Prototype and Design Faster With These 5 Mechanical Engineering Tools  

Published on
October 10, 2024

5 min read

If you’re looking for ways to prototype and design faster, there are several options that are available online. 

Fortunately, there are plenty of mechanical engineering tools that can help accelerate the design process.  

In this article, we’ll discuss five engineering software and tools that every mechanical engineer should have in their toolbox. 

5 Mechanical Engineering Tools and Software  

Here are five essential tools that help mechanical engineers find the parts they need faster, speed up the design process, and meet tight project deadlines.  

1. Frames: An Aluminum Extrusion Design Software  

FRAMES aluminum extrusion design software
FRAMES has a drag-and-drop functionality, making it easy to build your design fast.

FRAMES is software that simplifies the aluminum extrusion design process. It helps engineers turn their ideas into full 3D models quickly. It also makes ordering aluminum extrusions and the necessary accessories simple, easy, and fast.

The software has many features, such as the ability to automatically add brackets and joints. This improves design accuracy and saves time and resources.

FRAMES aluminum extrusion design
Automatically add brackets and joints while compiling a BOM.

As you design, the system automatically compiles a BOM, and you can easily export it to order parts.

automatically BOM with FRAMES
Easily export your BOM for easy ordering.

Get started with FRAMES.

2. Automation Component Calculators

MISUMI calculation software tools

MISUMI’s automation component calculators help you find the exact product you need based on application requirements.

There are eleven product calculators in total, ranging from linear guides to conveyors. Simply input your specifications, and product recommendations will appear.

For example, let’s look at the linear guide fit calculator:

Step 1: Choose Your Mounting Orientation

mounting orientation

Step 2: Specify Dimensions for Span and Center of Mass

center of mass

Step 3: Calculate Basic Dynamic Loading Rating

loading rating

Step 4: Filter By Features (Block Type, Rail Type, Size, Material, etc.)

Get a list of series results!

Other calculators include linear bushing, LX actuator, timing belt calculator, and more.

View all calculation software tools.

3. Fictiv: On-Demand Custom Mechanical Parts Software

meviy mechanical custom parts
CNC milling custom parts.

Fictiv is a powerful on-demand custom mechanical parts software. To use, upload your 3D model and get an instant quote within seconds for custom parts. Capabilities include sheet metal, CNC turning, and CNC milling.

You can save time by uploading your 3D model without the need for a 2D drawing. And you can make adjustments, like tolerances, dimensions, or hole types as you go.

You can also use Fictiv to test your designs in a cost-effective way. This helps save time early on in the design-build process.

Try Fictiv.

4. Ball Bearing Finder Tool

ball bearing finder

The Ball Bearing Finder tool makes finding the right bearing a little bit more “bearable.” It’s a robust tool that makes it easy to find the exact ball bearing you need.

Whether you need ball bearings for a drive shaft, or to fit your gearhead motors, the bearing finder tool allows you to input dimensions or a specific part number. From there, you can find, compare, and purchase on one easy tool.

Use the Ball Bearing Finder.

For additional help finding the right ball bearing, check out MISUMI’s Ball Bearings Selector.

5. inCAD Library

misumi incad library

You don’t always have to start from scratch. MISUMI’s large collection of over 300 CAD models is a great place to get ideas for your new design application.

The inCAD Library showcases hundreds of design ideas that can be applied across different industries. It provides application examples using MISUMI components and the ability to search by mechanism or process.

You can easily explore and find what you’re looking for when you search by function, workpiece shape, or other features. Each CAD model download is free and can help you get a head start on any design build.

Explore the inCAD Library.

MISUMI: From Prototype to Production

Not only does MISUMI offer a wide range of engineering tools and software, MISUMI is also known for its proprietary part configuration solution. Once you find the parts you need, you can further modify the part using the configurable tool.

It’s one of the many ways MISUMI empowers engineers from prototype to production. Click here to explore MISUMI.

About the Author

Shannon Callarman

Shannon is an Associate Marketing Manager at MISUMI. She has over 10 years of experience partnering with manufacturers to help showcase their unique offerings and provide more value for engineers and OEMs. She has developed go-to-market and content strategies for a wide range of manufacturers, from industrial automation to silicone, to food packaging.

You may also like these