Mild Steel Blocks

What is Mild Steel? Applications & Uses

Author: Scott Bredemann

Updated: 05/13/2025 | Read Time: 7mins

Mild steel is one of the most commonly used materials in manufacturing and construction. Known for its low carbon content, it brings a balance between strength, ductility, and ease of fabrication. You’ll find it in everything from structural beams to brackets on your garage shelves. This article breaks down what mild steel is, its key properties, common uses, and how it compares to other types of steel.

What is Mild Steel?

Mild steel, also known as low-carbon steel, is a type of carbon steel that contains a relatively small amount of carbon—usually around 0.05% to 0.25%. Because of this low carbon content, it’s softer and more ductile than higher-carbon steels, making it easier to shape, weld, and machine. You might also hear it referred to simply as plain steel, soft steel, or even cold-rolled steel, depending on how it’s processed.

Unlike stainless steel, mild steel doesn’t have added chromium or nickel, which means it’s not naturally corrosion-resistant. But that tradeoff comes with some advantages—it’s less expensive, widely available, and extremely versatile. It’s the kind of material you’ll find in everything from car frames and pipelines to fences and furniture, and it’s often the go-to choice for general-purpose metalworking.

Mechanical Properties of Mild Steel vs Other Metals

Property Mild Steel Stainless Steel (304) Carbon Steel (1045) Aluminum (6061) Titanium (Grade 5) Copper
Density (g/cm³) 7.85 8.0 7.87 2.7 4.43 8.96
Tensile Strength (MPa) 350-550 515-620 570-700 310 900-1200 220-400
Yield Strength (MPa) 200-350 205-310 320-490 270 830-1100 70-365
Young’s Modulus (GPa) 200 193-200 200-205 68-70 110-114 110-130
Hardness (Brinell) 120-180 170-220 170-210 95-105 330-375 35-120
Elongation at Break (%) 15-30 30-40 12-20 12-17 10-15 10-45
Thermal Conductivity (W/m·K) 45-55 16-18 49-54 167-180 6.7-7.2 385-400
Electrical Conductivity (% IACS) 3-15 2-3 5-15 30-45 0.8-1.5 100
Melting Point (°C) 1450-1530 1400-1450 1432-1495 580-650 1605-1660 1083
Corrosion Resistance Poor Excellent Poor Good Excellent Good
Magnetic Yes No (304) Yes No No No
Relative Cost Low Medium-High Low-Medium Medium Very High Medium-High
Strength-to-Weight Ratio Medium Medium Medium-High High Very High Low-Medium
Machinability Good Fair Good Excellent Poor Excellent
Weldability Excellent Good Good Good Fair Excellent

Physical Properteries of Mild Steel

Property Mild Steel Stainless Steel (304) Carbon Steel (1045) Aluminum (6061) Titanium (Ti-6Al-4V) Copper
Specific Heat Capacity 0.46-0.50 0.50 0.47-0.49 0.89-0.96 0.52-0.56 0.38-0.40
Thermal Expansion Coefficient 11.7-13.0 17.3 11.5-12.8 23.6 8.6-9.0 16.5-17.5
Electrical Resistivity 0.14-0.18 0.72-0.78 0.15-0.19 0.038-0.042 1.68-1.78 0.017-0.019
Electrical Conductivity 5.5-7.1 1.3-1.4 5.2-6.7 23.8-26.3 0.56-0.60 52.6-58.8
Magnetic Permeability 100-2000 1.0-1.02 100-2000 1.0 1.0 0.999
Curie Temperature 770 – 770 – – –
Reflectivity 0.55-0.60 0.60-0.65 0.50-0.55 0.70-0.75 0.55-0.60 0.75-0.85
Emissivity 0.07-0.10 0.10-0.16 0.07-0.10 0.02-0.06 0.10-0.19 0.02-0.05
Oxidation Resistance Poor Excellent Poor Good Excellent Good
Corrosion Rate (mm/year) 0.1-0.2 0.001-0.01 0.1-0.3 0.01-0.05 0.001-0.005 0.01-0.1
Surface Roughness (µm Ra) 1.6-6.3 1.0-3.2 1.6-6.3 0.8-3.2 1.0-3.2 0.4-1.6
Recrystallization Temperature (°C) 450-700 650-850 450-700 250-350 700-850 150-300
Sound Velocity (m/s) 5900-6000 5800-5900 5850-5950 6300-6400 4900-5100 4600-4700
Damping Capacity Low Low Low Low Medium Low
Carbon Content (% by weight) 0.05-0.25 ≤0.08 0.43-0.50 – ≤0.08 –
Density (g/cm³) 7.85 8.0 7.87 2.7 4.43 8.96
Thermal Conductivity (W/m·K) 45-55 16-18 49-54 167-180 6.7-7.2 385-400
Melting Point (°C) 1450-1530 1400-1450 1432-1495 580-650 1605-1660 1083

Machinablility and Weldability of Mild Steel

Mild steel is one of the easiest metals to machine and weld, which is a big reason it’s used so often in workshops and factories. It doesn’t gum up tools, and it handles drilling, cutting, and grinding without much trouble. When it comes to welding, mild steel takes to just about any method—MIG, TIG, stick—you name it. It also doesn’t require special prep or exotic filler materials, which keeps things simple on the shop floor.

Another bonus is that mild steel is forgiving. If you’re a beginner working on a project or troubleshooting a repair, it’s a material that lets you make adjustments without cracking or becoming brittle. That flexibility makes it a favorite not just in industry, but also in hobby welding and prototyping.

Mild Steel Bolt

Common Grades of Mild Steel

Grade Carbon Content (%) Key Properties Common Applications
AISI 1008 0.10 max – Excellent formability
– Good surface finish
– High ductility
– Good weldability
– Cold-rolled sheet metal
– Stampings and formed parts
– Wire products
– Automotive body panels
AISI 1010 0.08-0.13 – Good weldability
– Good formability
– Moderate strength
– Excellent extruding characteristics
– General structural components
– Automotive bodies
– Pipes and tubes
– Rivets and bolts
AISI 1015 0.13-0.18 – Predictable qualities
– Excellent welding properties
– Good bending characteristics
– Higher strength than 1010
– Structural applications
– Formed parts requiring higher strength
– Chain links
– Machinery parts
AISI 1018 0.15-0.20 – Balanced strength and ductility
– Good machinability
– Excellent weldability
– Better surface finish than hot-rolled grades
– Shafts and pins
– General-purpose machinery parts
– Structural components
– Precision parts
AISI 1020 0.18-0.23 – Higher strength than 1018
– Good machinability
– Good formability
– Carburizes well
– Automotive camshafts
– Gears and shafts
– Machine parts
– Hydraulic couplings
ASTM A36 0.25-0.29 – High strength
– Excellent weldability
– Good ductility
– Lower cost than cold-rolled grades
– Structural beams and columns
– Bridges and buildings
– Steel frames
– Heavy equipment
AISI 1025 0.22-0.28 – Higher carbon content for greater strength
– Good weldability
– Retains form after machining
– Reasonable ductility
– Machinery parts
– Structural applications
– Axles and shafts
– Forged components
AISI 1045 0.43-0.50 – Medium carbon steel
– Higher strength and hardness
– Good wear resistance
– Heat treatable
– Bolts and studs
– Shaft parts
– Hydraulic components
– Machine parts requiring higher strength
AISI 1117 0.14-0.20 – Low carbon, high manganese
– Good machinability
– Deep and uniform case hardening
– Good for bending
– Parts requiring case hardening
– Gears and pinions
– Fasteners
– Automotive components

Parting Thoughts

At MISUMI USA, we offer a comprehensive selection of mild steel products and components, including configurable and custom parts, designed to meet your specific manufacturing needs. Our easy-to-use online tools allow you to quickly configure parts to your exact specifications, ensuring optimal performance and efficiency in every project. Explore our extensive range of steel products, including 18/10 steel, and 4140 steel products today and discover how MISUMI USA can support your manufacturing efforts with high-quality, customizable solutions.