Whether you’re dealing with material lengths, field dimensions, or design specifications, knowing the metric equivalent of a yard ensures accuracy and consistency. The chart and calculator below make it easy to convert yards to meters quickly. For quick reference: 1 Yards = 0.9144 Meters.
Yards to Meters Conversion Chart
| Yards | Meters | Yards | Meters |
|---|---|---|---|
| 1 | 0.9144 | 51 | 46.6344 |
| 2 | 1.8288 | 52 | 47.5488 |
| 3 | 2.7432 | 53 | 48.4632 |
| 4 | 3.6576 | 54 | 49.3776 |
| 5 | 4.572 | 55 | 50.292 |
| 6 | 5.4864 | 56 | 51.2064 |
| 7 | 6.4008 | 57 | 52.1208 |
| 8 | 7.3152 | 58 | 53.0352 |
| 9 | 8.2296 | 59 | 53.9496 |
| 10 | 9.144 | 60 | 54.864 |
| 11 | 10.0584 | 61 | 55.7784 |
| 12 | 10.9728 | 62 | 56.6928 |
| 13 | 11.8872 | 63 | 57.6072 |
| 14 | 12.8016 | 64 | 58.5216 |
| 15 | 13.716 | 65 | 59.436 |
| 16 | 14.6304 | 66 | 60.3504 |
| 17 | 15.5448 | 67 | 61.2648 |
| 18 | 16.4592 | 68 | 62.1792 |
| 19 | 17.3736 | 69 | 63.0936 |
| 20 | 18.288 | 70 | 64.008 |
| 21 | 19.2024 | 71 | 64.9224 |
| 22 | 20.1168 | 72 | 65.8368 |
| 23 | 21.0312 | 73 | 66.7512 |
| 24 | 21.9456 | 74 | 67.6656 |
| 25 | 22.86 | 75 | 68.58 |
| 26 | 23.7744 | 76 | 69.4944 |
| 27 | 24.6888 | 77 | 70.4088 |
| 28 | 25.6032 | 78 | 71.3232 |
| 29 | 26.5176 | 79 | 72.2376 |
| 30 | 27.432 | 80 | 73.152 |
| 31 | 28.3464 | 81 | 74.0664 |
| 32 | 29.2608 | 82 | 74.9808 |
| 33 | 30.1752 | 83 | 75.8952 |
| 34 | 31.0896 | 84 | 76.8096 |
| 35 | 32.004 | 85 | 77.724 |
| 36 | 32.9184 | 86 | 78.6384 |
| 37 | 33.8328 | 87 | 79.5528 |
| 38 | 34.7472 | 88 | 80.4672 |
| 39 | 35.6616 | 89 | 81.3816 |
| 40 | 36.576 | 90 | 82.296 |
| 41 | 37.4904 | 91 | 83.2104 |
| 42 | 38.4048 | 92 | 84.1248 |
| 43 | 39.3192 | 93 | 85.0392 |
| 44 | 40.2336 | 94 | 85.9536 |
| 45 | 41.148 | 95 | 86.868 |
| 46 | 42.0624 | 96 | 87.7824 |
| 47 | 42.9768 | 97 | 88.6968 |
| 48 | 43.8912 | 98 | 89.6112 |
| 49 | 44.8056 | 99 | 90.5256 |
| 50 | 45.72 | 100 | 91.44 |
Yards to Meters Conversion Calculator
Yards to Meters
Result:
0 m
MISUMI USA carries a wide range of industrial manufacturing components for your next project or machine fix. If you have any questions about measurement or sizing, feel free to connect with our product experts, and engineers. Also, if you are looking for more insights be sure to check out our other blog articles, including: Kg to Lb conversion, Inch to mm conversion, and more.
Author: Scott Bredemann | Updated: 10/21/2025
Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements