Feeler Gauges
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Feeler Gauges - Leaf, Carbon Tool Steel, 12.7 mm Wide
NIIGATA SEIKI
A feeler gauge that can easily measure minute gaps that are difficult to measure with a measuring instrument.
Features-It can be inspected accurately by inserting it into a minute gap between two planes that is difficult to measure with a measuring instrument.
· Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
· Width 12.7 mm.
Applications· Used for measuring gaps.- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Feeler Gauges - Metric, Series 184, 1 to 28 Pieces【1-28 Pieces Per Package】
MITUTOYO
-Metric feeler gages are available with tapered leaves.
-Each leaf is marked with its thickness.
-Each leaf is detachable if necessary.Configure Now
Ships as soon as Same Day Stock Items Included
-
Feeler Gauges - Metric, Series 184
MITUTOYO
· Metric feeler gages are available with tapered leaves.
· Each leaf is marked with its thickness.
· Each leaf is detachable if necessary.Configure Now
Ships as soon as 62 Days -

Feeler Gauges - Leaf, Carbon Tool Steel
NIIGATA SEIKI
A feeler gauge that can easily measure gaps that are difficult to measure.
Features
· Accurate inspection is possible by inserting into a minute gap between two planes that is difficult to measure with a measuring instrument.
· Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
Applications· For gap measurement.Configure Now
Ships as soon as 4 Days -

NIIGATA SEIKI
A feeler gauge for easily measuring those small gaps which are typically hard-to-measure with measuring instruments.
Features
· Can be used for precise spacing inspection by inserting into gaps between two flat surfaces; something that is typically difficult to measure using measuring devices.
· Different-sized leaves can be combined for a wide-range of measurements.
· Except for the 172 Series, the main pivot point is threaded so that the leaves can be removed.
· An indispensable instrument for measuring the gaps between pistons and cylinders in automobile and other related industries.
· Leaf width: 12.7 mm.
· Includes inspection report, calibration certificate and product traceability diagram.
Applications
· Used for gap measurement.Configure Now
Ships as soon as 16 Days -

Trusco Nakayama
Features
· Fine two-surface intervals that cannot be measured with other measuring devices can be checked easily and accurately.
· This is a hardened product.
Applications
· Gap Measurement.Configure Now
Ships as soon as Same Day Stock Items Included
-

Feeler Gauges - Color Sleeve, Carbon Tool Steel, 12.7 mm Wide
NIIGATA SEIKI
Features
· Width 12.7 mm.
· Measuring tool indispensable for measuring the distance between pistons and cylinders of automobiles and engines.
· Inspects accurately by inserting it into a minute gap between two planes that is difficult to measure with a measuring instrument.
Applications
· Used for measuring gaps.Configure Now
Ships as soon as 4 Days -

Feeler Gauges - Straight Leaves, Carbon Tool Steel
SHINWA RULES
Thickness gauge for clearance gap measurement in various lengths and thicknesses. Vinyl case included. Remove stopper screw to free leaves. Main body available in 81 x 13 x 5, 70 x 14 x 15, 105 x 13 x 17, and 153 x 13 x 17 mm sizes.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Measurement Range(mm) |
| Pieces |
| Calibration Certificate |
| Brand | NIIGATA SEIKI | MITUTOYO | MITUTOYO | NIIGATA SEIKI | NIIGATA SEIKI | Trusco Nakayama | NIIGATA SEIKI | SHINWA RULES |
|---|---|---|---|---|---|---|---|---|
| Product Series | Feeler Gauges - Metric, Series 184, 1 to 28 Pieces【1-28 Pieces Per Package】 | Feeler Gauges - Color Sleeve, Carbon Tool Steel, 12.7 mm Wide | ||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 62 Days | 4 Days | 16 Days |
Same Day Stock Items Included | 4 Days | 5 Days |
| Measurement Range(mm) | 0.01 to 0.1 ~ 0.10 to 1.00 | 0.03-0.5 ~ 0.05-1 | 0.03 - 0.5 | 0.01 ~ 1 | 0.01 to 1.0 | 0.03 to 1 ~ 0.1 to 1 | 0.01 to 0.10 ~ 0.10 to 1.00 | - |
| Pieces | 9 ~ 25 | - | - | - | 19 | 9 ~ 25 | 9 ~ 25 | 9 ~ 25 |
| Calibration Certificate | - | - | - | - | Available | - | - | - |
Loading...
Configure
Filters
-
Metric / Inch
-
Measurement Range(mm)
- 0.01
- 0.01 to 0.1
- 0.01 to 0.10
- 0.01 to 1.00
- 0.01 to 1.0
- 0.02
- 0.03
- 0.03-0.5
- 0.03 to 0.40
- 0.03 to 0.4
- 0.03 - 0.5
- 0.03 to 1.00
- 0.03 to 1
- 0.03 to 1.0
- 0.03 to 3.00
- 0.03 to 3
- 0.03 to 3.0
- 0.04
- 0.04 to 0.30
- 0.04 to 0.3
- 0.04 to 3.00
- 0.04 to 3
- 0.04 to 3.0
- 0.05
- 0.05-1
- 0.06
- 0.07
- 0.08
- 0.09
- 0.1
- 0.1 to 1
- 0.10 to 1.00
- 0.2
- 0.3
- 0.40
- 0.50
- 0.60
- 0.70
- 0.80
- 0.90
- 1.00
-
Pieces
-
Calibration Certificate
CAD
-
- 2D
- 3D