Feeler Gauges

A feeler gauge is a thin plate-like tool that can be inserted into a gap to measure dimensions. Metals such as stainless steel and steel are used as the material, and quenching may be applied in some cases. There are 2 types, one with a predetermined length and thickness, and the other be used by cutting necessary amount. Typical applications are assembly and adjustment of automobile engines and internal combustion engines, adjustment of height and clearance when installing equipment, and many of them are characterized by excellent corrosion resistance. There are also products that can be used as shim tape by cutting a roll-shaped metal plate to an arbitrary length. Materials such as aluminum, brass, and copper are often used for roll-shaped feeler gauges, and there are many products with excellent heat and electric conductivity and easy to process.

8 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 7 Days or Less
  • 9 Days or Less
  • 12 Days or Less
  • 14 Days or Less
  • 16 Days or Less
  • 22 Days or Less
  • 32 Days or Less
Filter By:
Brand
Product Series
Days to Ship
Measurement Range(mm)
Pieces
Calibration Certificate

    Feeler Gauges - Leaf, Carbon Tool Steel, 12.7 mm Wide

      Feeler Gauges - Metric, Series 184, 1 to 28 Pieces

        Feeler Gauges - Metric, Series 184

          Feeler Gauges - Leaf, Carbon Tool Steel

            Feeler Gauges - Inspection Report/Calibration Certificate/Product Traceability Diagram, Leaf, 12.7 mm Wide

              Feeler Gauges - TM Series

                Feeler Gauges - Color Sleeve, Carbon Tool Steel, 12.7 mm Wide

                  Feeler Gauges - Straight Leaves, Carbon Tool Steel

                  Brand

                  NIIGATA SEIKI

                  MITUTOYO

                  MITUTOYO

                  NIIGATA SEIKI

                  NIIGATA SEIKI

                  Trusco Nakayama

                  NIIGATA SEIKI

                  SHINWA RULES

                  Product Series

                  Feeler Gauges - Leaf, Carbon Tool Steel, 12.7 mm Wide

                  Feeler Gauges - Metric, Series 184, 1 to 28 Pieces【1-28 Pieces Per Package】

                  Feeler Gauges - Metric, Series 184

                  Feeler Gauges - Leaf, Carbon Tool Steel

                  Feeler Gauges - Inspection Report/Calibration Certificate/Product Traceability Diagram, Leaf, 12.7 mm Wide

                  Feeler Gauges - TM Series

                  Feeler Gauges - Color Sleeve, Carbon Tool Steel, 12.7 mm Wide

                  Feeler Gauges - Straight Leaves, Carbon Tool Steel

                  Days to Ship Same Day

                  Stock Items Included

                  Same Day

                  Stock Items Included

                  62 Days 4 Days 16 Days Same Day

                  Stock Items Included

                  4 Days 5 Days
                  Measurement Range(mm)0.01 to 0.1 ~ 0.10 to 1.000.03-0.5 ~ 0.05-10.03 - 0.50.01 ~ 10.01 to 1.00.03 to 1 ~ 0.1 to 10.01 to 0.10 ~ 0.10 to 1.00-
                  Pieces9 ~ 25---199 ~ 259 ~ 259 ~ 25
                  Calibration Certificate----Available---

                  Loading...

                  1. 1

                  Related Categories to Feeler Gauges