O-Rings(O-Ring Type:P)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

6 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

        O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

          O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

            [Clean & Pack] O-Rings - for Dynamic Applications, P Series

              O-Ring Set OR8001 Portable Set

              Brand

              MISUMI

              Musashi Oil Seal

              MISUMI

              Sunco

              MISUMI

              Musashi Oil Seal

              Product Series

              O-Rings - for Dynamic Applications, P Series

              O-Ring for Motion and Retaining - P Series

              O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

              O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant【1-100 Pieces Per Package】

              [Clean & Pack] O-Rings - for Dynamic Applications, P Series

              O-Ring Set OR8001 Portable Set

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              Days to Ship Same Day

              Stock Items Included

              Same Day

              Stock Items Included

              4 Days 5 Days 5 Days 4 Days
              Specifications
              • Rapid Design
                • Rapid Design
                      O-Ring TypePPPPPP
                      Inner Diameter d2.8 ~ 79.61.8 ~ 529.52.8 ~ 29.72.8 ~ 299.515 ~ 50-
                      Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.41.9 ~ 3.51.9 ~ 8.42 ~ 3-
                      MaterialNitrile Rubber / Ethylene Propylene Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberFluororubberNitrile Rubber / Silicone Rubber / FluororubberFluororubberNitrile Rubber
                      Hardness50A / 70A / 90A70A / 90A74A / 75A--70A
                      Cleaning Method----Degreasing / Precision Cleaning-
                      Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Weather Resistant / Cold Resistant-Heat Resistant / Chemical ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold Resistant--

                      Loading...

                      1. 1

                      Application example related to this category

                      Related Categories to O-Rings