O-Rings

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

55 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
  2. 2
  3. Next >>
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

        O-Rings - Oil Resistant, Buna-N

          O-Rings - for Special Sizing, S Series

            G-Type O-Ring

              O-Rings - Chemical-Resistant, Brown Viton

                O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                  O-Rings - Chemical-Resistant, Viton

                    O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407

                      Hydraulic O-Ring for Aircraft

                        O-Ring Accessories - Backup Rings, PTFE, GN0 Series

                          O-Rings - for Vacuum Applications, V Series and AS Series

                            Retaining O-Ring - SO Series

                              O-Rings - Oil-Resistant, X-Profile, Buna-N

                                O-Rings - for Larger Diameter Applications

                                  O-Ring V Vacuum Flanges

                                    O-Rings - High Temperature, Silicone

                                      O-Rings - High Temperature, Soft Silicone

                                        O-Rings - Chemical-Resistant, Soft FDA Viton

                                          O-Ring Stainless Steel Standard

                                            O-Ring - GS - for Retention

                                              O-Rings - Chemical-Resistant, X-Profile, Viton

                                                O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE

                                                  O-Rings - Oil-Resistant, Soft Buna-N

                                                    O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

                                                    • Lead Time Reduction

                                                    O-Rings - for Static Applications, G Series

                                                      O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                                                        O-Rings - Chemical-Resistant, Square-Profile, Viton

                                                          O-Rings - Chemical-Resistant, Hard Viton

                                                            O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075

                                                              O-Rings - Abrasion-Resistant, Polyurethane

                                                                O-Rings - Oil-Resistant, Hard Buna-N

                                                                  O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

                                                                    O-Rings - Oil-Resistant, Square Profile, Buna-N

                                                                      O-Rings - Temperature & Chemical Resistant, Fluorosilicone

                                                                        O-Rings - Weather-Resistant, FDA & NSF EPDM

                                                                          O-Rings - Chemical-Resistant, Cleanroom, Viton

                                                                            Cord Stock - Square Profile, Silicone

                                                                              O-Rings - Oil-Resistant, Hard HNBR

                                                                                O-Rings - Ultra Chemical-Resistant, PTFE

                                                                                  O-Rings - High Temperature, Conductive Silicone

                                                                                    O-Ring - NBR, 1A

                                                                                      O-Rings - Extreme Temperature & Chemical Resistant, FFKM

                                                                                        O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

                                                                                          O-Rings - Oil-Resistant, HNBR AC

                                                                                          Brand

                                                                                          MISUMI

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          MISUMI

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          Musashi Oil Seal

                                                                                          MORISEI KAKO

                                                                                          NOK

                                                                                          MISUMI

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          MISUMI

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          Musashi Oil Seal

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          Musashi Oil Seal

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          Sunco

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          USA Industrials

                                                                                          Akitsu Industry

                                                                                          USA Industrials

                                                                                          Sunco

                                                                                          USA Industrials

                                                                                          Product Series

                                                                                          O-Rings - for Dynamic Applications, P Series

                                                                                          O-Ring for Motion and Retaining - P Series

                                                                                          O-Rings - Oil Resistant, Buna-N【1-100 Pieces Per Package】

                                                                                          O-Rings - for Special Sizing, S Series

                                                                                          G-Type O-Ring

                                                                                          O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】

                                                                                          O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                                                                                          O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】

                                                                                          O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407

                                                                                          Hydraulic O-Ring for Aircraft

                                                                                          O-Ring Accessories - Backup Rings, PTFE, GN0 Series

                                                                                          O-Rings - for Vacuum Applications, V Series and AS Series

                                                                                          Retaining O-Ring - SO Series

                                                                                          O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】

                                                                                          O-Rings - for Larger Diameter Applications

                                                                                          O-Ring V Vacuum Flanges

                                                                                          O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】

                                                                                          O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】

                                                                                          O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】

                                                                                          O-Ring Stainless Steel Standard

                                                                                          O-Ring - GS - for Retention

                                                                                          O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】

                                                                                          O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】

                                                                                          O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】

                                                                                          O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

                                                                                          O-Rings - for Static Applications, G Series

                                                                                          O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                                                                                          O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】

                                                                                          O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】

                                                                                          O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075

                                                                                          O-Rings - Abrasion-Resistant, Polyurethane【1-25 Pieces Per Package】

                                                                                          O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】

                                                                                          O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】

                                                                                          O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】

                                                                                          O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】

                                                                                          O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】

                                                                                          O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】

                                                                                          Cord Stock - Square Profile, Silicone

                                                                                          O-Rings - Oil-Resistant, Hard HNBR【1-25 Pieces Per Package】

                                                                                          O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】

                                                                                          O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】

                                                                                          O-Ring - NBR, 1A【1-10 Pieces Per Package】

                                                                                          O-Rings - Extreme Temperature & Chemical Resistant, FFKM

                                                                                          O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant【1-100 Pieces Per Package】

                                                                                          O-Rings - Oil-Resistant, HNBR AC【10-25 Pieces Per Package】

                                                                                          CAD
                                                                                          • 2D / 3D
                                                                                          • 2D / 3D
                                                                                          • 2D / 3D
                                                                                          • 2D / 3D
                                                                                          • 2D / 3D
                                                                                          • 2D / 3D
                                                                                          Days to Ship Same Day

                                                                                          Stock Items Included

                                                                                          Same Day

                                                                                          Stock Items Included

                                                                                          32 Days Same Day

                                                                                          Stock Items Included

                                                                                          Same Day

                                                                                          Stock Items Included

                                                                                          9 Days 8 Days 32 Days 4 Days Same Day

                                                                                          Stock Items Included

                                                                                          4 Days Same Day

                                                                                          Stock Items Included

                                                                                          Same Day

                                                                                          Stock Items Included

                                                                                          32 Days 10 Days 4 Days 32 Days 32 Days 32 Days Same Day

                                                                                          Stock Items Included

                                                                                          4 Days 32 Days 32 Days 32 Days 4 Days Same Day

                                                                                          Stock Items Included

                                                                                          8 Days 32 Days 32 Days 9 Days 32 Days 32 Days 5 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 4 Days 32 Days 5 Days 32 Days
                                                                                          Specifications
                                                                                          • Rapid Design
                                                                                              • Rapid Design
                                                                                                            • Rapid Design
                                                                                                                • Rapid Design
                                                                                                                                  • Rapid Design
                                                                                                                                  • Rapid Design
                                                                                                                                                                        O-Ring TypeP / Back-Up RingP-SG-Other-Back-Up RingASBack-Up RingV / ASOther-ConfigurableV---SSG---PGOther-----G----Other---Other-P-
                                                                                                                                                                        Inner Diameter d2.8 ~ 79.61.8 ~ 529.50.79 (1/32") ~ 6702.5 ~ 49.52.4 ~ 459.30.79 (1/32") ~ 355.6 (14")2.9 ~ 393.060.79 (1/32") ~ 330.2 (13")3 ~ 2900.74 ~ 405.26-0.74 ~ 1732.5 ~ 299.51.98 (5/64") ~ 69.85 (2-3/4")160 ~ 20009.5 ~ 940.50.79 (1/32") ~ 660.4 (26")3.18 (1/8") ~ 101.6 (4")0.79 (1/32") ~ 215.9 (8-1/2")0.5 ~ 20149.3 ~ 389.33.18 (1/8") ~ 177.8 (7")3.18 (1/8") ~ 54.31 (2.138")1.98 (5/64") ~ 114.3 (4-1/2")2.8 ~ 29.724.4 ~ 169.340.87 ~ 228.193.18 (1/8") ~ 69.85 (2-3/4")1.59 (1/16") ~ 152.4 (6")1.19 (3/64") ~ 44.45 (1-3/4")2.38 (3/32") ~ 146.05 (5-3/4")1.98 (5/64") ~ 114.3 (4-1/2")44.4 ~ 299.33.18 (1/8") ~ 114.3 (4-1/2")1.59 (1/16") ~ 69.85 (2-3/4")6.35 (1/4") ~ 36.51 (1-7/16)3.18 (1/8") ~ 22.23 (7/8")-2.38 (3/32") ~ 171.45 (6-3/4")1.98 (5/64") ~ 215.9 (8-1/2")1.59 (1/16") ~ 76.2 (3")3.8 ~ 149.60.79 (1/32") ~ 69.85 (2-3/4")2.8 ~ 299.54.76 (3/16") ~ 25.4 (1")
                                                                                                                                                                        Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.40.79 (1/32") ~ 8.41.5 ~ 23.1 ~ 5.70.79 (1/32") ~ 6.35 (1/4")1.78 ~ 6.980.79 (1/32") ~ 6.35 (1/4")1.5 ~ 7.51.02 ~ 5.33-1.02 ~ 41.5 ~ 21.5 ~ 4.76 (3/16")3.1 ~ 204 ~ 100.79 (1/32") ~ 6.35 (1/4")1.59 (1/16") ~ 3.18 (1/8")0.79 (1/32") ~ 4.76 (3/16")13.11.59 (1/16") ~ 6.35 (1/4")1.35 (.053") ~ 4.65 (.183")1.59 (1/16") ~ 4.76 (3/16")1.9 ~ 3.53.1 ~ 5.73.531.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 4.76 (3/16")1.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 3.18 (1/8")1.42 (0.056") ~ 4.76 (3/16")3.1 ~ 5.71.59 (1/16") ~ 4.76 (3/16")1.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 2.38 (3/32")2.38 (3/32") ~ 19.05 (3/4")1.59 (1/16") ~ 4.76 (3/16")1.59 (1/16") ~ 6.35 (1/4")1.59 (1/16") ~ 3.18 (1/8")1.9 ~ 5.70.79 (1/32") ~ 3.18 (1/8")1.9 ~ 8.41.5 ~ 3.18 (1/8")
                                                                                                                                                                        MaterialNitrile Rubber / Ethylene Propylene Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile RubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberFluororubberNitrile Rubber / Silicone Rubber / FluororubberFluororubberFluororesinNitrile Rubber / Ethylene Propylene Rubber / Silicone Rubber / Fluororubber-Nitrile Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile RubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberSilicone RubberSilicone RubberFluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberFluororubber-Nitrile RubberFluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / FluororubberFluororubberFluororubberPerfluoroelastomer-Nitrile RubberNitrile Rubber / Silicone Rubber / FluororubberNitrile RubberFluoro-Silicone RubberEthylene Propylene RubberFluororubber-Hydrogenated Nitrile Rubber-Silicone RubberNitrile RubberPerfluoroelastomerNitrile Rubber / Silicone Rubber / FluororubberHydrogenated Nitrile Rubber
                                                                                                                                                                        Hardness50A / 70A / 90A70A / 90A70A50A / 70A / 90A70A / 90A75A70A / 90A75A---70A70A / 90A70A50A / 70A / 90A70A / 90A70A50A60A70A70A / 90A75A55D50A74A / 75A50A / 70A / 90A70A75A90A75A70A90A-70A70A70A75A70A90A55D70A-75A-70A
                                                                                                                                                                        Cleaning Method---------------------------------------------
                                                                                                                                                                        Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Weather Resistant / Cold Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Cold Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant-Mineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Coolant Resistant / Abrasion Resistant / Pressure Resistant / Cold Resistant / Water Resistant / Hot Water Resistant-Mineral Oil Resistant / Heat Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Cold Resistant-Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantHeat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant--Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Water ResistantHeat Resistant / Chemical ResistantMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Weather ResistantMineral Oil Resistant / Water ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold ResistantMineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantChemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Animal/Vegetable Oil Resistant / Chemical Resistant / Water ResistantMineral Oil Resistant / Chemical Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantHeat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold ResistantMineral Oil Resistant / Chemical Resistant / Water Resistant

                                                                                                                                                                        Loading...

                                                                                                                                                                        Application example related to this category

                                                                                                                                                                        Related Categories to O-Rings