Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000209 Transfer and Press Mechanism

Transfers and press-fits small parts.

Stopper Bolts

Product name Stopper Bolts- Hexagon Socket, Fine Thread
Part number STRC4-25
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for economical positioning/securing components

Back to page top

Available sizes

■Stopper Bolts- Hexagon Socket, Fine Thread

Material Hardness Surface Treatment
4137 Alloy Steel 40-45HRC Black Oxide
Electroless Nickel Plating
410 Stainless Steel

■Sizes and Dimensions

Screw Dia.
(Coarse)
Screw Dia.
(Fine)
Length in
5mm increments
M3x0.5 10-30
M4x0.7 M4x0.5 15-60
M5x0.8 M5x0.5 15-60
M6x0.75 M6x0.75 20-60
M8x1.25 M8x0.75 25-60
M10x1.5 M10x1.0 30-70
M12x1.75 M12x1.0 35-80

Back to page top

Fine U Nut

Product name Fine U Nuts
Part number FUNT30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Determines the thrust direction position for bearings.

Back to page top

Available sizes

■Fine U Nuts

Material
Main Body Friction Ring
1018 Carbon Steel 301 Stainless Steel
1045 Carbon Steel Thermal Refined
(22 - 28HRC)
304 Stainless Steel

■Sizes and Dimensions

Thread Dia. Thread Dia. x Pitch O.D. (mm)
M8 M8x0.75 16
M10 M10x0.75 18
M12 M12x1.0 22
M15 M15x1.0 25
M17 M17x1.0 28
M20 M20x1.0 32
M25 M25x1.5 38
M30 M30x1.5 45
M35 M35x1.5 52
M40 M40x1.5 58
M45 M45x1.5 65
M50 M50x1.5 70

Back to page top

Accuracy Info

■Accuracy of Fine U Nuts

Perpendicularity of End Face (Max.): 0.05

Back to page top

Stop Pin

Product name Stop Pins- Screw Type, T Standard
Part number STEHN7
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a stopper pin

Back to page top

Available sizes

■Stop Pins- Screw Type, T Standard

Material Hardness Surface Treatment
Head Height Fixed Head Height Configurable
4137 Alloy Steel 46-50HRC 32-38HRC Electroless Nickel Plating
440C Stainless Steel 50-55HRC 40-45HRC -

■Sizes and Dimensions

Opposite Side
(mm)
Thickness (mm)
Fixed 0.5mm increments
5.5A 3 5.0~30.0
5.5 5
7
8
10 5.0~30.0
10B 8
13 5
13A 8
13B
14 5
14A 8
14B
17 5 5.0~30.0
17A 8
17B
19 5
19A 8
19B

Back to page top

Accuracy Info

■Accuracy of Stop Pin

Thickness Tolerance (mm): +0.01
                       0

Back to page top

IDEA NOTE Workpiece separation

To prevent thin workpieces from overlapping, a separation plate is installed in the middle of the transfer path to the press-fitting part.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose: To transfer and press-fit washers.
    Operation: A washer is suctioned by vacuum, rotated by 180°, transferred to the press fitting part, and press-fit onto the shaft by the cylinder. The head rotates by -180° to return to the suction part to pick up the next workpiece.

Target workpiece

  • Workpiece: washer
    Size: φ20, t0.5

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W230 x D263 x H598mm
    Rotating angle:±180°
    Press fit stroke:8mm
    Suction head positioning time(when rotated by 180°)1Sec

Required Performance

  • Press fitting force: 40N or higher

Selection Criteria for Main Components

  • As the press fitting force is 40N or higher, a φ20 cylinder is selected.
    To achieve 180° rotation time of 1 second, a 100W motor is selected.

Design Evaluation

Verification of main components

  • Verify if the motor selected can satisfy the load inertia and load torque requirements.
  • Calculation of shaft-converted load inertia
    • Conditional value: inertia of reducer JMG = 0.051kg·cm², inertia of shaft JS = 4.705kg·m², inertia of coupling JC = 6.300kg·cm², inertia of rotary table JK = 198.4kg·cm², reduction ratio 1/nm = 1/21.
    • From shaft-converted load inertia JL = JMG + (JC + JK + JS) x (1/nm)², JL = 0.051 + (6.3 + 198.375 + 4.705) x (1/21)² = 0.526kg·cm².
      From inertia ratio m = JL/JM, m = 0.526/0.078 = 6.8 < 17 times (motor specification recommended value).
  • Calculation of torque during acceleration
    • Conditional value: efficiency of drive section η = 0.980, motor rotation speed N0 = 832.233r/min, acceleration time Tsa = 0.200s, motor shaft-converted load torque TL = 0.000N·m.
    • From torque during ascending acceleration TMa = ((((JL/η) + JM) x N0) / (9.55 x 104 x Tsa)) + TL, TMa = ((((0.526 / 0.987) + 0.078) x 832.233) / (9.55 x 104 x 0.2)) + 0.000 = 0.027N·m.
    • The maximum torque is reached during acceleration, and as peak load rate Rp is obtained by Rp = (Tma / Ttyp) x 100, where rated torque Ttyp = 0.32N·m,
      Rp = (0.027/0.32) x 100 = 8.438%
    • If the actual load torque is calculated by calculating the torque during each operation pattern, 0.014N·m < 0.32N·m (rated torque).

Other Design Consideration

  • As the index table for feeding workpieces is arranged at a lower position, the mounting bracket for the motor is placed at the top of the mechanism.
    In addition, a servo motor is employed to address high speed requirements and the acceleration/deceleration.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCS20-20-A-AM8-NB-TK0 1
2 One-Touch Couplings MSCNL4-M5 2
3 Dowel Pins MS6-10 3
4 Linear Bushings LMUW8 2
5 Compression Springs WT18-35 2
6 Retaining Rings-External STWS8 2
7 Retaining Rings RTWS15 4
8 Stopper Bolts STRC4-25 2
9 Bearing Nut FUNT30 1
10 Stop Pins STEHN7 2
11 Couplings CPDW40-16-19 1
12 Oil Free Bushings JZB8-10 2
13 Deep Groove Ball Bearings B6206ZZNR 1
14 Deep Groove Ball Bearings B6206ZZ 1
15 O Ring NPA4 2
16 O Ring NPA8 2
17 Sensors for Air Cylinders MD14L3 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top