Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000131 Fitting Jig

Vertically moves the shaft axis in the radial direction by utilizing springs to create a constant load.

Relevant category

Rollers

Product name Rollers - Plastic, Milled Type / Press-fit Type
Part number RORASP30-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

These rollers will not mar or etch the workpiece.

Back to page top

Available sizes

■Rollers - Plastic, Milled Type / Press-fit Type

Bearing Material
Core Resin
Steel 304 Stainless Steel Polyacetal
5052 Aluminum Alloy

■Sizes and Dimensions

O.D.(mm) Length(mm) Bearing
25 20-30(5Increment)、40、50 696ZZ×2
30 20-30(5Increment)、40、50 698ZZ×2
35 25、30-50(10Increment) 6900ZZ×2
40 25、30-50(10Increment) 6001ZZ×2
50 25、30-50(10Increment) 6002ZZ×2

Back to page top

Rotary Shaft

Product name Rotary Shafts - Retaining Ring Grooves on Both Ends
Part number SSFHRRA8-90-B5-S5
Features g6 (ground), h7 (ground) or h9 (polished) tolerance shafts with retaining rings can be selected.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Cost effective option

Back to page top

Available sizes

■Rotary Shafts - Retaining Ring Grooves on Both Ends

O.D. Tolerance Material Surface Treatment
h9 (Cold-drawn) 1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel
h7 (Ground) 1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel
g6 (Ground) 1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel
4137 Alloy Steel
Hardness: 30 - 35HRC
Black Oxide
Electroless Nickel Plating

■Sizes and Dimensions

O.D. Tolerance O.D.(mm) Length (mm) 0.1 mm Increment
h9 (Cold-drawn) 3 20.0-150.0
4 20.0-200.0
5 20.0-250.0
6 20.0-300.0
8 20.0-400.0
10 25.0-500.0
12 40.0-600.0
15 50.0-700.0
20 70.0-800.0
25 80.0-800.0
30 80.0-800.0
35 80.0-800.0
40 80.0-800.0
50 100.0-800.0
h7 (Ground) 6 20.0-300.0
8 20.0-400.0
10 25.0-500.0
12 40.0-600.0
15 50.0-700.0
20 70.0-800.0
25 80.0-800.0
30 80.0-800.0
35 80.0-800.0
40 80.0-800.0
50 100.0-800.0
g6 (Ground) 2 20.0- 50.0
2.5 20.0- 50.0
3 20.0-150.0
4 20.0-200.0
5 20.0-250.0
6 20.0-300.0
8 20.0-400.0
10 25.0-500.0
12 40.0-600.0
13 40.0-600.0
15 50.0-700.0
16 50.0-800.0
17 70.0-800.0
18 70.0-800.0
20 70.0-800.0
22 70.0-800.0
25 80.0-800.0
30 80.0-800.0
35 80.0-800.0
40 80.0-800.0
50 100.0-800.0

Back to page top

Accuracy Info

■Accuracy information of rotary shaft with retaining ring

■O.D. tolerance table

O.D. (mm) h9 (Cold-drawn) h7 (Ground) g6 (Ground)
2・2.5・3 -0.002
-0.008
4-6 0
-0.030
0
-0.012
-0.004
-0.012
8・10 0
-0.036
0
-0.015
-0.005
-0.014
12-18 0
-0.043
0
-0.018
-0.006
-0.017
20-30 0
-0.052
0
-0.021
-0.007
-0.020
35-50 0
-0.062
0
-0.025
-0.009
-0.025

Back to page top

Resin Sheets/Fluororesin Tapes

Product name Resin Sheets/Fluororesin Tapes (Dustproof, General Purpose)
Part number ULTS0.12-100-100
Features Resin sheet tapes with high sliding property and with slippery touch. Suitable for enhancing the sliding of workpieces.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To improve the sliding properties of the workpiece

Back to page top

Available sizes

■Resin Sheets/Fluororesin Tapes (Dustproof, General Purpose)

Material Adhesive
Fluororesin Silicon
Ultra High-molecular-weight Polyethylene Acrylic

■Sizes and Dimensions

Thickness(mm) Vertical (mm) Horizontal (mm)
0.23 100 100
200
300
400
500
200
300
400
500
0.12 100
200
300
400
500

Back to page top

IDEA NOTE A vertical slide mechanism that uses screws with a dog point, springs and a roller.

A simplified structure using screws with a dog point, springs and a roller to adjust the applied load.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A fitting/assembling jig that presses rubber workpieces into aluminum workpieces.
  • Fits the convex portion of the rubber workpiece into the concave portion of the other workpiece.

Points for use

  • A roller is used to press the parts together.
    The fitting load is adjusted by screws.

Target workpiece

  • External Dimensions
    Workpiece (rubber): W40 x D4.0
    Workpiece (aluminum): W41 x D10

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W80 x D60 x H75
  • Maximum spring deflection: 8 mm

Required Performance

  • The estimate for the required fitting force is 5N, but adjustments can be made if necessary.

Selection Criteria for Main Components

  • Screws with dog point
    • Screws with dog points and hex nuts are used to compress the springs and adjust the load.

Design Evaluation

Verification of main components

  • Springs with the required force are selected.
  • Fitting spring load
    • Calculation formula: reaction force F = kx
    • Number of springs used: 2
    • Workpiece fitting load: F = 4.6 N x 2 = 9.2 N
    • Assumed deflection during workpiece fitting: x = 4.7 mm (set length: 15.3 mm, free length: 20 mm)
    • From k = F/x = 9.2/(4.7 x 2) = 0.98, springs with spring constant: k = 0.98 N/mm are selected.

Other Design Consideration

  • Pressing with a roller prevents the load from being applied horizontally.
  • Resin sheets are used to enhance the sliding property of the workpiece.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Roller RORASP30-20 1
2 Metal Washers WSSS15-8-2 2
3 Spring UL10-20 2
4 Screw With Nose CBBGS10-40 2
5 Rotary Shaft SSFHRRA8-90-B5-S5 1
6 Polyethylene Sheets ULTS0.12-100-100 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top