Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000007 Stacking Fixture

Stackable workpiece holding fixture

Hex Post

Product name Hex Posts - Both Ends Tapped, Configurable L Dimension
Part number SLSBRK7-60
Features L dimension and thread diameter are also selectable.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as economical feet for the fixture.

Back to page top

Available sizes

■Hex Posts - Both Ends Tapped, Configurable L Dimension

Material Surface treatment Type
Length
Fixed
Length
Configure
1018 Carbon Steel − - ○
Black oxide ○ ○
Electroless nickel plating ○ ○
Trivalent chromate(Black) - ○
304 Stainless Steel − ○ ○
2011 Aluminum Alloy Clear anodize - ○

■Sizes

Hex size Overall length Screw DIA.
(Coarse)
Screw depth
Length fixed Length configurable
(0.5mm increments)
6 15-50(5 increments) 8-50 M3 Screw DIA. x 2
7 20-50(5 increments), 60-150(10 increments) 10-150 M4
8 20-50(5 increments), 60-150(10 increments), 200 15-250 M5
10 25-50(5 increments), 60-150(10 increments), 200 25-350 M6
12 25-400
13 35-50(5 increments), 60-150(10 increments), 200 30-400 M8
14 25-500
17 40-50(5 increments), 60-150(10 increments), 200 40-500 M10
19 50-150(10 increments), 200 50-500 M12
24 - 50-600 M16

Back to page top

Extra Low Head Cap Screws

Product name Extra Low Head Cap Screws
Part number CBSTS4-8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Low profile screw heads are needed to free counterbore space.

Back to page top

Available sizes

■Extra Low Head Cap Screws

Material Hardness Surface treatment Strength class Head strength class
4137 Alloy Steel 32~39HRC Black oxide 10.9 5.8 (M10 4.8)
Bright Chromate Plating
Trivalent chromate
Low temperature black chrome plating
304 Stainless Steel − − Tensile strength 400N/mm²

■Sizes and Dimensions

Screw DIA.
(Coarse)
Screw head Length under head 4137 Alloy Steel/Black oxide 4137 Alloy Steel/
Bright Chromate
Plating
4137 Alloy Steel/
Trivalent
chromate
4137 Alloy Steel/
Low temperature black
chrome plating
304 Stainless Steel /-
O.D. Height
M2 φ4 1.5 3 − − − − ○
4 ○ − ○ − ○
5 ○ − ○ − ○
6 ○ − ○ − ○
8 ○ − ○ − ○
10 ○ − ○ − ○
12 ○ − ○ − ○
M2.5 φ5 1.5 3 − − − − ○
4 ○ − − ○
5 ○ − ○ − ○
6 ○ − ○ − ○
8 ○ − ○ − ○
10 ○ − ○ − ○
12 ○ − ○ − −
M3 φ6 1.5 4 − − ○ − ○
5 − − ○ − ○
6 ○ ○ ○ ○ ○
8 ○ ○ ○ ○ ○
10 ○ ○ ○ ○ ○
12 − ○ ○ ○ ○
14 − − − − ○
16 − − − − ○
M4 φ8 1.5 5 − − ○ − ○
6 ○ ○ ○ ○ ○
8 ○ ○ ○ ○ ○
10 ○ ○ ○ ○ ○
12 − ○ ○ ○ ○
14 − − − − ○
16 − − ○ − ○
18 − − − − ○
20 − − − − ○
M5 φ9 1.5 6 − ○ ○ ○ ○
8 ○ ○ ○ ○ ○
10 ○ ○ ○ ○ ○
12 ○ ○ ○ ○ ○
14 − − − − ○
16 ○ ○ ○ ○ ○
18 − − − − ○
20 ○ ○ ○ ○ ○
25 − − − − ○
M6 φ10 1.5 6 − ○ ○ ○ ○
8 ○ ○ ○ ○ ○
10 ○ ○ ○ ○ ○
12 ○ ○ ○ ○ ○
14 − − − − ○
16 ○ ○ ○ ○ ○
18 − − − − ○
20 ○ ○ ○ ○ ○
25 ○ ○ ○ ○ ○
30 − − ○ − ○
M8 φ13 1.5 6 − ○ ○ ○ ○
8 ○ ○ ○ ○ ○
10 ○ ○ ○ ○ ○
12 ○ ○ ○ ○ ○
14 − − − − ○
16 ○ ○ ○ ○ ○
18 − − − − ○
20 ○ ○ ○ ○ ○
25 ○ ○ ○ ○ ○
30 ○ ○ ○ ○ ○
M10 φ16 1.5 10 ○ − ○ − ○
12 ○ − ○ − ○
14 − − − − ○
16 ○ − ○ − ○
18 − − − − ○
20 ○ − ○ − ○
25 ○ − ○ − ○
30 ○ − ○ − ○

* M10 304 Stainless Steel screw head DIa. is φ15.

Back to page top

IDEA NOTE Stacking is possible.

Combined usage of hex posts and extra low head socket cap screws provide flat surfaces that enables stacking.

IDEA NOTE Preventing the top fixture from falling off

By counterboring the plate and inserting the hex posts in the counterbores, the top fixture is prevented from falling off.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A fixture to retain workpieces for adhesive curing.

Points for use

  • Since workpieces are molded plastic, the retaining section is made of urethane rubber to prevent scratches.

Target workpiece

  • Molded plastic product
    External dims.: φ61.5 x H62mm
    Weight: 30g/pc.

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions:
    (1st level) W300 x D215 x H90mm
    (nth level) W300 x D215 x H155mm
  • Fixture weight: 1.3kg / Level

Selection Criteria for Main Components

  • Hex posts
    • In order to make stacking possible, select post with both ends tapped and use extra low head screws with flat supporting heads.

Design Evaluation

Other Design Consideration

  • Urethane rubber is utilized in order to prevent workpiece scratching.
  • In order to prevent the top level from falling off, hex posts are inserted in counterbores on the plate.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Hex Posts SLSBRK7-60 4
2 Extra Low Head Cap Screws CBSTS4-8 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top