Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000161 Workpiece Separation/Feed Mechanism

Separation and unloading of circular workpieces with a single pneumatic cylinder

Hinge Bases Center Fulcrum 4 Mounting Points

Product name Hinge Bases - Center Fulcrum
Part number HGCNB8-W8-H25
Features Center fulcrum type hinge base that can be used as cylinder clevis mounts.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Cost Effective

Back to page top

Available sizes

■Hinge Bases (Selectable Sizes)

Type Material Surface Treatment
T-Shaped 1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Hinged
Diameter Width
1 mm Increment
Height
5mm Increments
φ3 3-6 15-25
φ4 4-8 20-30
φ5 5-10
φ6 6-12 25-35
φ8 8-16
φ10 10-18 30-40
φ12 12-30
φ13 13-30
φ14 14-24 35-45
φ15 15-24
φ16 16-24
φ20 20-30 40-50
φ25 25-35

Back to page top

Stepped Screws

Product name Stepped Bolts - Extra Low Head
Part number DBTS5-8-5-PC
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for a design that requires double stepped end machining

Back to page top

Available sizes

■Stepped Screws (Selectable Sizes)

Type Material Surface Treatment
Extra Low Head Low Head Button Head Cap Screw Phillips
1045 Carbon Steel Black Oxide
1045 Carbon Steel Electroless Nickel Plating
303 Stainless Steel -

■Sizes and Dimensions

Type Screw Dia. Thread Length Stepped Dia. Stepped Length
Extra Low Head M3 3-6 φ5 5-20
M4 4-8 φ6
M5 5-10 φ8
M6 6-12 φ10
M8 8-12 φ12
M10 10-15 φ15
Low Head M3 3-6 φ5 3-20
M4 4-8 φ6
M5 5-10 φ8
M6 6-12 φ10
M8 8-12 φ12
M10 10-15 φ15
Button Head Cap Screw M3 3-6 φ5 5-20
M4 4-8 φ6
M5 5-10 φ8
M6 6-12 φ10
M8 8-12 φ12
M10 10-15 φ15
Phillips M3 3-6 φ5 1-20
M4 4-8 φ6
M5 5-10 φ8
M6 6-12 φ10
M8 8-12 φ12
M10 10-15 φ15

Back to page top

Rod End Bearings

Product name Rod End Bearings - Standard
Part number PHSCM8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for the configuration of changing the cylinder movement to swinging

Back to page top

Available sizes

■Rod End Bearings (Standard)

Type Material
Holder Spherical Inner Ring Bushing (Liner)
Steel 1035 Carbon Steel ( Trivalent Chromate) 52100 Bearing Steel(58HRC-) Special Copper Alloy
Oil-Free 1035 Carbon Steel (Trivalent Chromate) 52100 Bearing Steel(58HRC-) Self-lubricating Synthetic Resin
1035 Carbon Steel (Trivalent Chromate) 52100 Bearing Steel(58HRC-) Polytetrafluoroethylene Resin
Stainless Steel Oil Free 303 Stainless Steel 440C Stainless Steel(58HRC-) Polytetrafluoroethylene Resin

■Sizes and Dimensions

Bearing I.D. Ball Center - Holder Edge
3 12
4 14
5 16
6 18
8 22
10 26
12 30
14 34
16 38
18 42
20 46
22 50

Back to page top

Accuracy Info

■Rod End Bearings Accuracy

Bearing I.D. I.D. tolerance
(H7)
3      +0.009
       0
4      +0.012
       0
5
6
8      +0.015
       0
10
12      +0.018
       0
14
16
18
20      +0.021
       0
22

Back to page top

Performance info.

■Static Load Capacity of Rod End Bearings

Bearing I.D. Static Load Capacity
Radial Ca (kN)
Steel Oil-Free Stainless Steel Oil Free
3 - 1.57 -
4 - 2.25 -
5 5.59 3.92 0.98
6 6.86 5 1.44
8 9.8 7.45 2.69
10 13.2 9.41 4.16
12 16.7 11 5.88
14 20.6 15.2 6.61
16 25 20.2 8.33
18 29.4 25.2 11.52
20 34.3 27.8 -
22 41.2 35.9 -

Back to page top

IDEA NOTE Separation and unloading of circular workpieces

Stacked circular workpieces are separated and unloaded by a single cylinder.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To separate and unload stacked workpieces.
  • Operation
    • Claws connected with links are turned by the cylinder. As the cylinder extends, the lower claws unload the workpiece at the lowermost layer. At the same time, the upper claws retain the workpiece in the second layer from the bottom. As the cylinder retracts, the workpiece is detached from the upper claws and passed downward to the lower claws that have turned.

Target workpiece

  • Shape: circular flanged pallet
  • Size: φ100 x H10mm
  • Weight: 1kg
  • Maximum number of stacked workpieces: 5

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W350 x D250 x H68mm
  • Separation and unloading of workpiece
    • Claw operation angle: 45 degrees
  • Cylinder
    • stroke length: 21mm

Required Performance

  • Workpiece weight
    • 50N (when stacked at maximum)

Selection Criteria for Main Components

  • Oil free bushing
    • Environment resistance
    • Low load
    • Low speed

Design Evaluation

Verification of main components

  • The cylinder thrust power is verified to see whether the workpiece feed motion is possible when the workpieces are stacked at the maximum amount.
  • Check of feed motion with workpieces stacked
    • Conditional value: workpiece m = 1kg, maximum number of stacked workpieces n = 5pieces, gravitational acceleration g = 9.8m/s², cylinder diameter = 20mm, supply pressure = 0.5MPa, link ratio (1) = cylinder-side arm:claw arm = 4:3, link ratio (2) = claw arm:claw = 6:5, cylinder thrust power = 157N, maximum angle formed by cylinder-side arm and claw arm θ = 45°, mechanical efficiency = 50%, friction coefficient μ1 = 0.2 (oil free bushing), friction coefficient μ2 = 0.2 (resin and metal)
    • Claw operating force by cylinder: P = cylinder thrust power x link ratio (1) x link ratio (2) x mechanical efficiency x cos θ, therefore, P = 157 x (4/3) x (6/5) x 0.5 x cos (45°) = 88.8N
    • Friction resistance due to workpiece weight: F = (μ1 + μ2) x m x n, therefore,
      F = (0.2 + 0.2) x 1 x 5 = 2kg = 2 x 9.8 = 19.6N
    • Effective operation force P' = P - F = 88.8N - 19.6N = 69.2N

      From the above, the effective operation force P' = 69.2N while the overall workpiece weight is 5kg (49N). Therefore, the feed motion is possible.

Other Design Consideration

  • Optimization of workpiece height and clearance between claws.
  • Link does not require maintenance because of oil free bushing.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCA20-30 1
2 Sensors for Air Cylinders ME33L1 2
3 Brackets For Air Cylinders CTKB20 1
4 Hinge Bases HGCNB8-W8-H25 1
5 Rack Gears JZW8 8
6 Rack Gears JZF8-5 16
7 Step Screws DBTS5-8-5-PC 8
8 Stepped Bolts - Extra Low Head DBTS5-12-5-PC 1
9 Rod End Bearings PHSCM8 1
10 Workpiece Guide RGHS-1.5-20-50 4
11 Flow Rate Control Valves SPSNS6-M5 2
12 Cantilever Pin SFXNAC8A-4-F20-N10-MSC6 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top