Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000230 Adjustable Guide Mechanism

Easy adjustment using coupling, motor and lead screws.

Lead Screw Support Units

Product name Lead Screw Support Units - Round - Fixed Side Radial Bearing Type
Part number MRWZ12
Features Dedicated Bearing Units for Lead Screws. Can be selected according to allowable axial load. Support Side can be purchased in a set by adding -SET when ordering.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Economical as parts to support lead screw.

Available sizes

■Lead Screw Support Units - Round - Fixed Side Radial Bearing Type

Material Surface Treatment
Main Body Stop Plate Set Collar Bearing Nut
1045 Carbon Steel 1018 Carbon Steel 1018 Carbon Steel 1018 Carbon Steel Black Oxide

■Sizes and Dimensions

Shaft Bore Dia. Wrench Flats Bearing Type
Fixed Side
φ8 35 608ZZCNM
φ10 42 6000ZZCNM
φ12 44 6001ZZCNM
φ15 52 6002ZZCNM

Back to page top

Technical Calculations

■Lead screw・Lead screw nut selection steps

Calculate Contact Pressure P and Sliding Velocity V based on conditions of use to check that no abnormal wear will occur.
Plot the calculated P and V values against the PV value graph and confirm the intersection.
If the intersection falls inside of line (1) and (2), it is determined that abnormal wear would not occur.

Determine conditions of use.

Lead screw・lead screw nut temporary selection

Calculate (1) Contact Pressure P, (2) Sliding Velocity V,
Confirm if it is inside of (1) and (2) on PV value graph.

Calculate screw efficiency η and load torque T.

(Axial load, rotational speed)

 

(Lead screw・lead screw nut material)

(If not good)

PV Value graph

  •                                         (1) Steel (Lubrication) - Brass
  •                                         (2) Steel (Non Lubrication) - Plastic
PV Value graph

① Contact surface pressureP(N/mm2)

 Contact surface pressureP
  • Fs: Shaft axial load(N)
  • F0: Allowable Dynamic Thrust (N) -> Nuts for Lead Screw Specifications
    Thrust when contact surface pressure of the lead screw and nut becomes 9.8 (N/mm2).
  • α:9.8(Brass) 0.98(Resin)

② Sliding speed V (m/min)

Sliding speed V
  • d2: Screw shaft effective Dia. -> From lead screw specifications table
  • d: Screw Shaft Lead Angle (degree) -> Lead Screw Specifications
  • n: Screw shaft rotation per minute (nim-1)

③ Screw efficiency η

Screw efficiency η
  • μ: dynamic friction coefficient
  • d: Screw shaft lead angle (deg.)

<Dynamic friction coefficient reference value >

Thread Shaft Nuts for Lead Screws Dynamic friction coefficient μ
Steel (Lubricated) Brass 0.21
Steel (Unlubricated) Polyacetal / PPS Resin
with Sliding Property
0.13

④ Load torque (N・cm)

Load torque
  • Fs: Shaft axial load
  • η: Screw efficiency
  • R: Lead (cm)

Back to page top

Coupling

Product name Couplings - Slit, Clamping
Part number CPLCN32-12-12
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

With zero backlash suitable for accurate positioning.

Back to page top

Available sizes

■Couplings - Slit, Clamping

Part Material Surface Treatment Accessory
Main Body Alum. Alloy Anodize Hex Socket Head Cap Screw
Disc Pin Stainless Steel -

■Slit Coupling Clamping Type (Aluminum, Normal Type)

O.D. Shaft bore Dia. (Select drive/driven sides) Overall Length Clamp Screw Dia.
φ4 φ5 φ6 φ6.35 φ7 φ8 φ9.525 φ10 φ12 φ14 φ15 φ16
φ12 18.5 M2
φ16 23 M2.5
φ20 26
φ25 31 M3
φ32 41 M4
φ40 56 M5

Back to page top

Accuracy Info

■Accuracy of coupling

O.D. Allowable Angular Misalignment
(°)
Lateral Misalignment
(mm)
φ13 2 0.1
φ16
φ20
φ25 0.15
φ32
φ40
φ50 0.2

Back to page top

Performance info.

■Load info. on coupling

O.D. Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m²)
φ12 0.4 52000 7.8×10−8
φ16 0.5 39000 3.4×10−8
φ20 1 31000 9.1×10−7
φ25 2 25000 2.6×10−6
φ32 4 19000 9.7×10−6
φ40 8 15000 3.3×10−5

Back to page top

Rails for Switches and Sensors

Product name Rails for Switches and Sensors- Aluminum Type L Dimension Configurable, Shape A,B,C
Part number SENBF3-140
Features Rails for Switches and Sensors with the overall length configurable and with two through holes machined
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Adjusting sensor position is easy.

Back to page top

Available sizes

■Rails for Switches and Sensors- Aluminum Type L Dimension Configurable, Shape A,B,C

Material Surface Treatment
6063-T5 Aluminum Alloy Clear Anodize

■Sizes and Dimensions

Applicable Nut
Size
Length
(Configure in 1 mm increments)
3 50-200
4
5

Back to page top

IDEA NOTE Easy lead screws adjustment

Connecting lead screws with coupling allow easy adjustments where guide are always symmetrical to each other compared to center mounting blocks and coupling.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To automatically change the distance between workpiece guides during setup change.
  • Operation
    • By connecting right and left hand screw with coupling and rotating only one lead screw, the distance between guide plates is adjusted without changing the center of reference.

Points for use

  • Thanks to the coupling that connects the lead screws, adjusting only one side will also adjust the side, maintaining the center between the guide plates.

Target workpiece

  • Shape: cardboard box
  • Size: W330 x D280 x H110 mm
  • Weight: 2 kg

Design Specifications

Operating Conditions or Design Requirements

  • Target workpiece width range: 230 to 330 mm
  • Outer dimensions: W721 x D420 x H227 mm

Required Performance

  • Lead Screw
    Single pitch error:±0.02mm
    Accumulated pitch error: ±0.15/300 mm
    Allowable Load:33.8kg

Selection Criteria for Main Components

  • Coupling
    • A coupling with an allowable torque of 4 [N·m], small backlash backlash and an allowable torque of 0.66 [N·m] is selected.

Design Evaluation

Verification of main components

  • Select motor, lead screws and linear bushings based on the workpiece load and workpiece collision load.
  • Confirmation of thrust in axial direction
    • Conditional value: workpiece mass W = 2kg, gravitational acceleration g = 9.8m/s², friction coefficient of lead screw μ = 0.21, lead of lead screw: R = 3mm = 0.003m, lead angle of lead screw: θ = 3.77°, rated torque of geared motor with reduction ratio i = 3: T = 0.66N·m, friction coefficient exerted on workpiece: δ = 0.5
    • Screw efficiency η
      η=(1-μ×tanθ)/(1+μ/tanθ)=(1-0.21×tan3.77)/(1+0.21/tan3.77)=0.24
      Thrust of lead screw:F=2π×η×T/R=2π×0.24×0.66/0.003
      =331.8N
    • Force required to move workpiece: P
      P=M×g×σ=2×9.8×0.5=9.8N and F > P, the necessary force can be obtained.
  • Allowable load of linear ball bushing when workpiece hits the guide
    • Conditional value: linear bushing maximum horizontal distance X0 = 370.4 mm, linear bushing distance in transfer direction Y0 = 276 mm, distance between transfer axis and load position X1 = 180 mm, vertical distance between linear bushing axis and load position L0 = 170.5 mm, load applied when workpiece collides Wa = 40 N, basic rated static load of liner bushing C0 = 598 N, number of linear bushings to which load is applied when workpiece collides N = 2 pieces
    • Load in transfer direction applied to linear bushing on collision side: Ps=(W/N)+{(X1×W)/2×X0}=(40/2)+{(180×40)/(2×370.4)}=29.72N
    • Load in vertical direction applied to linear bushing on collision side: Pn={(L0×W)/(2×Y0)}={(170.5×40)/(2×276)}=12.36N
      Therefore, resultant force applied to linear bushing:P=√(Ps2+Pn2)=32.19N<598=CO (Bushing Dynamic load rating)

Other Design Consideration

  • For applications where only small adjustments are needed it is possible to substitute one left and one right hand screw with right/left hand screw and avoid center block and coupling.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Lead Screws MTSRK16-275-F30-R12-T30-Q12-S20-E10-BQ15 1
2 Lead Screws MTSLW16-255-F30-V12-S30-Q12-BV15 1
3 Lead Screw Nuts MTSFR16 1
4 Lead Screw Nuts MTSFL16 1
5 Lead Screw Nuts MRWZ12 2
6 Lead Screws MTUZ12 2
7 Couplings CPLCN32-12-12 1
8 Couplings CPLCN32-10-12 1
9 Collars KNCLB12-16-10 2
10 Linear Bushings LMUF12 4
11 Linear Shaft SSFJ12-495 2
12 Retaining Rings STWN21 8
13 Gear Motors (Currently not available) PACMR90-W40-V100-MTB90 1
14 Gear Motors PACMGX90-3 1
15 Photomicrosensor(Currently not available) FPMT65 3
16 Rails For Swich & Sensor SENBF3-140 1
17 Hex Posts LSBWRK6-50 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top