Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000218 Fine Adjustment Mechanism Using Flat Springs

Slide Adjustment Utilizing Flat Spring

Adjusting Stopper Screws

Product name Adjusting Stopper Screws- Hexagon Socket, L Configurable, Fine Thread
Part number ANBS6-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Screw with radius at the end is suitable for holding the flat spring.

Back to page top

Available sizes

■Adjusting Stopper Screws- Hexagon Socket, L Configurable, Fine Thread

Adjustment Screw Material Hardness Surface Treatment
Fine Thread 1045 Carbon Steel 45-50HRC Electroless Nickel Plating
Trivalent Chromate
4137 Alloy Steel 50HRC-
304 Stainless Steel - -
420 Stainless Steel 45HRC- -
Coarse Thread 1045 Carbon Steel 45-50HRC Electroless Nickel Plating
Trivalent Chromate
4137 Alloy Steel 50HRC-
304 Stainless Steel - -
420 Stainless Steel 45HRC- -

■Sizes and Dimensions

Screw Shaft Dia. (mm) Thread Length
10 15 20 25 30 35 40 45 50 60 70 80 90 100 120
3 ○ ○ ○ ○ ○ ○ ○ - - - - - - - -
4 ○ ○ ○ ○ ○ ○ ○ ○ ○ ○ - - - - -
5 ○ ○ ○ ○ ○ ○ ○ ○ ○ ○ - - - - -
6 - ○ ○ ○ ○ ○ ○ ○ ○ ○ - - - - -
8 - - ○ ○ ○ ○ ○ ○ ○ ○ - - - - -
10 - - - ○ ○ ○ ○ ○ ○ ○ ○ - - - -
12 - - - - ○ ○ ○ ○ ○ ○ ○ ○ - - -
16 - - - - - - ○ ○ ○ ○ ○ ○ ○ ○ ○
20 - - - - - - - ○ ○ ○ ○ ○ ○ ○ ○

Back to page top

Strut Clamp

Product name Strut Clamps - Parallel Configuration, Different Diameter, Selectable Pitch
Part number KKQT20-15-40
Features For parallel shaft configuration.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective for connecting two parallel shafts.

Back to page top

Available sizes

■Strut Clamps - Parallel Configuration, Different Diameter, Selectable Pitch

Material Surface Treatment Accessory
1018 Carbon Steel Black Oxide Hex Socket Head Cap Screw

■Sizes and Dimensions

Large Hole Dia. Small Hole Dia. Hole Pitch
15 20 25 30 40 50 75 100 150
10 8 ○ ○ ○ - - - - - -
12 10 ○ ○ ○ ○ - - - - -
15 ○ ○ ○ ○ - - - - -
20 15 - ○ ○ ○ ○ - - - -
25 - - ○ ○ ○ ○ - - -
30 20 - - - ○ ○ ○ ○ - -
35 25 - - - - - ○ ○ ○ ○

Back to page top

Accuracy Info

■Accuracy of Strut Clamp

Large Hole Dia. Large Hole Dia. Tolerance
(H7)
Small Hole Dia. Small Hole Dia. Tolerance
(H7)
10 +0.015
       0
8 +0.015
       0
12 +0.018
       0
10
15
20 +0.021
       0
15 +0.018
       0
25
30 20 +0.021
       0
35 +0.025
       0
25

Parallelism of Holes:0.05

Back to page top

IDEA NOTE Fine motion of the slide shaft.

This mechanism allows for fine movement by deflecting the flat springs mounted on both ends of the slide shaft.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To perform fine adjustment during product inspection without changing overall dimensions and layout of the fixture.
  • Operation
    • By pressing the flat springs, which are installed at both ends of the slide shaft, from the outside using adjusting bolts, the slide shaft moves. Due to this movement, the optical axis of the inspection camera that is mounted onto strut clamp is adjusted.
      After that, lock the position of the slide shaft by applying the adjusting screws to the flat springs from opposite direction.

Target workpiece

  • Shape: mounted circuit board
  • Size: W80 x D80 x H12 mm
  • Weight: 40 g

Design Specifications

Operating Conditions or Design Requirements

  • Maximum fine adjustment amount: 1.6 mm
  • Outer dimensions: W100 x D242 x H53 mm

Selection Criteria for Main Components

  • Select adjustment screws that can be used when the flat spring deflection is 1.6mm.

Design Evaluation

Verification of main components

  • Verify that length of the adjusting bolts are sufficient to support all camera positions.
  • Selection of stopper bolts
    • Conditional value: arc length of flat spring (304 Stainless Steel) L1 = 49.5 mm, spring deflection limit σ = 275N/mm², Young's modulus of flat spring E = 186000N/mm², thickness of flat spring H = 1.0mm, arc length from flat spring fixing side to adjusting screw L2 = 24.75 mm, length from flat spring to plate for adjusting screw L3 = 11.1 mm, overall length of adjusting screw L4 = 30 mm, height of nut supplied with adjusting screw L5 = 4 mm
    • If we assume that the arc-shaped flat spring is a straight line, the deflection σ2 when it is handled as a spring with one end fixed,
      σ2=σ×L2²×(3×L1/L2-1)/(3×E×H)=275×24.75²×(3×49.5/24.75-1)/(3×186000×1.0)=1.51mm

      ⇒The length of adjusting screw that can perform adjustment even when the flat spring deflects for 1.51mm is
      range satisfying 1.51 + L3 < L4 - L5
      1.51+11.1<30-5.4
      ⇒30mm, hence, selected adjusting stopper screw is acceptable for this application.

Other Design Consideration

  • When a flat spring is being adjusted using an adjusting screw on one end, the adjusting screw on the other end should not be in contact with the flat spring.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Locating Bolts SSTCA6-50 2
2 Screw Stopper ANBS6-20 2
3 Oil Free Bushings MDZF20-12 2
4 Strut Clamp KLSTNR20 1
5 Linear Shaft SFJ15-136 1
6 Shaft Collars SSCCJ15-5 2
7 Oil Free Bushings MDZB15-10 2
8 Strut Clamp KKQT20-15-40 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top