Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000101 Rotary Indexing Fixture

Possible to temporarily fix rotational position.

Roller

Product name Rollers - With Baked-on Urethane/Rubber Liner, Metal Core - With Set Screw Threads
Part number ROGAN60-15-30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

The Urethane Lined roller type excels at transmitting rotary motion

Back to page top

Risk info.

It is recommended to pre-test the transmissibility of the roller

Back to page top

Available sizes

■Roller (Tapped type)

Material Surface treatment Hardness
Core material (Lining)
304 Stainless Steel - -
5052 Aluminum Alloy Clear anodize -
304 Stainless Steel Urethane Shore A90
5052 Aluminum Alloy
304 Stainless Steel Shore A70
5052 Aluminum Alloy
304 Stainless Steel Shore A50
5052 Aluminum Alloy

■Sizes and Dimensions

Shape O.D. Shaft bore DIA. (H7 mm) Length(mm)
Straight



Crowned
20 8 15-30(5 mm Increments)、40、50
25 8,10,12 15-30(5 mm Increments)、40、50
30 8,10,12,15 15-30(5 mm Increments)、40、50
35 10,12,15,20 20-30(5 mm Increments)、40、50
40 10,12,15,20 20-30(5 mm Increments)、40、50
50 12,15,20,25 25、30、40、50、100
60 12,15,20,25,30 30、40、50、100
80 15,20,25,30 40、50、100

Back to page top

Urethane molded bearing

Product name Silicon Rubber / Urethane Molded Bearings - Flat, with Threaded Shaft
Part number UMBGH15-40
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Small contact area for driven side roller.

Back to page top

Available sizes

■Urethane molded bearing

Material Hardness Color Bearing Shaft
Material Surface treatment
Urethane Shore A95 Black 52100 Bearing Steel Carbon Steel Electroless nickel plating
404C Stainless Steel 303 Stainless Steel -
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
404C Stainless Steel 303 Stainless Steel -
Shore A90 Black 52100 Bearing Steel Carbon Steel Electroless nickel plating
404C Stainless Steel 303 Stainless Steel -
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
404C Stainless Steel 303 Stainless Steel -
Shore A70 Black 52100 Bearing Steel Carbon Steel Electroless nickel plating
Shore A50 Black 52100 Bearing Steel Carbon Steel Electroless nickel plating
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
Silicon rubber Shore A70 Lt. Gray 52100 Bearing Steel Carbon Steel Electroless nickel plating
404C Stainless Steel 303 Stainless Steel -
Anti-static urethane Shore A90 Gray 52100 Bearing Steel Carbon Steel Electroless nickel plating

■Sizes and Dimensions

Shaft bore DIA.(mm) O.D.(mm) Bearing used
3 10 W683ZZA
12
4 13 W684AX50ZZ
16 624ZZ
5 16 WBC5-13ZZ
20 625ZZ
6 20 696ZZ
28 626ZZ
8 28 608ZZ
30 608ZZ
10 30 6000ZZ
40 6200ZZ
15 40 6202ZZ
45 6202ZZ
20 45 6904ZZ
55 6204ZZ
25 65 6205ZZ

Back to page top

Performance info.

■Load capacity of urethane molded bearing

Shaft bore DIA.(mm) O.D.(mm) Urethane Silicon
Shore A95 Shore A90 Shore A70 Shore A50 Shore A70
3 10 38(3.8) 28(2.8) 9(0.9) 4(0.4) 7(0.7)
12 53(5.4) 34(3.5) 10(1) 6(0.6) 9.8(1)
4 13 66(6.7) 44(4.5) 13(1.3) 7(0.7) 13(1.3)
16 79(8.1) 59(6) 16(1.6) 6(0.6) 18(1.8)
5 16 79(8.1) 18(1.8)
20 102(10.4) 78(8) 20(2) 9(0.9) 24(2.4)
6 20 114(11.7) 23(2.3) 15(1.5)
28 218(22.2) 157(16) 44(4.5) 39(4) 47(4.8)
8 28 208(21.2) 42(4.3) 35(3.6)
30 - 176(18) 81(8.3) 65(6.7) 53(5.4)
10 30 94(9.6) 51(5.2)
40 - 274(28) 136(13.9) 93(9.5) 82(8.4)
15 40 122(12.4) 96(9.9)
45 - 343(35) 109(11.1) 102(10.5) 103(10.5)
20 45 130(13.3) 98(10.1)
55 - 490(50) 225(22.9) 176(18.1) 147(15)
25 65 - 750(70) 333(34) 250(25.8) 226(23)

Back to page top

Device stand

Product name Device Stands - Compact Flange, Pipe
Part number MSFSBN10-150
Features Device Stand with compact flange
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

This device stand can support a camera. It is a low cost option.

Back to page top

Available sizes

■Device stand (Compact, w/through hole)

Post Bracket
Material Surface treatment Material Surface treatment
1045 Carbon Steel (Induction hardened) Electroless nickel plating 1045 Carbon Steel Low temp. black
chrome plating
1045 Carbon Steel
Black oxide
304 Stainless Steel -
1045 Carbon Steel (Induction hardened) Electroless nickel plating 1045 Carbon Steel Low temp. black
chrome plating
1045 Carbon Steel
304 Stainless Steel -
1045 Carbon Steel Black oxide 1045 Carbon Steel Black oxide
304 Stainless Steel - 304 Stainless Steel -

■Sizes and Dimensions

Post DIa.
(mm)
Length (1 mm increments) Flange O.D. Mounting hole DIa.
(mm) (mm)
6 50-150 38x20 4.5
8 50-200 38x20
10 50-250 40x22
12 50-300 46x24 5.5
15 75-350 56x29 6.6
20 75-400 63x34 6.6
25 75-450 78x41 9
30 100-450 82x46

Back to page top

Accuracy Info

■Accuracy of Device stand

Shaft DIa. Tolerance
(g6)
φ6 -0.004
-0.012
φ8 -0.005
-0.014
φ10
φ12 -0.006
-0.017
φ15
φ20 -0.007
-0.020
φ25
φ30

Back to page top

IDEA NOTE Fix Rotational Position

You can use a knurled knob and shaft collar to lock the roller's shaft in place. This will prevent the workpiece from rotating.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To rotate and affix cylindrical components in various positions to inspect the internal finish.
  • The workpiece is rotated by hand. This is useful when the workpiece is too heavy to lift.

Points for use

  • Use the clamp type shaft collar and knurled knob to lock the workpiece in place.
  • The rollers are lined with urethane to prevent damages to workpieces.

Target workpiece

  • Cylindrical workpiece
    External dims: φ72 x L280
    Workpiece weight: 2kg

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W600 x D120 x H165

Selection Criteria for Main Components

  • Roller, Molded bearing
    • High friction coefficient Shore A70 urethane is selected for temporary retention.
    • Friction coefficient
      Shore A90 0.413~0.515, Shore A70 0.624~0.648, Shore A50 0.600~0.677
    • Friction coefficient
      Shore A79 0.514~0.572, Shore A50 0.504~0.528

Design Evaluation

Other Design Consideration

  • A knurled knob with a padded tip is used to retain roller rotation.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Roller ROGAN60-15-30 2
2 Shaft Collars SSCMN15 1
3 Deep Groove Ball Bearings B6002ZZ 4
4 Hinge Pins SHCLSG15-73.0-E20-F35.5 1
5 Metal Washers FWSJJ-D20-V15-T3 4
6 Rotary Shaft SSFRRA15-65.0-B5-S5-FC25-G15 1
7 Urethane Mold Bearings UMBGH15-40 2
8 Knurled Knobs - with Tip Pad NOOSP5-20 1
9 Pull Handles UHFNS100 2
10 Camera (Currently not available) EMVC-CB130C3 1
11 Welded Steel Stands MSFSBN10-150 1
12 Super Compact Strut Clamps ALKCC10 2
13 Compact Strut Clamp AQMCC10 1
14 Post For Stand SMSTAM10-150 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top