Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000011 Clamping Mechanism

Clamping mechanism using toggle clamps

Relevant category

Toggle Clamp

Product name Toggle Clamps -Horizontal Handle-
Part number MC01-2B
Features With flanged base for easy mount.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Easy to use with one-touch open/close action.

Back to page top

Available sizes

Toggle Clamps -Horizontal Handle-

Body material 1018 Carbon Steel 304 Stainless Steel
Surface treatment Trivalent Chromate -
Clamping force(N) 264.6 264.6 400 882 2352 264.6 264.6 882 2352
Weight(g) 30 35 60 130 265 30 35 130 265
Arm open-close angle 90° 90° 90° 85° 90° 90° 90° 85° 90°
Handle open/close angle 75° 75° 75° 73° 65° 75° 75° 73° 65°
Overall width 23.8 23.8 23.8 36 35 23.8 23.8 36 35
Overall height(Clampled) 17.3 17.3 34.6 37.8 47.6 17.3 17.3 37.8 47.6
Overall height(Unclamped) 48.3 48.3 78 96.8 110.2 48.3 48.3 96.8 110.2
Overall length (Clamped) 71 69.1 100.6 143.5 173 71 69.1 143.5 173
Clamp position Fixed Variable Variable Variable Variable Fixed Variable Variable Variable
Accessory Nylon Bolt Bolt with rubber
Material: NBR
Hardness: Shore A70
Stainless steel bolt

* Please see the product pages for shape details and dimensions.

Back to page top

Stopper Bolt with Urethane

Product name Stopper Bolts With Bumpers- Straight Type
Part number USUS6-25
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Urethane tips are used to prevent workpiece damage

Back to page top

Available sizes

Stopper Bolts With Bumpers- Straight Type

Stopper Bolt
Material Hardness Material Strength classification Surface treatment
Urethane
(Black)
Shore A90 4137 Alloy Steel 10.9 Trivalent Chromate
304 Stainless Steel - -
Polyacetal (White) - 4137 Alloy Steel 10.9 Trivalent Chromate
304 Stainless Steel - -

■Sizes and Dimensions

Screw DIA. (Coarse) Threaded section length (Length under head) Stopper
10 15 20 25 30 35 40 45 50 60 70 O.D. Height
M4 φ3.1 4.5
M5 φ4
M6 φ4.8
M8 φ6.5 5.5
M10 φ8.3
M12 φ10 6

Back to page top

Support Pin

Product name Support Pins- Pilot Shape Selectable, Stepped Pilot
Part number SRPAC8-L15.00-P3.00-F2.0
Features This can be used for horizontal / vertical positioning on high locations.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Good height accuracy, and pin configuration makes suitable for workpiece guide.

Back to page top

Available sizes

Support Pins- Pilot Shape Selectable, Stepped Pilot

Material Surface treatment Hardness
1045 Carbon Steel Black oxide
Hard chrome plating Hardness 750HV〜
Chrome thickness 3μm or more
Black oxide Heat treated hardness 45〜50HRC
Hard chrome plating Heat treated hardness 45〜50HRC
Chrome thickness 3μm or more Hardness 750HV〜
440C Stainless Steel Heat treated hardness 50〜55HRC

■Sizes and Dimensions

Hex size Hex shaft length Pin diameter Pin length (Pin section height) Screw hole
Straight section Tapered section Screw diameter Depth
Specify in 0.01mm increments Specify in 0.01mm increments Specify in 0.1mm increments (Coarse)
6 10.00〜50.00 φ3.00〜φ4.00 2.0〜12.0 1 M3 6
7 φ3.00〜φ6.00 2.0〜15.0
8 15.00〜50.00 M4 8
10 20.00〜80.00 φ4.00〜φ8.00 2.0〜20.0 2 M5 10
12 φ4.00〜φ10.00
13 φ5.00〜φ10.00 2.0〜25.0 3 M6 12
14
17 φ8.00〜φ15.00 2.0〜30.0
19 M8 16
24 φ10.00〜φ15.00 4

*Manufactuable sizes are limited by the material. Please see the product pages for details.

Back to page top

Accuracy Info

Accuracy of Stepped and Tapped Hex Support Pins

  • Pin diameter tolerance: 0/-0.01
  • Hex shaft length tolerance: +0.05/0

Back to page top

IDEA NOTE Two toggle clamps hold down at four points

Two stopper bolts are provided on each toggle clamp, enabling supporting at four points.

IDEA NOTE Stopper bolts are used.

The workpiece is protected from scratches or damage by resin tipped clamp tips.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Workpiece holding is ensured by 4 point clamping near locating features.

Points for use

  • Manually operated toggle clamps.
  • Urethane rubber tipped stopper bolts are used to prevent damage to the workpiece.

Target workpiece

  • Substate
    External dimensions W130 x D110 x t1.6

Design Specifications

Operating Conditions or Design Requirements

  • Toggle clamp arm open/close: Angle: 90°
  • External dimensions: W300 x D150 x H54

Selection Criteria for Main Components

  • Toggle clamp
    • Clamp is hold down type with a horizontal handle since the clamping is vertical to restrain the workpiece.
    • Wide opening clamps are used to ease workpiece loading and unloading.
    • The clamps apply a light force on the workpiece during operation so standard handles are used.
  • Stopper bolts with urethane bumpers
    • Resin type is selected to prevent workpiece damage.

Design Evaluation

Other Design Consideration

  • A dual point contact arm is mounted on the toggle clamp to better utilize one clamp.
  • The brackets included with the toggle clamps are used to mount the dual contact arm.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Toggle Clamps MC01-2B 2
2 Stopper Bolts USUS6-25 4
3 Locating Pins SRPAC8-L15.00-P3.00-F2.0 4
4 Collars KNCLSS4-6-10 8
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top