Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000013 Long Workpiece Holding Fixture

Magnetic and physical workpiece clamp.

Relevant category

Magnet

Product name Magnets - Cylindrical
Part number HXNN8-8
Features Neodymium Magnet and Samarium-Cobalt Magnet characterized by their strong magnetic force.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for temporary retention of workpiece.

Back to page top

Available sizes

■Magnets - Cylindrical

Material Surface treatment Heat resistant temperature
High Force Neodymium Magnet nickel plating 60℃
Neodymium Magnet 80℃
Heat resistant Neodymium Magnet 150℃
Cobalt magnet 200℃

■Sizes

DIA. Length High Force Neodymium Neodymium Heat resistant Neodymium Cobalt
φ1 2 ○ ○ ○ ○
3 − ○ ○ ○
5 ○ ○ ○ ○
φ2 2 ○ ○ ○ ○
3 ○ ○ ○ ○
4 ○ ○ − −
5 ○ ○ ○ ○
φ3 1 ○ ○ − −
2 ○ ○ ○ ○
3 ○ ○ ○ ○
4 ○ ○ ○ ○
5 ○ ○ ○ ○
6 ○ ○ ○ −
φ4 1 − ○ − −
2 ○ ○ ○ ○
3 ○ ○ ○ ○
4 ○ ○ ○ ○
5 ○ ○ ○ ○
8 ○ ○ ○ −
10 ○ ○ ○ −
φ5 1 − ○ − −
2 ○ ○ ○ ○
3 ○ ○ ○ ○
4 ○ ○ ○ ○
5 ○ ○ ○ ○
6 ○ ○ ○ ○
8 ○ ○ − −
10 ○ ○ ○ −
φ6 2 ○ ○ ○ ○
3 ○ ○ ○ ○
4 ○ ○ ○ ○
5 − ○ ○ ○
6 ○ ○ ○ ○
8 ○ ○ ○ −
10 ○ ○ − −
φ8 2 − ○ ○ ○
3 ○ ○ ○ ○
5 ○ ○ ○ ○
6 ○ ○ − −
8 ○ ○ ○ ○
10 ○ ○ − −
φ10 2 − ○ ○ ○
3 ○ ○ ○ ○
5 ○ ○ ○ ○
8 − ○ ○ ○
10 ○ ○ ○ ○
φ12 2 − ○ ○ ○
3 − ○ ○ ○
5 − ○ ○ ○
8 − ○ ○ ○
10 − ○ ○ ○
φ15 2 − ○ ○ ○
3 − ○ ○ ○
5 − ○ ○ ○
8 − ○ ○ ○
10 − ○ ○ ○
φ20 3 − ○ − −
10 − ○ − −

Back to page top

Performance info.

■Attraction force and surface magnetic flux density of Cylindrical magnet

DIA. Length Attraction force(N) Surface magnetic flux density (Gauss G)
High Force Neodymium Neodymium Cobalt High Force Neodymium Neodymium Cobalt
Heat resistant Neodymium Heat resistant Neodymium
φ1 2 0.08 0.06 0.04 1900〜2100 1100〜1300 900〜1100
3 − 0.07 0.05 − 1200〜1400 1000〜1200
5 0.1 0.08 0.06 2100〜2300 1300〜1500 1100〜1300
φ2 2 0.77 0.59 0.39 3500〜3700 2400〜2600 2000〜2200
3 0.9 0.69 0.49 3700〜3900 3100〜3300 2600〜2800
4 0.93 0.72 − 3700〜3900 3400〜3600 −
5 1.01 0.78 0.49 4100〜4300 3100〜3300 2600〜2800
φ3 1 1.39 1.07 − 2700〜2900 2000〜2400 −
2 2.04 1.57 1.08 3700〜4000 3100〜3300 2600〜2800
3 2.55 1.96 1.37 4200〜4500 3300〜3500 2800〜3000
4 2.93 2.25 1.47 4400〜4700 3400〜3600 2900〜3100
5 3.06 2.35 1.57 4500〜4800 3500〜3700 2900〜3100
6 3.6 2.82 − 4600〜4800 4100〜4300 −
φ4 1 − 1.47 − − 2000〜2200 −
2 3.69 2.84 1.86 4100〜4300 3100〜3300 2600〜2800
3 4.97 3.82 2.55 4200〜4500 3600〜3800 3100〜3300
4 5.6 4.31 2.94 4500〜4800 3800〜4000 3200〜3400
5 6.11 4.7 3.14 4800〜5100 4000〜4200 3400〜3600
8 8.5 6.82 − 5100〜5400 4500〜4700 −
10 9.04 6.96 − 5200〜5500 4500〜4700 −
φ5 1 − 1.45 − − 1800〜2000 −
2 5.1 3.92 2.65 3500〜3700 3000〜3200 2500〜2700
3 7.51 5.78 3.82 4200〜4500 3800〜4000 3200〜3400
4 8.92 6.86 4.61 4600〜4900 4000〜4200 3400〜3600
5 9.93 7.64 5.1 4900〜5100 4300〜4500 3600〜3800
6 10.57 8.13 5.39 5100〜5400 4300〜4500 3600〜3800
8 11.64 8.96 − 5200〜5500 4700〜4900 −
10 12.74 9.8 − 5400〜5700 4800〜5000 −
φ6 2 6.5 5 3.33 3100〜3400 2900〜3100 2400〜2600
3 9.93 7.64 5.1 4000〜4300 3700〜3900 3100〜3300
4 12.48 9.6 6.47 4600〜4900 3900〜4100 3300〜3500
5 − 10.88 7.25 − 4300〜4500 3600〜3800
6 15.29 11.76 7.84 5100〜5400 4400〜4600 3700〜3900
8 15.34 11.8 − 5400〜5600 4700〜4900 −
10 15.39 11.84 − 5500〜5800 4800〜5000 −
φ8 2 − 6.66 4.41 − 2400〜2600 2000〜2200
3 14.01 10.78 7.45 3500〜3800 3200〜3400 2700〜2900
5 23.31 17.93 11.96 4700〜5000 4200〜4400 3500〜3700
6 26.76 20.59 − 5100〜5400 4700〜4900 −
8 29.94 23.03 15.39 5400〜5700 4600〜4800 3900〜4100
10 31.23 24.02 − 5600〜5900 5000〜5200 −
φ10 2 − 7.84 5.29 − 2000〜2200 1700〜1900
3 18.34 14.11 9.41 3100〜3400 2800〜3000 2400〜2600
5 32.23 24.79 16.56 4300〜4600 3800〜4000 3200〜3400
8 − 34.3 23.03 − 4700〜4900 4000〜4200
10 49.43 38.02 25.48 5500〜5800 4900〜5100 4100〜4300
φ12 2 − 9.02 5.98 − 1600〜1800 1300〜1500
3 − 16.46 11.07 − 2500〜2700 2100〜2300
5 − 31.16 20.87 − 3600〜3800 3000〜3200
8 − 46.55 31.07 − 4500〜4700 3800〜4000
10 − 52.72 35.28 − 4800〜5000 4000〜4200
φ15 2 − 10.58 7.06 − 1400〜1600 1100〜1300
3 − 19.6 13.13 − 2300〜2500 1900〜2100
5 − 39.59 26.46 − 3100〜3300 2600〜2800
8 − 64.39 43.02 − 4200〜4400 3500〜3700
10 − 75.85 50.67 − 4600〜4800 3800〜4000
φ20 3 − 34.32 − − 1700〜1900 −
10 − 98.06 − − 4200〜4400 −

Back to page top

IDEA NOTE Workpiece is attracted by a magnet

Magnet position can be adjusted to change the holding force of the workpiece.

IDEA NOTE Clips with torsional springs are used to fix the workpiece.

To compensate for different length objects, the number of clips used can be adjusted.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Clamping mechanism which utilizes magnets as well as clips.
  • Each clamp is separated allowing multiple points of contact.

Points for use

  • The magnet locates the workpiece, and the clips hold it in place.

Target workpiece

  • Long magnetic objects.
    Dims: W50 x D150 x H30, t3

Design Specifications

Operating Conditions or Design Requirements

  • External dims.: W300 x D60 x H86

Required Performance

  • Spring load: 10.23N (Unclamped)
    8.26N(Workpiece clamped)

Selection Criteria for Main Components

  • Clamps
    • Spring with low constant is selected in order to reduce the operation efforts.

      Spring constant is determined by = Longitudinal elastic modulus × wire diameter ^ 4 ÷ 64 ÷ Coil center DIA. ÷ Effective number of turns.

  • Magnet
    • Select a magnet with attraction force appropriate for the application.
    • For this example, springs with constant : 2.44N・mm/deg. is selected.

      Spring constant is determined by = Longitudinal elastic modulus × wire diameter ^ 4 ÷ 64 ÷ Coil center DIA. ÷ Effective number of turns.

Design Evaluation

Verification of main components

  • Select a spring appropriate for the application.
  •  Spring load
    • Calculation formula: Reaction force F = k x θ / l
      Spring constant (k): 2.44 mm/deg
      Max. operational angle (θ): 78
      Load point distance from the coil center (I): 18.6mm
  • Clamp released
    • Spring. operational angle (θ): 78°
      F = 2.44 × 78 / 18.6 = 10.23 N
  • Workpiece clamp
    • Spring. operational angle (θ): 63°
      F = 2.44 × 63 / 18.6 = 8.26 N

Other Design Consideration

  • Magnetic attraction force can be adjusted by magnet size and position.
  • Select a torsional spring that makes the clip easily operational.

    Spring constant is determined by = Longitudinal elastic modulus × wire diameter ^ 4 ÷ 64 ÷ Coil center DIA. ÷ Effective number of turns.

  • Provide a magnet block and fixing pins on the right hand side to accommodate different workpieces.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Precision Pivot Pins SCDG4-22 3
2 Magnet HXNN8-8 1
3 Long Knurled Head Screws LRLBS3-A20-L24 1
4 PTFE Sheets PTFETT0.23-20 1
5 Dowel Pins MSH3-8 4
6 Set Screws Soft Type SBPPS4-6 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top