Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000110 Precision Visual Inspection Using Camera

Positioning repeatability achieved by means of manual jig

Linear Guide

Product name Miniature Linear Guides - Long Blocks
Part number SSELB16-350
Features Compliant with the industry standard specifications. Higher load ratings and allowable moments than standard blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Stable linear motion is required often.

Back to page top.

Available sizes

■Miniature Linear Guides - Long Blocks

Material Hardness
Stainless Steel (440C Stainless Steel) 56HRC-
Carbon steel (SCM, etc. alloy) 58HRC-

■Sizes and Dimensions.

Number of Blocks Block Width Block Length Overall Height Rail Length
1 12 21 6 40-100
17 32 8 40-130
20 40 10 65-275
27 45.8 13 70-470
32 58.3 16 110-670
40 67.7 20 160-700
2 12 21×2pcs. 6 70-100
17 32×2pcs. 8 85-130
20 40×2pcs. 10 95-275
27 45.8×2pcs. 13 120-470
32 58.3×2pcs. 16 150-670
40 67.7×2pcs. 20 220-700

* Please see the product pages for details of selectable sizes.

Back to page top.

Selection Steps

■Miniature linear guide selection steps.

Determination on Operating Conditions.
(Moving mass, feed rate, motion pattern, life).

Temporary selection of linear guide specifications.
(Block type, overall height, rail length are temporarily selected according to the conditions of use.).

Basic safety check.
  • Allowable Load.
  • Operating Life.
  • Preload.

Back to page top.

Accuracy Info

■Preload and Accuracy Standards (Long Blocks / Light Preload / High Grade).

(μm)

Radial Clearance -3~0
H Dimension Tolerance ±20
Pair variation of H 15
Tolerance of dims. W2 ±25
Pair variation of W2 20

(μm)

Rail Length (mm)
-80 81-200 201-250 251-400 401-500 501-630 631-700
Running Parallelism 3 7 9 11 12 13.5 14

Back to page top

Performance info.

Load Rating of Linear Guides (Standard block / Light Preload / High Grade).

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN C0 (Static) kN MAN+m MBN+m McN+m
6 0.3 0.6 0.8 0.8 1.5
8 0.9 1.5 4.1 4.1 5.2
10 1.5 2.5 5.1 5.1 10.2
13 2.2 3.3 8.8 9.5 16.1
16 3.6 5.4 21.6 23.4 39.6
20 5.2 8.5 48.4 48.4 86.4

Back to page top.

Technical Calculations

Operating Life Calculation for Linear Guides.

Operating Life.
When the linear guide is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the stress works on the rolling elements (steel balls) and the rolling contact surfaces (rails) constantly.Total travel distance until the first flaking occurs is called Life of Linear Guides.
Rated life.
Rated life is the total travel distance that 90% of linear guides of the same type can reach, under the same conditions, with no occurrence of flaking damage.Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear guides, as shown below.
Load must be calculated before actually using linear guides.To obtain loads during linear reciprocating motion, it is necessary to fully consider vibrations and impacts during motion as well as distribution condition of the load applied to linear guides. So, it is not easy to calculation the loads.In addition, the factors as operating temperature also significantly affect the life. Considering these conditions, the above-mentioned calculation formula will be as follows.
  • L: Rated Life (Km).
  • fH: Hardness Factor (See Fig.1).
  • fT: Temperature Factor (See Fig.2).
  • fC: Contact Factor (See Table-1).
  • fW: Load Factor (See Table-2).
  • C: Basic Dynamic Load Rating (N).
  • P: Applied Load (N).
Hardness factor (fH).

For Linear Guide applications, sufficient hardness is required for ball contact shafts.Inappropriate hardness causes less allowable load, resulting in shorter life.
Please correct the rated life with the hardness factor.

Temperature factor (fT).

When the temperature of linear guides exceeds 100 C, the hardness of guides and shafts will be reduced, and the allowable loads will also be reduced compared to being used at room temperature, causing a reduction of life.Please correct the rated life according to the temperature factors.
* Please use Linear Guides at within the heat resistance temperature ranges shown on product pages.

Contact factor (fC).

Table-1. Contact factor.

Number of blocks per rail Contact factor fC.

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

For actual applications, more than 2 blocks are generally used per shaft.In this case, the load applied to each block varies depending on machining precision and is not uniformly distributed.As a result, per-block allowable load varies depending on the number of blocks per rail.Please compensate rated life with Contact Factors on Table - 1.

Load Factor (fW).

Table-2. Load factor.

Conditions of Use fw
No shocks/vibrations, low speed: 15m/min. or less 1.0-1.5
No significant shocks/vibrations, medium speed: 60m/min. or less 1.5-20
With shocks/vibrations, high speed: 60m/min. or more 2.0-3.5

To calculate load applied to the Linear Guides, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads.However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion.Thus, table-2 load factor helps simplify the life calculation.

Applied Load P Calculation Method.
When load is applied to the a block, convert moment load into applied load by the following formula.
  • P: Applied Load (N).
  • F: Downward load (N).
  • C0: Static load rating (N).
  • MA: Allowable static moment - Pitching direction (N・m).
  • MC: Allowable static moment - Rolling direction (N・m).
  • Lp: Load point distance (m) in pitching direction.
  • Lr: Load point distance (m) in rolling direction.

Back to page top

Threaded Stopper Blocks

Product name Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread
Part number AJLTTS4-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

The slim body is suitable for the parts layout.

Back to page top.

Available sizes

■Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread

Material Surface Treatment Adjusting Screw Type
Coarse Thread Fine Thread
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel

■Sizes and Dimensions.

Adjustment Screw Overall Height Overall Width Overall Length Plate Thickness Mounting Screw
Diameter Pitch Center Height
Coarse Thread Fine Thread
M3 0.5 0.35 15・20 Center Height +4 9 25 6 M4
M4 0.7 0.5
M5 0.8 0.5 15 Center Height +6 12 32 8 M5
M6 1 0.75
M8 1.25 0.75 25・30・35 Center Height +10 22 44 10 M6
M10 1.5 1
M12 1.75 1
M16 2 1.5 35・40 Center Height +15 30 65 15 M8
M20 2.5 1.5

Back to page top.

Support Pins

Product name Support Pins- Flat, Round, Flat, Threaded
Part number STPASU6-L11.5
Features This can be used for horizontal / vertical positioning on high locations.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Standards to secure the required height accuracy.

Back to page top

Available sizes

■Support Pins- Flat, Round, Flat, Threaded

Material Surface Treatment Hardness
1045 Carbon Steel Black Oxide
Hard Chrome Plating -
Black Oxide Treated Hardness 45 - 50 HRC
Hard Chrome Plating Heat treated hardness 45〜50HRC
304 Stainless Steel - -
440C Stainless Steel Heat treated hardness 50〜55HRC

■Sizes and Dimensions.

Pin Dia. Pin section length Thread Wrench flats
0.01 mm Increments DIA. (Coarse) Length
φ6 10.00〜50.00 M3 4.5 5
φ8 M5 7.5 7
φ10 20.00〜80.00 8
φ12 10
φ15 M8 12 13
φ20 17

Back to page top

Accuracy Info

■Accuracy of Support Pins Flat Type.

Pin DIA. Tolerance: ±0.1.

Pin Section Length Tolerance: +0.05/0.

Back to page top.

IDEA NOTE Workpiece setting repeatability

Mechanism in which a workpiece is positioned by a locating pin and retained by a toggle clamp.

IDEA NOTE Improvement of workpiece setting workability

As the work piece inspecting position can be moved using the linear guide, it is possible to perform inspection in multiple positions.

IDEA NOTE The linear guide rail presser pin prevents the linear guide block from coming off.

As the work piece is positioned the linear guide could run off the track, to prevent this a rail presser pin also serves as a block retainer.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To set and position a workpiece using a toggle clamp.
  • To visually inspect a workpiece using a camera.

Points for use

  • A mechanism that moves a workpiece to a specific area through the use of a linear guide, positions the workpiece below a camera and retains position utilizing a toggle clamp.

Target workpiece

  • Circuit board.
  • Outer dimensions:50x80xt2.

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W400 x D135 x H100.
  • Toggle clamp arm opening/closing angle: 90°
  • Linear guide stroke: 230mm.

Required Performance

  • Positioning repeatability: 0.1mm.

Selection Criteria for Main Components

  • Toggle clamp.
    • A vertical clamp is used to hold the bottom and top surfaces of the work piece.

Design Evaluation

Other Design Consideration

  • By performing the stroke along a linear guide using both a toggle clamp and locating pin, workpiece positioning repeatability is increased.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSELB16-350 1
2 Toggle Clamps MC01-2B 1
3 Toggle Clamps MC01-1 2
4 Toggle Clamps MCS4-15 2
5 Camera (Currently not available) EMVC-CB130C3 1
6 Grip GRAM6 1
7 Locating Screw Stopper Blocks AJLTTS4-20 1
8 Screw Stopper STBBS4-20 1
9 Locating Pins ELANA6-P4-B5-L8-MC3 2
10 Locating Pins STPASU6-L11.5 2
11 Resin Collars FCLJJ-V4-D8-L30 3
12 Locating Pins CLPSTAH3-L10-E0.5-A15 8
13 Hex Socket Set Screws MSSU5-8 2
14 Stop Pins SSTEH5.5A 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top