Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000276 Variable-angle Conveyor

Making conveyor angle variable with a cylinder.

Shaft Supports

Product name Shaft Supports - T-Shaped - Slit Type
Part number SHSTB25-60
Features Wide Slit Type has a longer guide compared with Standard Type. Improves Retentivity.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Serves as the fixing bracket for the fulcrum bearing.

Back to page top

Available sizes

■Shaft Supports - T-Shaped - Slit Type

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Hex Socket Head Cap Screw 1 pcs.
Electroless Nickel Plating Hex Socket Head Cap Screw 1 pcs.
304 Stainless Steel -
6063 Aluminum Alloy Clear Anodize
Black Anodize Hex Socket Head Cap Screw 1 pcs.

■Sizes and Dimensions

Shaft bore Dia. Height of hole from
the mounting face (Selection)
Width Overall Height Thickness
10 15 20 25 30 40 50 60 80
3 - - - - - - 26 Height of hole from the mounting face
+11
8
4
5 - - - - - - Height of hole from the mounting face
+12
6
8 - - - 42 Height of hole from the mounting face
+16
10
10 - - - -
12 Height of hole from the mounting face
+18
13 - - - - -
15 54 Height of hole from the mounting face
+20
16 - - - -
18 - - - 67 Height of hole from the mounting face
+26
16
20
25 - - - Height of hole from the mounting face
+28
30 - - - - 85 Height of hole from the mounting face
+33
20
35 - - - - Height of hole from the mounting face
+36
40 - - - - 100 Height of hole from the mounting face
+38
50 - - - - - 125 Height of hole from the mounting face
+51
25

Back to page top

Accuracy Info

■Accuracy of Shaft Supports

Shaft bore Dia. Tolerance(H7)
3 +0.009
 0
4 +0.012
 0
5
6
8 +0.015
 0
10
12 +0.018
 0
13
14
15
16
18
20 +0.021
 0
25
30
35 +0.025
 0
40
50

Tolerance of shaft bore height: +/- 0.02

Parallelism of the Mounting Surface and the Shaft Bore: 0.02

Back to page top

Hinge Bases

Product name Hinge Bases - L-Shaped, Standard / Tapped Hole for Stopper
Part number HGLNM12-W16-H35
Features L-shaped Hinge Bases suitable when installing hinge frames on limited spaces.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable when installing hinge frames in limited space.

Back to page top

Available sizes

■Hinge Bases - L-Shaped, Standard / Tapped Hole for Stopper

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Pin Hole Dia. L-Part Width
(1mm Increments)
3 3~6
4 4~8
5 5~10
6 6~12
8 8~16
10 10~18
12 12~30
13 13~30
14 14~24
15 15~24
16 16~24
20 20~30
25 25~35

Back to page top

IDEA NOTE Adjusting slope angle with a cylinder

The conveyor can be set to two different angles by means of a cylinder with built-in sensor.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A conveyor that delivers two different type of workpieces into their respective container.

Points for use

  • The cylinder, rotary shaft base and pin support are connected and placed on an external frame.

Target workpiece

  • Plastic molded goods
  • Dimensions: SR: 40 mm x H: 32 mm
  • Mass: 0.16kg

Design Specifications

Operating Conditions or Design Requirements

  • Drive part dimensions
    • Height of bottom portion - conveyor at horizontal (maximum) position: 1242 mm
    • Conveyor length: 900 mm, belt width: 200 mm
    • Frame width: 330 mm
  • Operation specifications
    • Cylinder stroke: 200 mm
    • Difference of elevation at conveyor exit: 223.3 mm

Selection Criteria for Main Components

  • Cylinder capacity: 178 N or more

Design Evaluation

Verification of main components

  • Verify cylinder thrust for conveyor frame weight.
  • Cylinder capacity:
    • Conditional values: Distance between cylinder side hinge and rotary shaft: r1 = 715.5 mm, Distance between frame center and rotary shaft: r2 = 325 mm, conveyor frame part mass m = 40.0 kg
    • Thrust required for drive under moment around rotary shaft: F1 = F2 x r2/r1 Thus, F1 = 40 x 9.8 x 325/715.5 = 178N
    • Operating air pressure: 0.5 MPa, cylinder I.D. 63 mm, outstroke cylinder output at load factor of 0.5 F0 = 770 N (SMC catalogue value)
    • Safety factor: Sf = F0/F1 = 770/178 = 4.32

Other Design Consideration

  • The workpiece guide is omitted because workpiece positioning is not necessary.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Miniature Conveyor CVSX-200-900-60-S200-INV-5-H-A 1
2 Pillow Blocks PDR25 2
3 Rotary Shaft SFRMHQ30-120-F65-P25-T65-Q25 1
4 Shaft Supports SHSTB25-60 2
5 Collars KNCLM25-30-10 2
6 Hinge Bases HGLNM12-W16-H35 1
7 Screw Stopper STBBM12-70 2
8 Flow Rate Control Valves SPSNL8-3 2
9 Square Aluminum Extrusion (Currently not available) EFS6-3060-270 2
10 Square Aluminum Extrusion (Currently not available) EFS6-3060-794 2
11 End Caps for Aluminum Extrusion HFC6-3060-B 4
12 Brackets for Aluminum Extrusion HBLTD6-SET 4
13 Nuts For Aluminum Extrusion HNTT6-6 20
14 Socket Head Cap Screws-with Washer CBST5-15 8
15 Socket Head Cap Screws-with Washer CBST6-15 8
16 Socket Head Cap Screws-with Washer CBST6-20 16
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top