Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000035 Cylinder Linear Motion Mechanism

Table slide with stroke end adjustment

Relevant category

Shock Absorber

Product name Shock Absorbers
Part number MAKC0805B
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To smooth out shock and absorb energy at end stroke.

Back to page top

Available sizes

■Shock Absorbers (Fixed)

Type Thread Dia. - Pitch Stroke Body material Surface treatment Speed Overall length
With Cap Without Cap
With Cap
Without Cap
M4-0.5 4 303 Stainless Steel - Low Speed 32.6 28.6
M6-0.75 Low Speed 33 29
M8-0.75 5 C36000 Brass Electroless
Nickel
Plating
Low Speed 37 32
M10-1 Carbon Steel Low Speed 39
8 Low Speed 53 46
Low Speed 55 48
Medium Speed
High Speed

Back to page top

Selection steps

■Shock Absorbers Selection Steps

1. Calculate the inertia energy (E1)
Calculate the energy based on the collision material mass (m), collision velocity (V), moment of inertia (I), and collision angle velocity (u), according to the selection calculation example.

2. Temporarily select the absorber stroke
Determine the temporary stroke (S') according to Fig.1.

3. Calculate the addition energy (E2')
Verify the existence of thrust force (F) and calculate the addition energy according to the selection calculation example.

4. Calculate the total energy
Calculate the total energy by adding inertia energy (E1) and addition energy (E2') together.

Fig.1 Determine the temporary stroke (S') based on the inertia energy (E1) (adjustable / fixed type)

5. Check the equivalent mass
Calculate the equivalent mass according to the selection calculation example to check if it is less than or equal to the maximum equivalent mass (me') shown in the catalog.

6. Select the absorption property structure from the energy ratio.
Temporarily select the orifice type according to Fig.2.

7. Check the max. absorption energy per minute
Calculate the energy per minute (ET) based on the operating cycle (times/min) and the total energy to confirm that it is within the operating range.

Fig.2 Select the orifice type based on the energy ratio (addition energy (E2') / inertia energy (E1))

Back to page top

Performance info.

■Shock Absorber Properties (Fixed)

Thread Dia. - Pitch Stroke Speed Max. Absorption Energy Max. Equivalent
Mass(kg)
Each Time(J) Per Minute(J)
M4-0.5 4 A 0.1 4.5 1
B 0.3 13.5 3
M6-0.75 A 0.1 4.5 1
B 0.3 13.5 2
L 0.5 22.5 3
M8-0.75 5 A 0.39 17.6
B 0.68 22.5 5
M10-1 A 41.1
B 0.98 8
8 A 58.8 7
B 1.47 10
L 2.94 20
M 9
H 2.5
Speed Type Impact Speed Range
Low Speed A 0.3-1m/s
B
L
Medium Speed M 0.3-2m/s
High Speed H 0.3-3m/s

Back to page top

Technical calculations

■Shock Absorber Energy Calculations
Selection example: Horizontal collision with air cylinder thrust
  • m=30kg
  • V=0.6m/s
  • N = 20 times/min
  • Air Cylinder
  • I.D.: φ40, Operating pressure: 0.5 Mpa


●Inertia energy E1 (J)

●Temporary stroke S' (mm)

S' = 15 mm according to Fig.1
(See the shock absorber selection steps for Fig.1)

●Addition energy E2' (J)

Cylinder thrust is F = 628.4 N
E2' = F x S' = 628.4 x 0.015 = 9.4 J

●Total energy E' (J)

E' = E1 + E2' = 5.4 + 9.4 = 14.8J

Equivalent mass me' (kg)

Temporary selection

Select the adjustable type
Select the medium speed M from the collision velocity
Select MAC2016M from E' and me' (stroke S = 16 mm)

Re-calculate

E2=F×S=10.1J
E=E1+E2=15.5J

Energy per minute ET
ET=E×N=15.5J×20=310J/min

Back to page top

Adjusting Stopper Screw

Product name Adjusting Stopper Screws- Hexagon Socket, L Configurable, Fine Thread
Part number ANB6-30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Forward End Position Fine Adjustment

Back to page top

Risk info.

Contact Surface Abrasion

Back to page top

Available sizes

■Adjusting Stopper Screws (Hexagon Socket Type, L selectable) Spherical Tip

Screw
Type
Material Hardness
(Tip)
Surface treatment Accessory(Nut x 1 pc.)
Material Surface treatment
Fine Thread

Coarse Thread
1045 Carbon Steel 45〜50HRC Electroless
Nickel Plating
1018 Carbon Steel Trivalent
Chromate
Trivalent Chromate
4137 Alloy Steel 50HRC〜
304 Stainless Steel 304 Stainless Steel
420 Stainless Steel 45HRC〜

■Size Specification

Thread Diameter x Pitch Overall length
(in the increment of 5mm)
Fine Thread Coarse Thread
M3×0.35 M3×0.5 10~40
M4×0.5 M4×0.7 10~60
M5×0.5 M5×0.8 10~60
M6×0.75 M6×1.0 15~60
M8×0.75 M8×1.25 20~60
M10×1.0 M10×1.5 25~100
M12×1.0 M12×1.75 30~100
M16×1.5 M16×2.0 40~100
M20×1.5 M20×2.5 45~120

* Selectable size will differ depending on materials.
* For details, please see products page.

Back to page top

Floating Joint

Product name Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set
Part number FJRHA5-0.8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

A more rigid type was selected to support the load applied to cylinder.

Back to page top

Available sizes

■Floating Joints - Quick Connection Type

Part No. Part name Material
Stud 304 Stainless Steel
Nut 1018 Carbon Steel
Case C36000 Brass
Ball Holder
Ball Joiner
Socket
Rod Tip Nut SWCH8R Carbon Wire Steel (JIS)
Screw Diameter-Pitch Stud Length Screw Depth Overall length
M4−0.7 10 4.5 26
M5−0.8 12.5 6 33.5
M6−1.0 15.5 36.5

Back to page top

IDEA NOTE Stopper and shock absorber are mounted on the same block.

Standard Misumi block for mounting both shock absorber and stopper for more compact design and reduction in number of parts.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Cylinder driven table.

Target workpiece

  • Small printed circuit boards.
    • W40 x D110 x H1.6 mm

Design Specifications

Operating Conditions or Design Requirements

  • External dims.; W120 x D564 x H45mm
  • Transfer stroke: 200mm

Required Performance

  • Positioning accuracy: ±0.5 /200mm
  • Load: Table + Workpiece = 0.2kg

Selection Criteria for Main Components

  • Select a cylinder with ample thrust for transfer.

Design Evaluation

Verification of main components

  • Select cylinder bore based on work load.
  • Selection of cylinder bore
    • Operating conditions:
      Horizontal mount
      M = 0.3kg - Load mass (Workpiece, Block)
      μ = 0.06 - Coefficient of friction
      g = 9.8m/s² - Gravitational acceleration
      P = 0.4MPa - Operating pressure
      η=50 % - Load factor
      Actual load F = μMg,
      therefore F = 0.006 × 0.3 × 9.8 = 0.02N
      Required cylinder force F0 = (F / η) × 100 ,
      thus F0 = (0.02 / 50) × 100 = 0.04N
      Cylinder Bore Dia. is determined based on cylinder force, F0 = A x P
      Where A (mm²) - cylinder pressure area
      DO=√(1.274 × F0 / P) therefore DO=√(1.274 × 0.04 / 0.4) = 3.6mm
      Cylinder bore dia.: 16mm is selected
      Cylinder tube I.D. DO=√(1.274 × F0 / P) therefore DO=√(1.274 × 0.04 / 0.4) = 3.6mm
      Cylinder tube I.D.: 16mm is selected

Other Design Consideration

  • Shock absorbers are installed on fore/aft stroke ends to avoid impact stops.
  • Stopper is located at the load center.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Threaded Stopper Blocks AJWB1-MS6-MSA8-H20 1
2 Shock Absorbers MAKC0805B 1
3 Screw Stopper ANB6-30 1
4 Linear Guides SSEBM16-270 1
5 Dowel Pins MS4-10 2
6 Stop Pins STEHN8 1
7 Flow Rate Control Valves SPJNLS4-M5-B 2
8 Floating Joints FJRHA5-0.8 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top