Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000185 Conveyor with Strip Brushes

Brushes are used to evenly distribute workpiecs on conveyor line.

Conveyors

Product name Guided Flat Belt Conveyor (Pulley Dia. 50mm)
Part number CVSFD-300-1500-40-T100-SCM-75-D-A-MK
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Choose this item as an completed assembly for product transfer.

Back to page top

Available sizes

■Conveyor with full width belt, Pulley Dia. 50mm

Part Material Surface Treatment
Frame Aluminum : Anodize
Motor Cover Paint
Pulley Holder 5052 Aluminum Alloy : Anodize
1018 Carbon Steel Trivalent Chromate

■Belt Specification

Usage Surface Material Color Tone Continuous Use Temperature °C
General Purpose Polyurethane Green -10℃~80℃
White
Sliding Urethane Impregnated Green
White
Electronic Parts Conveyor Conductive Polyurethane Black
Oil Resistant Oil-Resistant Chloroethylene Navy 5℃~60℃
Non-Adhesive Polyurethane White -10℃~80℃
No Belt

■Sizes

Belt width
(10 mm increments)
Distance between pulleys
(5 mm increments)
Motor
Output (W) Voltage (V) Specifications Gearhead Reduction Ratio
80~300 320~2000 6、25、40 * Note 5, 7.5, 9, 12.5, 15, 18,
25, 30, 36, 50, 60, 75,
90, 100, 120, 150, 180

* Voltage and specification of a motor are varied with countries of sales.

Back to page top

Performance info.

■Conveying capacity (Guided belt to prevent lateral movement, single track, pulley dia. 50mm)

Back to page top

Technical calculations

■Conveyor Selection Site

https://us.misumi-ec.com/maker/misumi/mech/product/cvs/

Back to page top

Attachment brackets for channel brushes

Product name Dedicated Attachment Brackets for Channel Brushes - Vertical Mount
Part number BRUSAS5
Features MISUMI original design Channel Brush Attachment Brackets enabling quick brush changes are provided.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for using as a brush to even out the workpiece

Back to page top

Available sizes

■Dedicated attachment brackets for channel brushes - Vertical mount

Body Material Insert material Accessory
MC nylon, conductive grade (black) 304 Stainless Steel Screw (304 Stainless Steel)

■Sizes

Overall thickness
of the applicable brush
Applicable Channel Brush External Dimensions Brush fixing part Base fixing part
Width Depth Height Applicable screw(included) Applicable screw
3N BRUSN3(Nylon 6) 50 18 15 M4 M5
BRUSM3(conductive nylon Mono-Eight®)
3S BRUSE3(conductive fiber Thunderon®)
5 BRUSN5(Nylon 6) 20
BRUSM5(conductive nylon Mono-Eight®)
5K BRUSK5(Nylon with Abrasive Grain)

Back to page top

Channel Brush

Product name Channel Brush
Part number BRUSM5-0.3-40-300
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for using as a brush to even out the workpiece

Back to page top

Available sizes

■Channel Brush

Brush Filament Channel material Color
Nylon 6 304 Stainless Steel White
Conductive Fiber Thunderon® (Copper Alloy) Silver Green
Conductive Nylon Mono-Eight® Black
Nylon with Abrasive Grain Gray

■Sizes and Dimensions

Brush Filament Overall thickness Wire Dia. Filament length Overall Width Channel
height
(5 mm increments) (5 mm increments)
Nylon 6 3 φ0.21 10〜50 30〜800 3.5
φ0.295
5 φ0.21 10〜50 5.5
φ0.295
φ0.535 15〜50
Conductive Fiber Thunderon® (Copper Alloy) 3 φ0.075 10〜30 3.5
Conductive Nylon Mono-Eight® 3 φ0.3 10〜50 3.5
5 5.5
Nylon with Abrasive Grain 5 φ0.6 10〜50 5.5

Back to page top

Accuracy Info

■Overall width tolerance of the channel brushes

Overall width Tolerance
〜100 ±1.5
101〜400 ±2.0
401〜800 ±2.5

Back to page top

IDEA NOTE Simple configuration

By using aluminum extrusion with grooves, positioning the brushes is very easy.

IDEA NOTE Adding a backup plate

Durability is improved by mounting a backup plate to prevent bending of brush filaments.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To prevent workpieces from piling up.
  • Operation
    • Detects the workpiece pile-ups with a sensor and using installed brushes breaks apart and evens out the stacked workpieces.

Points for use

  • Easily installed on automatically operated conveyor lines.

Target workpiece

  • Shape: Square connector
  • Size: W 40.3 x D31 x H 16 mm
  • Weight: 40 g

Design Specifications

Operating Conditions or Design Requirements

  • Clearance between the brush and the conveyor: 20 mm
  • External size: W 1595.8 x D 375 x H 338 mm

Other Design Consideration

  • Detects a wide range of workpieces by repositioning photoelectric sensors.
  • Two brushes are used to prevent missing any pile-ups.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Miniature Conveyor CVSFD-300-1500-40-T100-SCM-75-D-A-MK 1
2 Aluminum Extrusion (Currently not available) NEFS6-3030-230 4
3 Aluminum Extrusion (Currently not available) NEFS6-3030-311 2
4 End Caps for Aluminum Extrusion HFC6-3030-S 4
5 Brushes Attachment BRUSAS5 4
6 Brushes BRUSM5-0.3-40-300 2
7 Socket Head Cap Screws-with Washer SCBS3-6 16
8 Socket Head Cap Screws-with Washer SCBS3-8 16
9 Socket Head Cap Screws-with Washer SCBS5-10 8
10 Socket Head Cap Screws-with Washer SCBS6-12 48
11 Nuts For Aluminum Extrusion SHNTU6-5 8
12 Nuts For Aluminum Extrusion SHNTU6-6 20
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top