Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000187 Traverse Mechanism for Heavy Workpieces

Belt driven linear motion

Relevant category

Linear Guides for Extra Super Heavy Load

Product name Linear Guides - Extra Super Heavy Load, With Resin Retainer, Interchangeable, Light Preload
Part number SE2RZ36-1120
Features Recirculating bearing balls are separated by resin retainers resulting in low-noise and smooth movements of the guide.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Choose the size based on workload.

Back to page top

Available sizes

■Linear Guides for Extra Super Heavy Load with Plastic Retainers, Interchangeable, Light Preload

Material Hardness
Carbon Steel 58HRC-

■Sizes and Dimensions

Number of Blocks Block Width Block Length Overall Height Rail Length
1 44 91.8 30 220-1960
48 107 36 220-1960
60 124.6 42 280-1960
2 44 91.8×2 pcs. 30 220-1960
48 107×2 pcs. 36 220-1960
60 124.6 x 2pcs. 42 280-1960

* Please see the product pages for details of selectable sizes.

Back to page top

Selection Steps

Linear guide selection steps

Determine application conditions
(Moving mass, feed rate, motion pattern, life)

Temporary selection of linear guide specifications
(Block type, overall height, rail length are temporarily selected according to the conditions of use.)

Basic safety check
  • Allowable Load
  • Operating Life
  • Preload

Back to page top

Accuracy Info

■Preload and Accuracy Reference (Linear Guides for Extra Super Heavy Load with Plastic Retainers, Interchangeable, Light Preload)

(μm)

Radial
Clearance
H30・H36 -5~0
H42 -7~0
H Dimension Tolerance ±20
Pair variation of H 15
Tolerance of dims. W2 ±30
Pair variation of W2 25

Back to page top

Performance info.

■Linear guide performance info. (Linear Guides for Extra Super Heavy Load with Plastic Retainers, Interchangeable, Light Preload)

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN C0 (Static) kN MA
N・m
MB
N・m
Mc
N・m
30 21.6 44.5 360 305 298
36 32.0 62.5 615 515 490
42 46.0 91.5 1000 885 870

Back to page top

Technical Calculations

Operating Life Calculation for Linear Guides

Operating Life
When the linear guide is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the stress works on the rolling elements (steel balls) and the rolling contact surfaces (rails) constantly. Total travel distance until the first flaking occurs is called the life of linear guides.
Rated Life
Rated life is the total travel distance that 90% of linear guides of the same type can reach, under the same conditions, with no occurrence of flaking damage. Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear guides, as shown below.
Load must be calculated before actually using linear guides. To obtain loads during linear reciprocating motion, it is necessary to fully consider vibrations and impacts during motion as well as distribution condition of the load applied to linear guides. So, it is not easy to calculation the loads. Operating temperature also critically affects the life. Considering these conditions, the above-mentioned calculation formula will be as follows.
  • L: Rated Life (km)
  • fH: Hardness Factor (See Fig-1)
  • fT: Temperature Factor (See Fig-2)
  • fC: Contact Factor (See Table-1)
  • fW: Load Factor (See Table-2)
  • C: Basic Dynamic Load Rating (N)
  • P: Applicable Load (N)
Hardness factor (fH)

For liner guide applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life.
Please correct the rated life with the hardness factor.

Temperature factor (fT)

When the temperature of linear guides exceeds 100°C, the hardness of guides and shafts will be reduced, and the allowable loads will also be reduced compared to being used at room temperature, causing a reduction of life. Please correct the rated life with the temperature factor.
* Please use Linear Guides at within the heat resistance temperature ranges shown on product pages.

Contact factor (fC)

Table-1. Contact factor

Number of blocks per rail Contact factor fC

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

For actual applications, more than two blocks are generally used per shaft. In this case, the load applied to each block varies depending on machining precision and is not uniformly distributed. As a result, per-block allowable load varies depending on the number of blocks per rail. Please compensate the rated life with contact factors on Table-1.

Load Factor (fW)

Table-2. Load factor

Condition of Use fw
No shocks / vibrations, low
speed: 15 m/min. or less
1.0-1.5
No significant shocks / vibrations,
medium speed: 60 m/min. or less
1.5-20
With shocks / vibrations,
high speed: 60 m/min. or more
2.0-3.5

To calculate load applied to the Linear Guides, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads. However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion. Thus, Table-2 load factor helps simplify the life calculation.

Applicable load calculation method
When load is applied to the a block, convert moment load into applied load by the following formula.
  • P: Applicable Load (N)
  • F: Downward load (N)
  • C0: Static load rating (N)
  • MA: Allowable Static Moment - Pitching Direction (N・m)
  • MC: Allowable Static Moment - Rolling Direction (N・m)
  • Lp: Load point distance (m) in pitching Direction
  • Lr: Load point distance (m) in rolling direction

Back to page top

MechaLock

Product name Keyless Bushings - Standard
Part number MLHS35
Features A hub (such as pulleys, gears and sprockets) can be easily connected with shaft by tightening mechalock screws.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Size according to pulley size, shaft size and allowable transmitted torque.

Back to page top

Available sizes

■MechaLock Standard Type (with Centering Function)

 Body Material Surface Treatment
1045 Carbon Steel
Black Oxide
Electroless Nickel Plating
304 Stainless Steel

■Sizes and Dimensions

Shaft Bore Dia. Outer Ring Dia.
(pilot)
Inner Ring O.D.
(shoulder)
Shoulder Height Pilot Length
φ28 φ46 φ50 3.5 17.3
φ30 φ48 φ52
φ32 φ50 φ54 18.3
φ35 φ57 φ62 4 19.5
φ38 φ60 φ65 20
φ40 φ62 φ67 20.5
φ42 φ64 φ69
φ45 φ67 φ72 21

Back to page top

Accuracy Info

■Recommended Tolerance of Applicable Shaft and Hub

Tolerance Finish Surface Roughness
Shaft O.D. h7(g6) Ra1.6 or less
Hub I.D. H7 Ra3.2 or less

Back to page top

Performance info.

■Load info of the MechaLock Standard Type (with Centering Function)

Shaft Bore Dia. 1045 Carbon Steel / -, 1045 Carbon Steel / (Black Oxide) 1045 Carbon Steel / Electroless Nickel Plating 304 Stainless Steel/-
Max Allowable
Torque
Allowable
Thrust
Load
Screw
Tightening Torque
Screw
Tightening Torque
Max. Allowable
Torque
Allowable
Thrust
Load
Screw
Tightening
Torque
Max Allowable
Torque
Allowable
Thrust
Load
Screw
Tightening
Torque
(N・m) (N・m)
(N・m) (kN) No Surface
Treatment
Black Oxide (N・m) (kN) (N・m) (N・m) (kN) (N・m)
φ28 380 27 8.8 7.5 295 21.1 8.8 213.8 15.2 5.6
φ30 410 396 26.4 229.5 15.3
φ32 440 423 244.2 15.2
φ35 720 41.1 15.7 12.7 548 31.3 15.7 301.1 17.16 9.6
φ38 770 40.2 741 39 409 21.48
φ40 810 779 430.6
φ42 850 823 39.2 452.2
φ45 1200 52.9 882 484.6

Back to page top

Adjusting Bolts

Product name Adjusting Bolts- Knurled head with Hex Socket
Part number AJKTN10-50
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Easy to use/operate to adjust belt tension.

Back to page top

Available sizes

■Adjusting Bolt with Hex Socket Knurled Knobs

Screw Type Material Surface Treatment
Coarse Thread 1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel
Fine thread 1045 Carbon Steel Black Oxide
Electroless Nickel Plating

■Sizes and Dimensions

Thread Dia. x Pitch Thread Length
(5 mm increments)
Block Bearing Part Knob 1045 Carbon Steel 304 Stainless Steel
Fine Thread Coarse Thread Diameter Length Length O.D.
- M3×0.5 10〜45 φ2.5 7 7 φ10
M4×0.5 M4×0.7 10〜60 φ3.5
M5×0.5 M5×0.8 10〜70 φ4.5 9 15 φ15
M6×0.75 M6×1.0 15〜80 φ5.5
M8×0.75 M8×1.25 20〜100 φ7.5 12
M10×1.0 M10×1.5 25〜100 φ9.5 16 25 φ20
M12×1.0 M12×1.75 25〜150 φ11.5 19
- M16×2.0 25〜150 φ15.5 φ24

Back to page top

Accuracy Info

■Accuracy of the Adjusting Bolts

Block Support
Shaft Dia. Tolerance: -0.1/-0.2
Length Tolerance: +0.2/+0.1
Surface Roughness: Ra1.6

Back to page top

IDEA NOTE High accuracy positioning of heavy loads

Combining linear guides with low coefficient of friction with servo motor allows high accuracy positioning even with heavy loads.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Belt driven mechanism using linear guides for carrying high loads.
  • The shuttle mechanism converts rotary motion from the servomotor into linear motion of the plate on linear guides via a shaft, a pulley, and a belt.

Points for use

  • Automatic mechanism by a servomotor.

Target workpiece

  • Large trey + workpieces.
  • External dimensions: W 125 x D 125 x H 150 [mm] (carrying max. 12 pieces per pallet)
  • Workpiece weight: 535 kg

Design Specifications

Operating Conditions or Design Requirements

  • Slide stroke: 500 mm
  • External dimensions: W 700 x D 1890 x H 228 mm

Required Performance

  • Trey positioning repeatability: ± 0.02 mm
  • Transportable weight: 535 x μ (= 0.03) = 16.05 kg

Selection Criteria for Main Components

  • Motor
    • To meet requirement for high accuracy positioning.
  • Linear guide
    • Reducing the transport weight.
    • To meet requirement for reciprocating straight movement accuracy.

Design Evaluation

Verification of main components

  • Verify the timing belt and the servomotor for durability against load weight and meeting the requirement for transportation speed.
  • Timing belt
    • Allowable tension: 4320 N
    • Servomotor maximum torque: 14.4 N・m
    • Motor shaft dia.: 0.035 m
    • Maximum torque at pulley diameter 0.098 m: 14.4 x 0.098/0.035 = 40.3 N・m
    • Force applied to one belt: F = (40.3×2/0.098)/2 = 408 N
      408 N < 4320 N Thus, no problem.
  • Servomotor
    • Motor rotational speed: 0 - 2000 (rpm)
    • Internal reduction ratio (ia): 1/9
    • External reduction ratio (ib): 40 (φ80)/49 (φ98)
    • Rotary pitch circle dia. (Dp): 80 mm
    • Transportation speed:(Ns)×(Dp)×π×(ia)×(ib)×1/60
      =600×80×π×(1/9)×(40/49)×1/60=228mm/sec
      (Calculated by assuming applied rotational speed (Ns) of 600 rpm)

Other Design Consideration

  • For stable and synchronous transmission L-type timing belt is selected.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides - Extra Super Heavy Load SE2RZ36-1120 2
2 Deep Groove Ball Bearings B6205ZZ 8
3 Mecha Locks MLHS35 1
4 Parallel Keys KESS8-30 5
5 Adjusting Bolts AJKTN10-50 3
6 Socket Head Cap Screws-with Washer SCBS8-25 16
7 Set Screws Flat Type MSSFS6-6 5
8 Socket Head Cap Screws-with Washer SCBS5-20 8
9 Socket Head Cap Screws-with Washer SCBS8-30 6
10 Blocks For Adjusting Bolts AJSCM10-40 2
11 Blocks For Adjusting Bolts AJSBM10-70 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top