Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000227 Slide Table

Long-stroke belt-driven table

Relevant category

Linear Guide

Product name Linear Guides - Heavy Load
Part number SX2RL24-1420
Features Compliant with the industry standard specifications.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Supports high load and high precision requirements.

Back to page top

Available sizes

■Linear Guides for Heavy Load (Normal Clearance)

Material Hardness
Carbon Steel (Alloy Steel including SCM) 58HRC or More

■Sizes and Dimensions

Number of Blocks Block Width Block Length Overall Height Rail Length
Standard With Lubrication Units
1 34 57 66.6 24 100-1480
42 67 76.6 28 160-1960
48 83 92.6 33 160-1960
52 57 66.6 24 100-1480
59 67 76.6 28 160-1960
73 83 92.6 33 160-1960
2 34 57 x 2 pcs. 66.6 x 2pcs. 24 160-1480
42 67×2 pcs. 76.6 x 2pcs. 28 220-1960
48 83×2 pcs. 92.6 x 2pcs. 33 220-1960
52 57×2 pcs. 66.6 x 2pcs. 24 160-1480
59 67×2 pcs. 76.6 x 2pcs. 28 220-1960
73 83×2 pcs. 92.6 x 2pcs. 33 220-1960

*Please see the product pages for details of selectable sizes.

Back to page top

Selection steps

■Miniature linear guide selection steps

Determination on Operating Conditions
(Moving mass, feed rate, motion pattern, life)

Temporary selection of linear guide specifications
(Temporarily select block type,
Interim selection of overall height and rail length is made.)

Basic safety check
  • ●Allowable Load
  • ●Operating Life
  • ●Preload

Back to page top

Accuracy Info

Preload and accuracy standards (Normal clearance type)

Normal Clearance Type

Overall Height Radial Clearance (µm)
24 -4-+2
28 -5-+2
33 -6-+3
Dimensional Accuracy (µm) Standard Grade High Grade
H Dimension Tolerance ±100 ±40
Pair variation of H 20 15
Tolerance of dims. W2 ±100 ±20
Pair variation
of W2
H24・28 20 15
H33 30

■Running Parallelism

(mm)

Rail Length(mm)
81-250 251-400 401-500 501-630 631-800 801-1000 1001-1250 1251-1600 1600-2000
High Grade 7 8 9 11 13 14.5 16
Standard Grade 7 12 14 18 21 23 25 27 28.5

*The slight clearance type has clearances (play) between the rail and blocks.

Back to page top

Performance info.

■Rated Load of Linear Guides for Heavy Load (Normal Clearance Type)

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN Co (Static) kN MA・MB
N・m
Mc
N・m
24 8.6 14.2 69.0 98.0
28 12.5 21.3 155.0 232.0
33 20.2 34.5 275.0 393.0

Back to page top

Technical calculations

■Operating Life Calculation for Linear Guides

●Operating Life
When the linear guide is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the stress works on the rolling elements (steel balls) and the rolling contact surfaces (rails) constantly. Total travel distance until the first flaking occurs is called the life of linear guides.
●Rated Life
Rated life is the total travel distance that 90% of linear guides of the same type can reach, under the same conditions, with no occurrence of flaking damage. Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear guides, as shown below.
Load must be calculated before actually using linear guides. To obtain loads during linear reciprocating motion, it is necessary to fully consider vibrations and impacts during motion as well as distribution condition of the load applied to linear guides. So, it is not easy to calculation the loads. Operating temperature also critically affects the life. Considering these conditions, the above-mentioned calculation formula will be as follows.
  • L: Rated Life (Km)
  • fH: Hardness Factor (See Fig.1)
  • fT: Temperature Factor (See Fig.2)
  • fC: Contact Factor (See Table-1)
  • fW: Load Factor (See Table-2)
  • C: Basic Dynamic Load Rating (N)
  • P: Applied Load (N)
●Hardness factor (fH)

For liner guide applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life.
Please correct the rated life with the hardness factor.

●Temperature factor (fT)

When the temperature of linear guides exceeds 100°C, the hardness of guides and shafts will be reduced, and the allowable loads will also be reduced compared to being used at room temperature, causing a reduction of life. Please correct the rated life with the temperature factor.
* Please use Linear Guides at within the heat resistance temperature ranges shown on product pages.

●Contact factor (fC)

Table-1. Contact Factor

Number of blocks per rail Contact factor fC

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

For actual applications, more than two blocks are generally used per shaft. In this case, the load applied to each block varies depending on machining precision and is not uniformly distributed. As a result, per-block allowable load varies depending on the number of blocks per rail. Please compensate the rated life with contact factors on Table-1.

●Load Factor (fW)

Table-2. Load Factor

Condition of Use fw
No shocks / vibrations,
low speed: 15 m/min. or less
1.0-1.5
No significant shocks / vibrations,
medium speed: 60 m/min. or less
1.5-20
With shocks / vibrations,
high speed: 60 m/min. or more
2.0-3.5

To calculate load applied to the Linear Guides, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads. However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion. Thus, Table-2 load factor helps simplify the life calculation.

●Applied Load P Calculation Method
When moment load is applied to each block, convert the moment load into applied load by the following formula.
  • P: Applied Load (N)
  • F: Downward load (N)
  • C0: Static load rating (N)
  • MA: Allowable Static Moment - Pitching Direction (N·m)
  • MC: Allowable Static Moment - Rolling Direction (N·m)
  • Lp: Load point distance (m) in pitching direction
  • Lr: Load point distance (m) in rolling direction

Back to page top

Timing belt clamp plates

Product name Timing Belt Clamp Plate - Nut Fitting Type, Double
Part number TBCS-S5M150
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Connect the timing belt and the moving table

Back to page top

Available sizes

■Timing belt clamp plates (nut fitting S5M)

Material Surface Treatment
A6N01-T5 Aluminum Alloy Clear Anodize

■Sizes and Dimensions

Belt Type Belt Nominal Width Vertical (mm) Horizontal (mm) Thickness (mm)
MXL 025 26 18 4
037 22
050 26
XL 025 66 24 6
031 25
037 26
050 30
L 050 124 32 8
075 38
100 46
H 075 165 38 10
100 46
150 58
200 70
S2M 040 26 16 4
060 18
100 24
S3M 060 39 18
100 22
150 28
S5M 100 65 26 6
150 32
250 42
S8M 150 104 34 8
250 44
300 50
400 60
TS 100 65 26 6
150 32
200 38
250 43
T10 150 130 34 8
200 40
250 44
300 50

Back to page top

MechaLock

Product name Keyless Bushings - Standard
Part number MLM14
Features A hub (such as pulleys, gears and sprockets) can be easily connected with shaft by tightening mechalock screws.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Can be secured easily and steadily just by fastening the screws - Suitable for repeated forward/backward rotations

Back to page top

Available sizes

■MechaLock (Standard Type (With Centering Function))

Material Surface Treatment
1045 Carbon Steel -
Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

I.D. Outer ring O.D. Inner ring O.D. Overall length
5 16 18.5 13
6 19 21.5 14.3
8 21 23.5 14.6
10 23 25.5 14.8
11 24 26.5 15.8
12 26 28.5 18.0
14 28 30.5
15 29 31.5 19.0
16 30 33.0 19.6
17 31 33.5 20.1
18 32 34.5
19 33 35.5
20 38 42.0 24.1
22 40 44.0
24 42 46.0 25.1
25 43 47.0 26.1
28 46 50.0 26.6
30 48 52.0
32 50 54.0 27.6
35 57 62.0 30.0
38 60 65.0 30.5
40 62 67.0 31.0
42 64 69.0
45 67 72.0 31.5
48 70 75.0 32.0
50 72 77.0 32.5
55 77 83.0
60 82 87.0 33.5
65 87 92.0
70 97 103.0 36.1

Back to page top

IDEA NOTE Belt cover

Pulleys and belt are placed between linear guides, and the cover installed on the front side of the drive elements.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose: Table positioning
    Operation: Moves the table to the desired position by motor belt drive.
  • Transports elevator units installed on the table.
    Table weight: 1.5 kg
    Elevator unit weight: 3.5 kg

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W 1710 x D 198 x H 237 mm
    Stroke: 1205 mm

Required Performance

  • Transportation load: 50 N
  • Stop accuracy ± 0.5 mm

Selection Criteria for Main Components

  • Select a motor to move load of 50 N.

Design Evaluation

Verification of main components

  • Verify that selected motor (torque) and linear guides can support workload.
  • Check the motor load torque.
    • Conditional values:
      Pulley dia. D = 0.048 mm,
      Linear guide coefficient of friction μ = 0.3, efficiency ƞ = 0.9,
      table weight MT = 1.5 kg, elevator unit weight MS = 3.5 kg,
      motor torque : TM = 0.64 Nm, guide allowable moment: MC = 98 Nm
    • Load torque T = F x D/2 x ƞ
      Thus, T = μ x (MT+MS) x g x D/2 x ƞ = 0.3 x 5 x 9.8 x 0.048/2 x 0.9= 0.32 Nm
      T<TM (Motor torque TM =0.64 Nm)
      Selected motor can handle application workload
  • Checking the guide load moment
    • Distance from the guide to the elevator unit L = 0.09 m
      Guide load moment: M = L x (MT+MS) x g = 0.09 x 5 x 9.8 = 4.41 N・m < 98 N・m = Guide allowable moment: MC
      ⇒No problem

Other Design Consideration

  • Belt allows for longer stroke and lower design cost.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SX2RL24-1420 2
2 Metal Fitting For Timing Belts TBCS-S5M150 1
3 Dowel Pins MS5-10 6
4 Timing Pulleys HTPA30S5M150-A-H28 1
5 Timing Pulleys HTPA30S5M150-B-V14-Z28-J22 1
6 Retaining Rings-External STWN12 1
7 Open End Timing Belt HTBO-S5M150-616 1
8 Keyless Bushings MLM14 1
9 Ball Bearing B6001ZZNR 2
10 Stopper Bolts STRN8-30 2
11 Rails For Swich & Sensor SENCF3-80 2
12 Photomicrosensor (Currently not available) FPMT45 3
13 Dowel Pins MS6-15 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top