Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000044 Slide Positioning Mechanism

Slide positioning mechanism indexed with a ball plunger.

Miniature linear guide

Product name Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type
Part number SSE2B13-470
Features The most basic type among all the industry standard-compliant blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Linear guide is selected for accurate sliding.

Back to page top

Available sizes

■Miniature linear guide (Standard block, Light preload, High grade, 2-blocks)

Material Hardness
Stainless steel (440C Stainless Steel) 56HRC-
Carbon steel (SCM, etc. alloy) 58HRC-
Overall height Rail length
6 70-100
8 70-130
10 75-275
13 95-470
16 110-670
20 160-700

Back to page top

Selection steps

■Miniature linear guide selection steps

Determine the app. Conditions
(Moving body speed, feed rate, motion pattern, Life)

Temporary selection of linear guide specifications
(Temporarily select block type, height,
rail length based on the application condition)

Confirming basic safety
  • Load capacity
  • Life
  • Preload

Back to page top

Accuracy Info

Preload and accuracy reference (Standard block · Light preload · High grade)

(μm)

Radial clearance -3~0
Dimension tolerance of H ±20
Pair variation of H 15
Dimension tolerance of W2 ±25
Pair variation of W2 20

(μm)

Rail length(mm)
-80 81-200 201-250 251-400 401-500 501-630 631-700
Running parallelism 3 7 9 11 12 13.5 14

Back to page top

Performance info.

Load rating of linear guides (Standard block ・Light preload ・High grade)

Overall height Basic load rating Allowable static moment
C (Dynamic) kN C0 (Static) kN MA
N・m
MB
N・m
Mc
N・m
6 0.3 0.6 0.8 0.8 1.5
8 0.9 1.5 4.1 4.1 5.2
10 1.5 2.5 5.1 5.1 10.2
13 2.2 3.3 8.8 9.5 16.1
16 3.6 5.4 21.6 23.4 39.6
20 5.2 8.5 48.4 48.4 86.4

Back to page top

Technical calculations

Linear guide life calculations

Life
When linear guides operate in linear motion while supporting loads, repeated stresses apply on the rolling elements (balls) and raceways (rails), eventually causing scale-like flaking due to material fatigue. The total run distance until this flaking appears is defined as linear guide's "Life".
Rated life
Rated life is a total distance 90% of linear guides reach without flaking when a group of the same guides are run under the same condition. The rated life can be calculated with basic dynamic load rating and the load applied on the guides as follows.
When using linear guides, load calculations are initially needed. It is not easy to calculate the loads during linear motion due to vibrations and shocks, as well as load distribution on the guides. Furthermore, operating environment temperature has large effect on life. When these conditions are taken in consideration, the calculations would be as follows.
  • L: Rated life (km)
  • fH: Hardness factor (see Fig-1)
  • fT: Temperature factor (see Fig-2)
  • fC: Contact factor (see Table-1)
  • fW: Load factor (see Table-2)
  • C: Basic dynamic load rating (N)
  • P: Applicable load (N)
Hardness factor (fH)

In using linear guides, the shaft that balls contact must have sufficient hardness, If adequate hardness cannot be obtained, load rating decreases and life will be reduced as a result.
Please compensate the life value with the hardness factor.

Temperature factor (fT)

When the temperature of linear guides exceed 100℃, hardness of blocks and rails will be reduced, causing reduction of life. Please compensate the life rating with temperature factor.
* Please use linear guides within the resistant temperature range on product pages.

Contact factor (fC)

Table-1. Contact factor

Number of blocks installed on one rail and contact factor fC

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

In general, it is common to use 2 or more blocks on 1 rail. In such case, load applicable on each block would not be uniform due to machining variations. As the result, allowable load rating on each block would vary depending on the number of blocks used per rail. Please compensate the life rating with contact factor shown on Table-1.

Load factor (fW)

Table-2. Load factor

Application condition fw
No external shocks or vibrations and
speed is low 15m/min or less
1.0-1.5
No significant shocks or vibration and
med. speed 60m/min or less
1.5-20
External shocks and vibrations exist
and the speed is high 60m/min or over
2.0-3.5

When calculating loads applicable on linear guides, other than the weight of the object, inertial force due to motion speeds, moment loads, and variations of each over time must also be obtained accurately. However, accurate calculation would be difficult due to repeated starts and stops and various shocks and vibrations. Therefore, the Load Factors shown in Table-2 are used to simplify the life calculations.

Applicable load calculation method
When moment loads apply a block, use the following formula to convert the moment load to applicable load.
  • P: Applicable load (N)
  • F: Downward load (N)
  • C0: Static load rating (N)
  • MA: Allowable static moment - Pitching direction (N・m)
  • MC: Allowable static moment - Rolling direction (N・m)
  • Lp: Load point distance (m) in pitching direction
  • Lr: Load point distance (m) in rolling direction

Back to page top

Ball plunger

Product name Ball Plungers -Roller-
Part number BPRM6
Features The combination structure of the main ball and the sub ball facilitates smooth rotation of the ball.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Popular item that is used as a means of table indexing and position retention.

Back to page top

Risk info.

Retaining force, durability

Back to page top

Available sizes

■Ball plunger (Roller type)

Ball material Body Ball Sub-ball Spring Usable temperature
Material Material Hardness Material Hardness Material
Metal 302HQ Stainless Steel 440C Stainless Steel 55HRC- 440C Stainless Steel 55HRC- 631 Stainless Steel −30〜100℃
Resin Polyacetal −30〜80℃

■Sizes and Dimensions

Thread DIA. (Coarse) Ball Body length
DIA. Stroke
M6 φ3 0.8 13
M8 φ4 1.3 15
M10 φ5 1.6 16
M12 φ7.1 2.3 20
M16 φ9.5 3.1 25

Back to page top

Mechanism Info.

■Ball plunger (Roller type) structure explanation

The structure with sub-balls below the main ball allows for smooth main ball rotation.

Back to page top

Performance info.

■Spring load of ball plunger (Roller type) (N)

Thread DIA. (Coarse) Load (N)
min. max.
M6 8.1 29.6
M8 12.6 39.8
M10 13.5 44.4
M12 16.1 46.9
M16 26.1 88.2

*Min. load is the initial load, max. is when the ball is depressed fully.

Back to page top

Back to page top

Devise stand

Product name Device Stands - Round Flanged, Pipe
Part number SCSTN15-200
Features Stand Set of Low Cost and Standard Shape.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Since vertical position can be adjusted easily where accuracy is not needed.

Back to page top

Available sizes

■Devise stand (Round flange, through hole type)

Post Bracket Bracket
No dowel hole With dowel hole
Material Surface treatment Material Surface treatment Post
Bar Pipe Bar Pipe
1045 Carbon Steel Cast Iron Class No.35 Black oxide
or
phosphate coating
1045 Carbon Steel Electroless nickel plating
304 Stainless Steel
1045 Carbon Steel Electroless nickel plating Electroless
nickel plating
1045 Carbon Steel
304 Stainless Steel

(Induction hardening: 58HRC-, Depth 1.0 - 1.5)

■Sizes and Dimensions

Post DIA. Overall height Flange O.D. Flange height Flange thickness (Pipe I.D.) (Dowel hole DIA.)
φ10 50-250 φ56 35 12 φ6 φ6
φ12 50-300 φ68
φ15 75-350 φ75 40 φ10
φ20 75-400 φ86 45 12 φ11.7
φ25 75-450 φ100 50 φ15.2 φ8
φ30 100-450 φ106 60 φ16
φ35 125-500 φ118 70 15 φ20.1 φ10
φ40 150-500 φ125 80 φ22.7
φ50 200-600 φ140 100 φ30.8

Back to page top

Accuracy Info

■Accuracy info. of devise stand (Round flange, through hole type)

Post Bracket (Dowel hole)
O.D. O.D. tolerance Shaft bore DIA. Bore DIA. tolerance Hole DIA. Hole DIA. tolerance
φ10 -0.005/-0.014 φ10 +0.015/0 φ6 +0.012/0
φ12 -0.006/-0.017 φ12 +0.018/0
φ15 φ15
φ20 -0.007/-0.020 φ20 +0.021/0
φ25 φ25 φ8 +0.015/0
φ30 φ30
φ35 -0.009/-0.025 φ35 +0.025/0 φ10
φ40 φ40
φ50 φ50

Back to page top

IDEA NOTE Devising of ball plunger engaging position

The mating part of the ball plunger has the notches located slightly lower than the center of the parts height. Regardless of heat treating, when the notches are worn, this part can be turned upside down (use locating dowel pins, etc. to ensure the repeatability) to regain the initial condition.

IDEA NOTE Dual role pins

Locating pins are used to locate the linear guide rail, to prevent the block from falling off.

IDEA NOTE 樹脂素材のカラーを利用

金属粉を出さないようにする材質選定

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Simple manual positioning of samples.

Target workpiece

  • Example: electronic circuit components.
  • Size: W29 x D29 x H4.5mm

Design Specifications

Operating Conditions or Design Requirements

  • External dims: W220 x L495 x H210mm

Required Performance

  • Load: 8-10N (approx. 800g - 1kg)
  • Required force to move carriage: 16-18N (approx. 1.6 - 1.8kg) to initiate motion, after which only approx. 300g is needed to maintain motion.

Selection Criteria for Main Components

  • Linear guide
    • Selected for its load bearing capacity and smooth guidance of linear motion.

Design Evaluation

Verification of main components

  • Calculation for ball plunger retaining force
    • One side of the V groove is 45 degrees, making plunger setting force and operating force the same.
    • The retaining force with plunger set for 0~0.1mm stroke (Almost zero-touch) is 8.1~10.1N
    • Max. load to overcome the V groove when set is 0.2mm, so 16~19N.

      ⇒ Select BPRM6 since required retaining force is within its load capacity.

Other Design Consideration

  • Adjust the pitch distance between notches on the carriage to control the positioning increments.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSE2B13-470 2
2 Locating Pins JPSB5-3 6
3 Dowel Pins MSHS3-8 2
4 Pull Handles UWANZ10-80-27-G 1
5 Ball Plungers -Roller- BPRM6 1
6 Welded Steel Stands SCSTN15-200 1
7 Dowel Pins MSHS3-10 6
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top