Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000222 Stepped Feed Mechanism Using Cylinder

Cylinder-driven stepped feed

Cam Followers

Product name Miniature Cam Followers
Part number CFFAM3-6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Create even intervals for height adjustment of workpiece supporting plate.

Available sizes

■Miniature Cam Followers

Material
52100 Bearing Steel(Stud: 4115 Alloy Steel)
440C Stainless Steel

■Sizes and Dimensions

Shaft Dia.
(mm)
Outer Ring Dia.
(mm)
2.5 5
3 6
4 8
5 10
6 12

Back to page top

Accuracy Info

■Accuracy of Cam Followers

Shaft Dia.
(mm)
Shaft Dia. Tolerance
(mm)
2.5 0
-0.006
3
4 0
-0.008
5
6

Back to page top

Performance info.

■Speeds / Loads (Load Info) of the Cam Followers

Shaft Dia.
(mm)
Basic Load Rating Basic Dynamic Load Rating
(N)
Basic Static Load Rating
(rpm)
Max. Allowable Load (N) Max. Rotational Speed(N)
2.5 350 285 285 3360
3 565 525 525 2800
4 915 915 915 2100
5 1340 1400 1400 1680
6 1880 2040 2040 1400

Back to page top

Cylinders with Guides

Product name Cylinders with Twin Guides
Part number MGCLB12-10
Features Cylinder uses two rods and bushings for guidance and rigidity.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Design and stroke, since cylinders are used to press against cam followers.

Available sizes

■Cylinders with Twin Guides

Cyl. Bore Bearing Sliding Bearing Linear Bushing Cylinder width
(mm)
Overall Length
(Listed below + St)
Thickness
(mm)
St 10 20 25 30 40 50 75 100 10 20 25 30 40 50 75 100
φ12 56 39 22
φ16 62 43 25
φ20 72 47 30
φ25 86 47.5 38
φ32 112 48
φ50 146 72 60

Back to page top

Selection steps

■Cylinder Selection Steps

1. Define various conditions of the load.

2. Calculate cylinder output (In case of double acting type)

3. Determine the cylinder bore

4. Determine the theoretical reference speed.

5. Verify the cylinder's cushion mechanism.

6. Verify the lateral load applied to the cylinder.

Back to page top

Accuracy Info

■Non-rotating accuracy of Cylinder with guides

Non-rotating accuracy: A value of runout due to clearances between the guide rod and bearings represented in an angle of rotation about the piston rod.

Cyl. Bore Non-rotating Accuracy of Link Bar Tip
Sliding Bearing Linear Bushing
φ12 ±0.12° ±0.06°
φ16 ±0.10° ±0.06°
φ20 ±0.09° ±0.05°
φ25 ±0.08° ±0.05°
φ32 ±0.06° ±0.04°
φ50 ±0.05°

Back to page top

Performance info.

■Cylinder with Guides Operating Pressure Range

Min. Operating Pressure (MPa): 0.1
Max. Operating Pressure (MPa): 1.0
Pressure Resistance (MPa): 1.5

(N)

Cyl. Bore
(mm)
Operating Direction Operating Pressure (MPa)
0.4 0.5
12 Outstroke 45 57
Instroke 34 42
16 Outstroke 80 101
Instroke 60 75
20 Outstroke 126 157
Instroke 94 118
25 Outstroke 196 245
Instroke 151 189
32 Outstroke 322 402
Instroke 241 302
50 Outstroke 785 982
Instroke 660 825

■Allowable Lateral Load

(N・m)

Cyl. Bore
(mm)
Stroke (mm)
10 20 25 30 40 50 75 100
12 24 19 16 14 12 37 31
16 40 33 28 24 21 55 46
20 52 45 39 35 55 46
25 69 60 52 47 73 62
32 166 131 107 91
50 296 245 241

Back to page top

Locating Pin

Product name Locating Pins - High Rigidity Stainless Steel, Large Head, Tapered
Part number AFPBA5-P6-L10-B6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective for using as the workpiece positioning pin

Available sizes

■Locating Pins - High Rigidity Stainless Steel, Large Head, Tapered

Material Hardness Pin Shape Shank Shape
High Rigidity Stainless Steel Hardness: 35HRC~ Round Press Fitm 6 Press Fitp 6 Tapped g6 Threaded g6
Diamond

■Sizes and Dimensions of the Press-fit Type

Shank Dia. Pin Head Dia.
0.01 mm Increments
Shank Pilot Length
Unit: 1 mm Increments
Pin Section Length
Unit: 0.1 mm Increments
φ2 2.50~8.00 3(4)~16 1.0~15.0
φ3 3.50~8.00
φ4 4.50~8.00
φ5 5.50~8.00
φ6 6.50~10.00
φ8 8.50~10.00 4(5)~16

The dimension in ( ) is applicable to Diamond Shape.

■Sizes and Dimensions of the Tapped Type

Shank Dia. Pin Head Dia.
0.01 mm Increments
Shank Pilot Length
Unit: 1 mm Increments
Pin Section Length
Unit: 0.1 mm Increments
φ6 6.50~10.00 6(9)~16 1.0~15.0
φ8 8.50~10.00 8(12)~16

The dimension in ( ) is applicable to Diamond Shape.

■Sizes and Dimensions of the Threaded Type

Shank Dia. Pin Head Dia.
0.01 mm Increments
Shank Pilot Length
Unit: 1 mm Increments
Pin Section Length
Unit: 0.1 mm Increments
φ3 3.50~8.00 3~10 1.0~15.0
φ4 4.50~8.00
φ5 5.50~8.00
φ6 6.50~10.00
φ8 8.50~10.00 4~10

Back to page top

Accuracy Info

■Accuracy of the Locating Pins - High Rigidity Stainless Steel, Large Head, Tapered

Press Fit Threaded Tapped
Shank Dia. Tolerance m6 g6 g6 g6

Pin Head Dia. Tolerance: 0/-0.01
Concentricity of the Shank Pilot and the Pin Head: φ 0.01

Back to page top

IDEA NOTE Stepped feed achieved only by air cylinder

By combining the movements of four air cylinders - A: stopper pin cylinder, B: pitch feed cylinder, C: feed pin cylinder, D: return cylinder (balancer cylinder), stepped feed is performed.

IDEA NOTE Reduction of design man-hours and manufacturing cost

Reduction of design man-hours and manufacturing cost can be achieved through the employment of cylinders with a guide as the stopper cylinder, pin insertion cylinder, and feed cylinder.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Performing pitch feed to a position for loading and unloading the workpiece stocker.
  • Operation
    • (1) Balancer cylinder descends to lower end, pitch feed cylinder descends, while stopper and feed pin cylinders are in retracted position.
      (2) Stopper pin cylinder extends.
      (3) Feed pin extends while stopper pin cylinder returns.
      (4) Pitch feed cylinder ascends.
      (5) Stopper pin extends and feed pin cylinder returns.
      (6) Pitch feed cylinder descends, repeats (3) to (6) 12 times. (workpiece loading onto stacker)
      (7) The balancer cylinder is at the upper end.
      (8) Stopper pin returns.
      (9) Returns to balancer cylinder lower end (unloading from stocker) (2).
      * For the roles of the cylinders, refer to IDEA NOTE 1.

Target workpiece

  • Shape: thin plate workpiece
  • Size: W100 x D100 x t2.0 mm
  • Weight: 0.03 kg
  • Stocker (capable of mounting 12 thin plate workpieces)
  • Size: W110 x D110 x H134 mm
    Weight: 0.6 kg

Design Specifications

Operating Conditions or Design Requirements

  • Ascending feed pitch: 10 mm
  • Outer dimensions: W150 x D210 x H400 mm

Selection Criteria for Main Components

  • Cam followers are used for position, retention/feed of the stacker. They are arranged at the same pitch as the stacker pitch.
  • Select pitch feed cylinder to have same stroke as the stacker pitch.
  • For the cylinders for stopper and push pin movement, select a stroke that allows the pin to escape.

Design Evaluation

Verification of main components

  • Whether the selected cylinder is appropriate for the workpiece load is verified.
      Vertical feed Cylinder
  • Conditional value: operating air pressure 0.5 (MPa), efficiency: 0.8
  • Vertical feed cylinder thrust: 113 N
  • Vertical feed cylinder thrust = cylinder thrust x efficiency = 113 x 0.8 = 90.4 N

    Balancer Cylinder
  • Conditional value: operating air pressure 0.1 (MPa), efficiency: 0.8
  • Cylinder theoretical thrust: 31 N
  • Balancer cylinder thrust = cylinder thrust x efficiency = 31 x 0.8 = 24.8 N 

    Load factor
  • Conditional value: workpiece weight 0.03 (kg), stacker weight 0.6 (kg), weight of parts included in lift unit 1.8 (kg), number of workpieces 12
  • From load = (workpiece weight + stacker weight + lift unit weight) x 9.8,
    Load = (0.03 (kg) x 12 + 0.6 (kg) + 1.8 (kg)) x 9.8 = 27 N
  • From load factor (%) = (load/cylinder thrust) x 100,
    Load factor = (27/ (90.4 + 24.8)) x 100 = 23.4(%) < 50 (%)
    ⇒Selected cylinder meet design requirements.

Other Design Consideration

  • The balance cylinder of this mechanism is structured with an air regulator to prevent load from being applied to the stepped feed cylinder.
  • By utilizing a cylinder with a stopper (an external stopper can also be used) as the vertical feed cylinder, fine adjustment is possible and a repeatability of ±0.05 mm is achieved.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Floating Joints FJCC8-1.25 1
2 Linear Guides SSE2BW14-310 1
3 Miniature Cam Followers CFFAM3-6 26
4 Air Cylinders With Twin Guides MGCLB12-10 2
5 Sensors for Air Cylinders ME34L1 4
6 Locating Pins (Currently not available) AFPBA5-P6-L10-B6-E3 2
7 Flow Rate Control Valves SPSNL4-M5 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top