Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000028 Vertical Feed Mechanism

Vertical feed with a linear motion gearhead and motor

Flanged Linear Bushing

Product name Flanged Linear Bushings
Part number LHFRD16
Features Full Length is 1.5 times greater than the Single Length and has an Allowable Moment that is 4.3 times greater. Suitable when there is insufficient space for the Double Type
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Flanged type is suitable as a linear guide for this app. example.

Back to page top

Available sizes

■Flanged Linear Bushings

Flange Shape Outer cylinder Ball Retainer Accessory Seal Operating ambient temperature
Material Hardness Surface treatment Material Material Material
Round flange
・Square flange
・Compact flange
52100 Bearing Steel 58HRC- - 52100 Bearing Steel Resin
(Duracon 90 equivalent)
Nitrile rubber -20~80℃
Electroless
nickel plating
440C Stainless Steel

■Sizes and Dimensions

(Shaft DIA.) Outer cylinder diameter Overall length Flange
Max. width Thickness
φ6 φ12 29 28 5
φ8 φ15 37 32
φ10 φ19 47 40 6
φ12 φ21 42
φ13 φ23 43
φ16 φ28 56 48
φ20 φ32 65 54 8
φ25 φ40 83 62
φ30 φ45 90 74 10

Back to page top

Selection steps

■Linear bushing selection steps

Back to page top

Accuracy Info

■Accuracy info. of flanged linear bushing

(Shaft DIA.) Outer cylinder DIA. Tolerance Overall length
tolerance
tolerance No surface treatment Surface treated
φ6 0/-0.010 φ12 0/-0.013 0/-0.018 ±0.3
φ8 φ15
φ10 φ19 0/-0.016 0/-0.021
φ12 φ21
φ13 φ23
φ16 φ28
φ20 0/-0.012 φ32 0/-0.019 0/-0.025
φ25 φ40
φ30 φ45

Back to page top

Performance info.

■Load rating of flanged linear bushing

(Shaft DIA.) Basic load rating Allowable static moment
C (Dynamic) N C0 (Static) N (N・m)
φ6 226 310 1.42
φ8 310 452 2.12
φ10 508 718 4.37
φ12 634 814 6.2
φ13 640 826 6.2
φ16 1164 1448 13.1
φ20 1554 2068 18.3
φ25 1725 3068 25.3
φ30 2440 3974 42.7

Back to page top

Technical calculations

■Life of Linear Bushing

When the linear systems are in motion with loads, rolling surfaces and races are subject to repeated stress and will show scale-flaking due to material fatigue. The total run distance until the flaking appear is the "Life" .

The rated life can be calculated with the following formula based on basic dynamic load rating and the load applied on the bushing.

  • L: Rated life (km)
  • fH: Hardness factor (See Fig.1)
  • fT: Temperature factor (See Fig. 2)
  • fC: Contact factor (See Table-3)
  • fW: Load factor (See table-4)
  • C: Basic dynamic load rating (N)
  • P: Applicable load (N)

Hardness factor (fH)

For linear systems, the shaft that the balls contact must have sufficient hardness,If the shaft does not have sufficient hardness, the load rating decreases and life will be reduced as a result.

Fig.-1. Hardness factor

Temperature factor (fT)

When the temperature of linear systems exceed 100℃, hardness will be reduced and as a result, the allowable loads and life will be reduced.

Fig.-2. Temperature factor

Contact factor (fC)

In general, it is common to use 2 linear systems are used for 1 shaft, in general. In these cases, the load on each linear system will vary depending on machining accuracies and will not have equally distributed loads. As a result, the allowable load per linear system will very depending on the number of linear systems used on one shaft.

Table-3. Contact factor

Number of bearings installed on one shaft. Contact factor fC
1 1
2 0.81
3 0.72
4 0.66
5 0.61

Load factor (fW)

To calculate load applied to the linear system, in addition to object weight, inertia force attributed to motion velocity, moment loads and variations of each over time must be obtained. However, for reciprocating motion applications, it is difficult to obtain accurate calculations due to the effects of vibrations and shocks. Therefor, use Table-2 below in order to simplify the Life Calculations.

Application conditions fw
No external shocks or vibrations and
speed is low 15m/min or less
1.0~1.5
No significant shocks or vibration and
med. speed 60m/min or less
1.5~2.0
External shocks and vibrations exist
and the speed is high 60m/min or over
2.0~3.5

Life in hours can be obtained by calculating travel distance per hour. When stroke length and stroke cycles are fixed, see the equation below.

  • Lh: Life (Hr)
  • L: Rated life (km)
  • Ls: Stroke length (m)
  • n1: Number of cycles per minute (cpm)

Back to page top

Shaft

Product name Precision Linear Shafts - Straight Type
Part number PSFJ16-305
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

An inexpensive option for a guide component

Back to page top

Available sizes

■Precision Linear Shafts - Straight Type

Material Hardness Surface treatment O.D. tolerance
g6 h5 f8
52100 Bearing Steel Induction hardened 58HRC〜 − ○ ○ −
440C Stainless Steel Induction hardened 56HRC〜 ○ ○ −
52100 Bearing Steel Induction hardened 58HRC〜 Hard chrome plating
Plating hardness HV750~
Plating thickness 5μ or more
○ ○ −
440C Stainless Steel Induction hardened 56HRC〜 ○ ○ −
52100 Bearing Steel Induction hardened 58HRC〜 Low temperature black chrome plating ○ − −
1045 Carbon Steel − Hard chrome plating − − ○
Plating hardness HV750~
304 Stainless Steel Plating thickness 10μ or more − − ○

■Sizes

O.D. tolerance O.D. Length
(Configure in 1mm increments)
g6・h5 φ3 10〜 400
φ4
φ5
φ6 20〜 600
φ8 20〜 800
φ10
φ12 20〜1000
φ13 25〜1000
φ15
φ16 30〜1200
φ18
φ20
φ25 35〜1200
φ30 35〜1500
φ35
φ40 50〜1500
φ50 65〜1500
f8 φ6 20〜 600
φ8 20〜 800
φ10
φ12 20〜1000
φ13 25〜1000
φ15
φ16 30〜1200
φ18
φ20
φ25 35〜1200
φ30 35〜1500
φ35
φ40 50〜1500
φ50 65〜1500

Back to page top

Accuracy Info

■O.D. tolerance table

O.D. O.D. tolerance
g6 h5 f8
φ3 -0.002
-0.008
0
-0.004
-
φ4 -0.004
-0.012
0
-0.005
φ5
φ6 -0.010
-0.028
φ8 -0.005
-0.014
0
-0.006
-0.013
-0.035
φ10
φ12 -0.006
-0.017
0
-0.008
-0.016
-0.043
φ13
φ15
φ16
φ18
φ20 -0.007
-0.020
0
-0.009
-0.020
-0.053
φ25
φ30
φ35 -0.009
-0.025
0
-0.011
-0.025
-0.064
φ40
φ50

Back to page top

IDEA NOTE Up/down pitch feed with a linear motion gearhead and motor

Up/down pitch feed mechanism with a linear motion gearhead and motor take out equally spaced apart workpieces loaded on a tray.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Workpieces on platform can be raised to adjustable height.
  • Self-locking type motor prevents falling.

Target workpiece

  • Workpiece
    • External dims.: W147 x D167 x H12
    • Weight: 0.3kg
  • Tray
    • External dims.: W180 x D200 x H179
    • Weight: 0.6kg
  • Max. weight
    (5 workpieces + 5 Trays)
    (0.3 x 5) + (0.6 x 5) = 4.5kg

Design Specifications

Operating Conditions or Design Requirements

  • Slide stroke: 116mm (Pitch 29mm x 4)
  • External dims.: W480 x D350 x H537

Required Performance

  • Total transferred mass: 16 kg or less

Selection Criteria for Main Components

  • Motor
    • Load retaining type is selected to prevent falling due to own weight.
  • Linear motion gearhead
    • Vertical motion type is selected to move the workpieces up/down.
  • Sensor
    • 2 output type sensor is selected for pitch feeding.

Design Evaluation

Verification of main components

  • Verify the motor regarding required speed and load capacity.
  • Rack speed
    • Motor speed (Ns): 90~1600 r/min
    • Reduction ratio of linear motion gearhead (i): 35.36
    • Pitch circle DIA. of the pinion (Dp): 12mm
    • Rack speed (V)
      V = Ns × (1 / 60) × (1 / i) × π × Dp
    • Vmin = 90 × (1 / 60) × (1 / 35.36) × π × 12 = 1.6 mm/s
    • Vmax = 1600 × (1 / 60) × (1 / 35.36) × π × 12 = 28.43 mm/s
    • Assumed rack speed: 15mm/s, OK.
  • Max. payload
    • Motor torque Tm: 45N・m
    • Reduction ratio of linear motion gearhead (i): 35.36
    • Pitch circle DIA. of the pinion (Dp): 12mm
    • Transmission efficiency by reduction ratio (η1) : 0.66
    • Transmission efficiency of rack and pinion (η2): 0.9
    • The maximum allowable load capacity (W):
      W = Tm × I × η1 / (Dp / 2) × η2 / 9.8 = 45 × 35.36 × 0.66 / (12 / 2) × 0.9 / 9.8 = 16 kg
      Total elevating mass: Workpiece + Tray + Base + Rack + Others = 4.5 + 1.3 + 1 + 2 = 8.8 kg < 16 kg

Other Design Consideration

  • Pitch feeding is possible when using a photomicro sensor to detect the pitch.
  • The lower most tray and the upper most tray are detected by a photoelectric switch.
  • For detecting the lower most limit, another sensor and pitch detection plate are placed (Limit switch).
  • For detecting the upper most limit, another sensor and a sensor flag are placed (Limit switch)

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Aluminum Extrusion HFS5-2020-200 2
2 Aluminum Extrusion HFS6-3030-290 4
3 Aluminum Extrusion HFS6-3030-320 4
4 Aluminum Extrusion HFS6-3030-420 4
5 Brackets for Aluminum Extrusion HBLFSN6-SET 24
6 Brackets for Aluminum Extrusion HBLTS5 6
7 Linear Bushings LHFRD16 2
8 Linear Shaft PSFJ16-305 2
9 Shaft Collars SCSW16-12 4
10 Floating Joints FJCMX5-0.8 1
11 End Caps for Aluminum Extrusion HFCB5-2020-B 2
12 Nuts For Aluminum Extrusion HNTT5-3 8
13 Locating Pins SCMPA-D9-P12-L8-B2.5 2
14 Metal Washers WSF16 4
15 Socket Head Cap Screws-with Washer SCBS4-10 8
16 Socket Head Cap Screws-with Washer SCBS5-12 12
17 Socket Head Cap Screws - with Spring Washer SCBZ5-15 2
18 Socket Head Cap Screws - with Spring Washer SCBZ6-20 4
19 Nuts For Aluminum Extrusion HNTT5-5 6
20 Photomicrosensor (Currently not available) FPML45 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top