Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000281 Centering Mechanism

A single cylinder centering mechanism

Cantilever Shafts

Product name Cantilever Shafts - Pilot Type - Standard, Threaded, with Tapped End
Part number SFXCB15-18-F29-G6-MA8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the standard item to use as the fulcrum of the link rotation

Back to page top

Available sizes

■Cantilever Shafts - Pilot Type - Standard, Threaded, with Tapped End

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Pin Dia.
(mm)
(1 mm Increments) M(Coarse)
Y F G N
6 2-60 5-100 5-10 6-12 M6
8 8-16 M8
10 10-20 M10
12 10-150 5-15 12-24 M12
13
15
16
17 5-20
18
20 4-75 20-40 M20
M16
22 M20
M16
25 M20
M16
30 M20
M16

Back to page top

Accuracy Info

■Accuracy of Cantilever Shafts

Perpendicularity: 0.02

Pin Dia.
(mm)
Tolerance g6
(mm)
6 -0.004
-0.012
8 -0.005
-0.014
10
12 -0.006
-0.017
13
15
16
17
18
20 -0.007
-0.020
22
25
30

Back to page top

Linear Guide

Product name Miniature Linear Guide - Short Block
Part number SSEBSZ13L-70
Features 20% more compact than standard blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a linear guide to obtain the accurate motion of claws.

Back to page top

Available sizes

■Miniature Linear Guide - Short Block

Material Hardness
Stainless Steel 56 HRC or more
Carbon Steel (Alloy Steel including SCM) 58 HRC or More

■Sizes and Dimensions

Overall Height Block Width Block Length Rail Length
8 17 19.6 40~130
10 20 22.9 35~275
13 27 27 45~470
16 32 32.7 70~670

Back to page top

Selection steps

■Miniature Linear Guide Selection Steps

Determine conditions of use
(Moving mass, feed rate, motion pattern, life)

Temporary select linear guide specifications
(Block type, overall height, rail length are temporarily selected
according to the conditions of use.)

Basic safety check
  • Allowable Load
  • Operating Life
  • Preload

Back to page top

Accuracy Info

■Preload and Accuracy Standards (Normal Preload, Slight Clearance type)

Light Preload, Slight Clearance Type

Light Preload
High Grade
Slight Clearance
Standard Grade
Radial Clearance -3~0 0~+15
Dimensional Accuracy(μm) High Grade Standard Grade
H Dimension Tolerance ±20 ±20
Pair Variation of H 15 40
W2 Dimension Tolerance ±25 ±25
Pair Variation of H 20 40

■Running Parallelism

(μm)

Rail Length(mm)
~50 51~80 81~125 126~200 201~250 251~315 316~400 401~500 501~630 631~800
High Grade 3 3 7 7 9 11 11 12 13.5 14
Standard Grade 13 13 15 15 17 18 18 19 21 21.5

* The slight clearance type has clearances (play) between the rails and blocks.

Back to page top

Performance info.

■Load Rating of Miniature Linear Guides (Short Blocks, Light Preload / Slight Clearance Type)

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN Co (Static) kN MA
N・m
MB
N・m
Mc
N・m
8 0.79 1.27 1.9 1.6 4.6
10 1.16 1.68 3.1 2.6 7.9
13 1.63 2.38 5.2 4.4 14.8
16 3.08 4.23 12.3 10.3 32.6

Back to page top

Technical calculations

Operating Life Calculation for Linear Guides

Operating Life
When the linear guide is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the stress works on the rolling elements (steel balls) and the rolling contact surfaces (rails) constantly. Total travel distance until the first flaking occurs is called the life of linear guides.
Rated Life
Rated life is the total travel distance that 90% of linear guides of the same type can reach, under the same conditions, with no occurrence of flaking damage. Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear guides, as shown below.
Load must be calculated before actually using linear guides. To obtain loads during linear reciprocating motion, it is necessary to fully consider vibrations and impacts during motion as well as distribution condition of the load applied to linear guides. So, it is not easy to calculation the loads. Operating temperature also critically affects the life. Considering these conditions, the above-mentioned calculation formula will be as follows.
  • L: Rated Life (Km)
  • fH: Hardness Factor (See Fig.1)
  • fT: Temperature Factor (See Fig.2)
  • fC: Contact Factor (See Table-1)
  • fW: Load Factor (See Table-2)
  • C: Basic Dynamic Load Rating (N)
  • P: Applied Load (N)
Hardness Factor (fH)

For liner guide applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life.
Please correct the rated life with the hardness factor.

Temperature Factor (fT)

When the temperature of linear guides exceeds 100°C, the hardness of guides and shafts will be reduced, and the allowable loads will also be reduced compared to being used at room temperature, causing a reduction of life. Please correct the rated life with the temperature factor.
* Please use Linear Guides at within the heat resistance temperature ranges shown on product pages.

Contact Factor (fC)

Table-1. Contact Factor

Number of Blocks per Rail Contact Factor fC

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

For actual applications, more than two blocks are generally used per shaft. In this case, the load applied to each block varies depending on machining precision and is not uniformly distributed. As a result, per-linear guide allowable load varies depending on the number of linear guides per rail.
Please compensate rated life with Contact Factors on Table - 1.

Load Factor (fW)

Table-2. Load Factor

Condition of Use fw
No shocks / vibrations,
low speed: 15 m/min. or less
1.0-1.5
No significant shocks / vibrations,
medium speed: 60 m/min. or less
1.5-20
With shocks / vibrations,
high speed: 60 m/min. or more
2.0-3.5

To calculate load applied to the Linear Guides, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads. However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion.
Thus, table-2 load factor helps simplify the life calculation.

Applied Load P Calculation Method
When moment load is applied to each block, convert the moment load into applied load by the following formula.
  • P: Applied Load (N)
  • F: Downward load (N)
  • Co: Static Load Rating (N)
  • MA: Allowable Static Moment - Pitching Direction (N·m)
  • MC: Allowable Static Moment - Rolling Direction (N·m)
  • Lp: Load Point Distance (m) in Pitching Direction
  • Lr: Load Point Distance (m) in Rolling Direction

Back to page top

Air Linear Guides

Product name Air Linear Guides - MPPU10 Series
Part number MPPU10-30-SMT
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a drive source with guides to omit the linear motion guide of one side.

Back to page top

Available sizes

■Air Linear Guides - MPPU10 Series

Cyl. Bore Horizontal
(mm)
Vertical
(mm)
Thickness
(mm)
Stroke Length
(mm)
φ10 27 70 20 15
85 30
100 45
φ12 32 76 22 20
86 30
101 45
116 60

Back to page top

Accuracy Info

Bore Dia. φ10 φ12
Stroke 15/30/45 20/30/45 60
Parallelism Plane C to Plane A 0.02 0.02
Plane D to Plane B 0.02 0.02
Running Parallelism Plane C to Plane A 0.004 0.004 0.006
Plane D to Plane B 0.004 0.004 0.006
Perpendicularity Plane C to Plane A 0.15 0.15
Plane D to Plane B 0.15 0.15
J Dimension Tolerance ±0.025 ±0.025
F Dimension Tolerance ±0.2 ±0.2
G Dimension Tolerance ±0.2 ±0.2
H Dimension Tolerance ±0.05 ±0.05

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Pneumatically Driven Linear Guides

■Operating Pressure Range

Min. Operating Pressure (MPa): 0.15
Max. Operating Pressure (MPa): 0.70
Pressure Resistance (Mpa): 1.05

■Theoretical Thrust

Unit: N

Cyl.
Bore
Operation
Direction
Rod Dia.
(mm)
Operating Pressure (MPa)
0.4 0.5
φ10 Outstroke φ4 31 39
Instroke 26 33
φ12 Outstroke φ5 45 57
Instroke 37 47

■Basic Static Load Ratings / Allowable Static Moments

Cyl.
Bore
Stroke
(mm)
Basic Static
Load Rating Co(kN)
Allowable Load Moment N·m
Pitching Yawing Rolling
φ10 15/30/45 3.4 20.5 24.5 22.5
φ12 20/30/45/60 4.9 32.3 38.2 41.1

Back to page top

IDEA NOTE Centering method

The push and pull of the cylinder moves the linear guide and the claw. The motion is transferred to another claw through the fulcrum to make both the right and left claws center evenly.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Operation
    ① A workpiece transferred by the conveyor is stopped by the sensor.
    ② The cylinder conducts synchronous centering.
    ③ The workpiece is adjusted.

Points for use

  • Automatic operation by means of an air cylinder

Target workpiece

  • Plastic boxes
  • External dimensions: W120 x D106 x H50mm
  • Workpiece weight: 1kg

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W176 x D330 x H109mm
  • Cylinder stroke: 30mm
  • Conveyor speed: 70mm/s

Required Performance

  • Assumed outstroke force: 15N

Selection Criteria for Main Components

  • Cylinder attached with a guide
    • Select one that can conduct workpiece centering.
  • Linear guides
    • Select a guide that is suited for the claw size because the moment load is not large.

Design Evaluation

Verification of main components

  • Verify the cylinder thrust for adequate workpiece centering force.
  • Cylinder
    • Conditional values: Workpiece weight F1 = 10N, part pushed and pulled by the cylinder F2 = 6N, shaft dia. d = 12mm, friction coefficient workpiece vs. conveyor μ1 = 0.8, friction coefficient of linear guides μ2 = 0.1, the shortest distance between shaft and cylinder L = 70mm, load factor = 0.5, operating pressure = 0.4MPa, tube inner dia. cross sectional area = π/4 x 102mm²
    • Let the force to conduct workpiece centering be P [N]. Then, we have {(F1 x μ1) + (F2 x μ2)} x (d/2) = L × P . Thus, (10 x 0.8 + 6 x 0.1) x 6 = 70 x P → P = 0.74N
    • Cylinder thrust = Load factor x Operating pressure x Tube inner dia. cross sectional area = 0.5 x 0.4MPa x π/4 x 102mm² = 15.7N > 0.74N
      ⇒No problem.

Other Design Consideration

  • The workpiece centering position can be adjusted with the rod-end bearing. Furthermore, workpieces with different sizes can be handled because of sufficient room for screw adjustment.
  • Has a compact structure because of the integration of the linear guides and air cylinder.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Rod End Coupling Rods SLBRKN5-60 2
2 Rod End Bearings PHSS5 2
3 Rod End Bearings(Currently not available) PHSSLM5 2
4 Cantilever Pin SFXCB15-18-F29-G6-MA8 1
5 Fulcrum Pins FCBDW5-8.0-A8-E2.0-F4 4
6 Miniature One-Touch Couplings MNCNP4-M5 2
7 Linear Guides SSEBSZ13L-70 1
8 Air Slide Guide MPPU10-30-SMT 1
9 Socket Head Cap Screws-with Washer SCBS3-10 8
10 Socket Head Cap Screws-with Washer SCBS3-15 2
11 Socket Head Cap Screws-with Washer SCBS8-20 1
12 Dowel Pins MS3-6 2
13 Dowel Pins MS3-10 2
14 Deep Groove Ball Bearings B6202ZZ 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top