Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000198 Pass/Fail Judgment Unit

A camera Pass/Fail sorting unit utilizing a commercially available conveyor.

Conveyors

Product name Conveyors
Part number SVKN-50-500-6-T100-IM-15-W-C
Features Streamlined structuring has achieved the low cost. The center drive is suitable for "Conveyor to Conveyor" transfer.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Use the standard item available in store to reduce the design work load

Back to page top

Available sizes

■Flat Belt Conveyors - Center Drive, 2-Groove Frame φ30

Part Material Surface Treatment
Frame Aluminum Anodize
Motor Cover Aluminum
Pulley Holder 5052 Aluminum Alloy
Back side of belt Polyester -

■Belt Specification

Usage Surface Material Color Tone Continuous Use Temperature °C
General Purpose Polyurethane Green -10℃~80℃
White
Sliding Urethane Impregnated Green
White
Inclined Transfer Soft Polyurethane Green
White
Electronic Parts Conveyor Conductive Polyurethane Black
Food Conveyor Polyurethane White
Oil Resistant Oil Resistant Polyurethane Green -30~80℃
Oil-Resistant Chloroethylene Dark blue 5℃~60℃
Non-Adhesive Polyurethane White -10℃~80℃
No Belt

* There are many other options for belt specifications.

■Sizes

Belt width
(50mm increments)
Distance between pulleys
(5mm increments)
Motor selection
Output (W) Voltage (V) Specification Gearhead Reduction Ratio
50~250 390~3000 6, 25,
40, 60,
90
* Note 5, 7.5, 9, 12.5, 15, 18,
25, 30, 36, 50, 60, 75,
90, 100, 120, 150, 180

* Voltage and specification of a motor are varied with countries of sales.

Back to page top

Performance info.

■Speeds / Loads (Load info.) of the Belt Conveyor SV Series

Back to page top

Technical Calculations

■Conveyor Selection Site

/maker/misumi/mech/product/cvs/

Back to page top

LED Lamp

Product name LED Lamps- Lightings, Direct Ring
Part number LPDRW70-80
Features LED Lamp with Longer Life than Conventional Halogen or Fluor Lamps.. Reduced Frequency of Maintenance.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the correct lighting for the inspection Camera to catch the potential defects on the products.

Back to page top

Available sizes

■LED Lamps- Lightings, Direct Ring

Color O.D.
(mm)
Illumination Angle (degree) Illumination Area
Red
White
20 90 φ10-30
30 90 φ40-60
50 80 φ60-80
25
70 80
25
90 80
25

Back to page top

Urethane Molded Bearings

Product name Silicon Rubber / Urethane Molded Bearings - Flat, with Threaded Shaft
Part number UMBH8-30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Use this for laying the workpieces without damaging the components.

Back to page top.

Risk info.

Trial and error is required to verify if the material can be sorted as intended.

Back to page top

Available sizes

■Silicon Rubber / Urethane Molded Bearings - Flat, with Threaded Shaft

Material Hardness Color Bearing Shaft
Material Surface Treatment
Urethane Shore A95 Black 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
440C Stainless Steel 303 Stainless Steel
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
440C Stainless Steel 303 Stainless Steel
Shore A90 Black 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
440C Stainless Steel 303 Stainless Steel
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
440C Stainless Steel 303 Stainless Steel
Shore A70 Black 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
Shore A50 Black 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
Silicon Rubber Shore A70 Light Gray 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
440C Stainless Steel 303 Stainless Steel
Antistatic Urethane Shore A90 Gray 52100 Bearing Steel Carbon Steel Electroless Nickel Plating

■Sizes and Dimensions

O.D. (mm) Shaft Bore Dia. (mm) Bearing
10 3 W683ZZA
12 3
13 4 W684Ax50ZZ
16 624ZZ
16 5 WBC5-13ZZ
20 625ZZ
20 6 696ZZ
28 626ZZ
28 8 608ZZ
30A 608ZZ
30A 10 6000ZZ
40A 6200ZZ
40A 15 6002ZZ
45A 6202ZZ
45A 20 6904ZZ
55A 6204ZZ
65A 25 6205ZZ

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Urethane Molded Bearings

O. D. (mm) Shaft Bore Dia. (mm) Allowable Load N (kgf)
Urethane Silicon
Shore A95 Shore A90 Shore A70 Shore A50 Shore A70
10 3 38(3.8) 28(2.8) 9(0.9) 4(0.4) 7(0.7)
12 3 53(5.4) 34(3.5) 10(1) 6(0.6) 9.8(1)
13 4 66(6.7) 44(4.5) 13(1.3) 7(0.7) 13(1.3)
16 79(8.1) 59(6) 16(1.6) 6(0.6) 18(1.8)
16 5 79(8.1) 16(1.6)
20 102(10.4) 78(8) 20(2) 9(0.9) 24(2.4)
20 6 114(11.7) 23(2.3) 15(1.5)
28 218(22.2) 157(16) 44(4.5) 39(4) 47(4.8)
28 8 208(21.2) 42(4.3) 35(3.6)
30A 176(18) 81(8.3) 65(6.7) 53(5.4)
30A 10 94(9.6) 51(5.2)
40A 274(28) 136(13.9) 93(9.5) 82(8.4)
40A 15 122(12.4) 96(9.9)
45A 343(35) 109(11.1) 102(10.5) 103(10.5)
45A 20 130(13.3) 98(10.1)
55A 490(50) 225(22.9) 176(18.1) 147(15)
65A 25 750(70) 333(34) 250(25.8) 226(23)

Back to page top

IDEA NOTE Workpieces are fed one by one by rollers.

Components can be fed in a even manner through the cutout with a roller to help sort the components.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • This device is used to feed components on a conveyor and inspect the parts on a pass/fail basis. This visual inspection is done using a camera. The parts are then sorted into two sections of conforming or defective products.
  • Defective products are blown off the conveyor by an air nozzle located after the inspection camera.
  • Workpieces are loaded manually by an operator. The operator could increase or decrease the workpiece feed as required.

Points for use

  • An automatic mechanism with a conveyer, camera, and air blower.

Target workpiece

  • Disc-shaped part (SUS)
  • External dimensions: φ13 x t3mm
  • Weight of workpiece: 3.1g

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W650xD250xH437mm
  • Conveyer length: 500mm
  • Conveyer speed: 18.8m/min

Required Performance

  • The distance between the proximity sensor and the workpiece is set to 6.1mm

Selection Criteria for Main Components

  • Conveyor
    • Select a conveyer whose conveying capacity is low (6W) because workpieces are light in weight.
  • Proximity sensor
    • Select a proximity sensor that can detect a workpiece at a relatively long distance.
      Detection distance: 14mm±10%, distance setting: 0 - 11.2mm
  • Roller
    • Select rollers with urethane so as not to damage workpieces.

Design Evaluation

Other Design Consideration

  • The camera and LED lighting can be adjusted independently by a single axis stage.
  • Guides and rollers are provided to the charging chute to feed workpieces while they are added horizontally.
  • Determine the angle to feed workpieces at which the workpieces can be fed on the conveyer one by one by trial and error.
  • Check the emission of defective workpieces by blowing air works normal as intended by adjust nozzle and air pressure, through trail and error.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Miniature Conveyor SVKN-50-500-6-T100-IM-15-W-C 1
2 Aluminum Extrusion HFS5-2020-320 4
3 Aluminum Extrusion HFS5-2020-420 1
4 Aluminum Extrusion HFS5-2020-125 2
5 End Caps for Aluminum Extrusion HFC5-2020-B 4
6 Brackets for Aluminum Extrusion HBLFSNK5 8
7 Brackets for Aluminum Extrusion HBLFSN5-SSU 8
8 Nuts For Aluminum Extrusion SHNTU5-5 22
9 Flow Rate Control Valves SPSNL6-1 1
10 Camera (Currently not available) EMVC-CB130C3 1
11 Lens EMVL-MZ0310 1
12 LED Lamps LPDRW70-80 1
13 Precision Dovetail Stages XDTS50 1
14 Clamp Plate PCWJ12-12-50 1
15 Rubber Mount C-30-RK-3220 6
16 Rack Gears UMBH8-30 1
17 Air Blow Nozzles DKNZN6-100 1
18 Socket Head Cap Screws-with Washer SCBS3-6 4
19 Socket Head Cap Screws-with Washer SCBS3-8 2
20 Socket Head Cap Screws-with Washer SCBS4-20 2
21 Socket Head Cap Screws-with Washer SCBS5-10 12
22 Socket Head Cap Screws-with Washer SCBS5-12 14
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top