Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000154 Load Measurement

Load can only be applied during measurement.

Couplings

Product name Couplings - Slit, Clamping
Part number CPSSC32-12-14
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Shorter length and good declination performance

Back to page top

Available sizes

■Couplings - Slit, Clamping

Material Surface Treatment Accessory
Aluminum Alloy Anodized Hex Socket Head Cap Screw
Stainless Steel

■Sizes and Dimensions

O.D. (mm) Shaft bore Dia. (mm),
Driving Side
Shaft bore Dia. (mm),
Driven Side
Overall Length (mm) Set
Screw
Standard Type Short
φ12 *4 *4, *5 18.5 14 M2
*5 *5
φ16 *5 *5, *6 23 18 M2.5
*6 *6
φ20 *5 *6, 6.35, *8 26 20
*6 *6, 6.35, 7, *8
6.35 8
*8 *8
φ25 *5 *6 31 25 M3
*6 *6, 6.35, *8, *10
6.35 8, 10
*8 *8, 9.525, *10
9.525 10
*10 *10
φ32 *8 *8, 9.525, *10, 12 41 32 M4
9.525 10, 12
*10 *10, 11, *12, 14
*12 *12, *14
φ40 8 8, 10 56 M5
10 10
12 12, 14
14 14, 16
15 15
16 16

Short type is available for sizes marked with * only.

Back to page top

Accuracy Info

■Accuracy of coupling

Type O.D. (mm) Shaft Bore Tolerance Allowable Angular Misalignment
(°)
Lateral Misalignment
(mm)
Standard φ12 +0.5 for the same Dia.

Larger for different Dia.
Shaft Dia. +0.5, see
2 0.10
φ16
φ20
φ25 0.15
φ32
φ40 0.20
Short φ12 1
φ16
φ20
φ25
φ32

The shaft Dia. tolerance represents the tolerance before slit machining.

Back to page top

Performance info.

■Load info. on coupling

Type O.D. Allowable Torque
(N·m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg·m²)
Aluminum
normal
φ12 0.4 52000 7.8×10 -8
φ16 0.5 39000 3.4×10 -7
φ20 1 31000 9.1×10 -7
φ25 2 25000 2.6×10 -6
φ32 4 19000 9.7×10 -6
φ40 8 15000 3.3×10 -5
Stainless
Steel Normal
φ12 0.3 52000 2.2×10 -7
φ16 0.5 39000 9.0×10 -7
φ20 1 31000 2.5×10 -6
φ25 2 25000 7.1×10 6
φ32 3.5 19000 2.7×10 -5
φ40 8 15000 9.0×10 -5
Aluminum
Short
φ12 0.4 52000 6.4×10 -8
φ16 0.5 39000 2.9×10 -7
φ20 1 31000 7.5×10 -7
φ25 2 25000 2.3×10 -6
φ32 4 19000 8.1×10 -6
Stainless
Steel Short
φ12 0.3 52000 1.8×10 -7
φ16 0.5 39000 7.8×10 -7
φ20 1 31000 2.1×10 -6
φ25 2 25000 6.3×10 -6
φ32 3.5 19000 2.2×10 -5

Back to page top

Roller Followers

Product name Roller Followers - Separate
Part number NASTFZS12
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective as a cam follower to convert circular motion to linear reciprocating motion

Back to page top

Available sizes

■Roller Followers - Separate

Grease No Seal With Seal Material
Crowned Flat Type Crowned Flat Type
General 52100 Bearing Steel
440C Stainless Steel
Low Particle Generation

■Sizes and Dimensions

O.D.
(mm)
I.D.
(mm)
Thickness (mm)
No Seal With Seal
19 6 9.8 13.8
24 8
30 10 11.8 15.8
32 12
35 15
40 17 15.8 19.8
47 20

Back to page top

Accuracy Info

■In the order of accuracy information of roller followers

Shaft Dia. Tolerance:
0
-0.008(mm)
Roller Dia. Tolerance:
0
-0.005(mm)

Back to page top

Performance info.

■Speeds·Loads (Load info.) of roller followers

I.D.
- O.D.
Basic Dynamic Load Rating C (kN) Basic Static Load Rating Cor (kN) Max. Allowable Load (kN) Track Load Capacity (kN) Max. Rotational Speed (rpm)
No Seal With Seal
Crowned Flat
Type
Crowned Flat
Type
No Seal With Seal
φ6−φ19 4.12 4.55 0.36 1.37 3.53 1.37 3.53 20000 8000
φ8−φ24 5.68 5.89 0.78 1.86 4.02 1.86 4.51 17000 6800
φ10−φ30 9.7 9.67 1.42 2.45 5.59 2.45 6.86 15000 6000
φ12−φ32 10.4 10.9 2.11 2.74 5.98 2.74 7.35 13000 5200
φ15−φ35 12.3 14.3 4.73 3.14 8.04 10000 4000
φ17−φ40 17.4 20.9 5.81 3.72 11.8 9500 3800
φ20−φ47 19.2 24.5 4.61 13.8 8500 3400

Back to page top

Hinge Pin

Product name Precision Pivot Pins - Straight, Retaining Rings
Part number SCCG12-28
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective as the roller shaft of a cam follower

Back to page top

Available sizes

■Precision Pivot Pins - Straight, Retaining Rings

Material Hardness Surface Treatment Accessory
1045 Carbon Steel Black Oxide Retaining Ring 2 pc. Spring Steel
40 - 45 HRC
Electroless Nickel Plating 304 Stainless Steel
40 - 45 HRC
Plating hardness 750 HV - Hard Chrome Plating Spring Steel
plating thickness 3 μm or more
304 Stainless Steel 304 Stainless Steel
440C Stainless Steel 45 - 50 HRC
45 - 50 HRC Hard Chrome Plating
Plating hardness 750 HV - plating thickness 3 μm or more

■Sizes and Dimensions

Pin Dia. Pin Section Length
(Configure in 0.1mm increment)
φ2 5.0- 30.0
φ3 5.0- 50.0
φ4
φ5 10.0- 60.0
φ6 10.0-100.0
φ8
φ10 15.0-100.0
φ12 15.0-200.0
φ13 25.0-200.0
φ14
φ15
φ16 30.0-200.0
φ17
φ18
φ20
φ22
φ25

Back to page top

Accuracy Info

■Pivot pin Dia. Tolerance (g6) for Hinge Pin Straight Retaining Ring Type

Pin Dia. Tolerance
φ2・φ3 -0.002
-0.008
φ4-φ6 -0.004
-0.012
φ8・φ10 -0.005
-0.014
φ12-φ18 -0.006
-0.017
φ20-φ25 -0.007
-0.020

Back to page top

IDEA NOTE The load cell is moved up and down by a cam.

The cam causes the load cell to stroke 1.5mm. As the load is applied to the bearing of the cam shaft, the load is not applied to the vertical movement mechanism.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To measure load that is applied to the bushing when press fitted into the nylon gear.
  • The measurement rod extends to the transfer surface via a cam mechanism during load measurement.

Points for use

  • There is no protrusion on the transfer line.

Target workpiece

  • Bushing
    Size: φ100mm, weight 10N

Design Specifications

Operating Conditions or Design Requirements

  • Vertical stroke: 1.5mm
  • Outer dimensions: W314 x D115 x H226mm

Required Performance

  • Load: lift part = 7N

Selection Criteria for Main Components

  • In order to lift a load of 7N (for a maximum lift height of 1.5mm) with a cam having a radius of 30mm, a motor with a torque of 0.25Nm or higher is selected.

Design Evaluation

Verification of main components

  • The load torque is verified based on the workpiece load.
    • Calculation of load torque: radius 30mm, load 7N, T = 0.03 x 7 = 0.21N·m

Other Design Consideration

  • By installing the whole unit below the transfer surface, space can be saved.
  • A ball spline can be used as both a vertical guide and cam follower rotation stopper.
  • The load is conveyed via the rod in the loose hole to the load cell, which is placed on the spline.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Couplings CPSSC32-12-14 1
2 Ball Bearing SB6004ZZNR 2
3 Roller Followers NASTFZS12 1
4 Precision Pivot Pins SCCG12-28 1
5 Parallel Keys KESS6-20 1
6 Retaining Rings-External STWS20 2
7 Set Screws Dimple MSSU5-6 1
8 Hex Socket Set Screws MSSU6-10 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top