Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000031 High Accuracy XY Table Unit

XY table with overrun protection

Rolled Ball Screw

Product name Precision Ball Screws
Part number BSS1505-500
Features Smallest Nut Outer Diameter
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for med. accuracy linear motion drive.

Back to page top

Available sizes

■Precision Ball Screws

Screw shaft Nut
Material Hardness Screw DIA.(mm) Lead(mm) Overall length(mm) Material Hardness
4115 Alloy Steel Carburized
58~62HRC
φ8 2 100-210 4130 Alloy Steel Carburized
58~62HRC
φ10 2 100-315
4150 Alloy Steel Induction hardened
58~62HRC
4 150-380
10 150-450
4115 Alloy Steel Carburized
58~62HRC
φ12 2 150-445
4150 Alloy Steel Induction hardened
58~62HRC
4 150-400
5 150-450
10 200-600
φ15 5 150-1095
10 200-1095
20 230-1095
φ20 5 200-1000
10 250-1500
20
φ25 5 300-995
10 300-1500
20

■Features of Compact nut

Compact nut O.D.
Suitable for limited space applications

Back to page top

Selection steps

■Ball screw selection steps

Determine application conditions
(Moving mass, feed rate, motion pattern, screw rotary speed, mounting orientation (horizontal or vertical), life, positioning accuracy)

Temporarily select ball screw specifications
(Based on app. conditions, ball screw accuracy grade (C3~C10), screw shaft DIA., lead, screw shaft length are temporarily selected.)

Basic Safety Check
  • ● Allowable axial load
  • ● Allowable max. speed
  • ● Life

Evaluate in accordance with the required performance
  • ● Screw shaft rigidity
  • ● Change in life due to temperature

Back to page top

Accuracy Info

■Ball screw accuracy

Accuracy grade: C10 (mm)
Screw shaft DIA. Lead Axial
clearance
Twist
direction
Nut pilot
tolerance
(1) (2) (3) (4) (5) (6) (7)
Runout tolerance
(Max.)
Runout tolerance
(Max.)
Perpendicularity tolerance
(Max.)
Perpendicularity tolerance
(Max.)
Runout tolerance
(Max.)
φ8 2 0.005 or less Right -0.007/-0.020 0.011 0.011 0.005 0.010 0.012
φ10 2・4・10
φ12 2・4・5・10
φ15 5・10・20 -0.009/-0.025 0.012 0.012 0.011 0.015
φ20 5・10・20
φ25 5・10 0.013 0.013 0.013 0.019
20 -0.010/-0.029

(mm)

Screw shaft DIA. (8) Runout tolerance (Max.) / Screw shaft length
-125 126-200 201-315 316-400 401-500 501-630 631-800 801-1000 1001-1250 1251-
φ8 0.035 0.050 0.065 - - - - - - -
φ10 0.040 0.055 0.065 0.080 0.090
φ12
φ15 - 0.045 0.055 0.060 0.075 0.090 0.120 0.150 0.190
φ20
φ25 - 0.040 0.045 0.050 0.060 0.070 0.085 0.100 0.130

Back to page top

Performance info.

■Ball screw load ratings

Screw shaft DIA. Lead Basic load ratings
C (Dynamic) kN Co (Static) kN
φ8 2 1.95 2.6
φ10 2 2.25 3.3
4 3.35 5.9
10 2.2 3.5
φ12 2 2.45 4.1
4 3.6 6.75
5 5.95 9.8
10 3.85 5.9
φ15 5 6.9 12.5
10・20 4.4 7.9
φ20 5 8.35 17.5
10 13.5 25.1
20 9.2 16.2
φ25 5 9.4 22.2
10 16.1 33.4
20 10.4 20.1

Back to page top

Technical calculations

■Ball screw life calculations

Ball screw life time is calculated by the following formula.

  • C: Basic dynamic load rating (N)
  • Pm: Average axial load (N)
  • Nm: Average rotational speed (min-1)
  • fw: Operation factor
  • Steady operation without impact fw=1.0~1.2
  • Normal operation       fw=1.2~1.5
  • Operation with impacts      fw=1.5~2.0

- Definition of basic dynamic load rating -
Basic dynamic load rating is an axial load applied on ball screws where a group of the same ball screws
are operated and 90% of the specimen will reach 1,000,000 (10^6) rotations without showing any flaking.

- About average axial load and average rotational speed. -
This needs to be calculated based on the motion pattern.
While it is difficult to accurately obtain load condition, etc, we do know that the ball screws operating life is inversely proportional to the third power of the load.

- Motion pattern example - (T1+T2+T3=100%)

Motion
pattern
Axial load Rotational
speed
Time
proportion
A P1N N1min^-1 t1%
B P2N N2min^-1 t2%
C P3N N3min^-1 t3%

Back to page top

Ball Screw Stopper

Product name Stopper for Ball Screws
Part number BSTS12
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Urethane stopper for overrun protection

Back to page top

Available sizes

■Stopper for Ball Screws

(mm)

Material Hardness Applicable
ball screw DIA.
Stopper plate thickness Ball screw shaft
center height
Ether based
polyurethane
Shore A90 φ8 15 17
φ10 18 23, 25
φ12 18 23, 25
φ15 20 26, 28, 30
φ20 20 30
φ25 20 35

Back to page top

Linear Guide

Product name Linear Guides for Medium Load
Part number SV2R-MX24-520-WC
Features Compliant with the industry standard specifications.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Standard block, Medium load, normal clearance linear guide

Back to page top

Available sizes

■Linear Guides for Medium Load

Material Hardness Overall height(mm) Rail length(mm)
Carbon steel 58HRC~ 24 160-1480
28 220-1960
33 220-1960

Back to page top

Selection steps

Linear guide selection steps

Determine application conditions
(Mass of moving body, Feed rate, Motion pattern, Life)

Selection of linear guide specifications
(Temporarily select linear guide load type, overall height,
rail length based on the application condition)

Safety Check
  • Load capacity
  • Life
  • Preload

Back to page top

Accuracy Info

Preload and accuracy reference Standards

(μm)

Dimension tolerance of H ±100
Pair variation of H 20
Dimension tolerance of W2 ±100
Pair variation
of W2
H24・28 20
H33 30

(μm)

Rail length
-250 251-400 401-500 501-630 631-800 801-1000 1001-1250 1251-1600 1601-2000
Running
Parallelism
7 12 14 18 21 23 25 27 28.5

Back to page top

Performance info.

■Linear guide load ratings (For med. loads, Normal clearance, Standard grade)

Overall height Basic load rating Allowable static moment
C (Dynamic) kN C 0 (Static) kN MA・MB
N・m
Mc
N・m
24 5.0 8.23 33 57
28 7.2 12.1 58 135
33 11.7 19.6 109 225

Back to page top

Technical calculations

Linear guide life calculations

Operating Life
When a linear guide is loaded in linear reciprocating motion, scaly damage called flaking can appear. This is due to material fatigue because the stress works on the rolling elements and contact surfaces constantly. Total travel distance until the first flaking occurs is the life of the linear guide.
Rated life
Rated life is the total travel distance that 90% of same linear guides, under the same conditions, can reach with no occurrence of flaking damage. Rated life can be obtained from the Basic Dynamic Load Rating and the actual load applied on the linear blocks, as shown below.
Load must be calculated before actually using a linear guide. To obtain load during linear reciprocating motion, it is necessary to consider vibration, impact during motion and the distribution status of the linear guides. The operating environment temperature also effects the life of these parts. when taking these conditions into considiration, the calculation will be:
  • L: Rated life (km)
  • fH: Hardness factor (see Fig-1)
  • fT: Temperature factor (see Fig-2)
  • fC: Contact factor (see Table-1)
  • fW: Load factor (see Table-2)
  • C: Basic dynamic load rating (N)
  • P: Applicable load (N)
Hardness Factor (fH)

For Linear Guide applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life. Please correct the rated life according to the hardness factors.

Temperature Factor (fT)

If the linear guide temperature exceeds 100°C, the linear guide and rail hardness decreases. This results in a lower allowable load and a shorter life when compared to an application at room temperature. Please correct the rated life according to the temperature factor.
*Please use linear guide under the allowable temperature shown on each product page.

Contact Factor (fC)

Table-1. Contact factor

Number of Linear Guide Blocks on One Rail Contact Fator fC
1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

For actual applications, more than 2 blocks are generally used per rail. In this case, load applied to each block varies depending on machining precision but is not uniformly distributed. As a result, the per-block allowable load varies depending on the number of blocks per rail. Please correct the rated life according to Table 1 : Contact Factor

Load factor (fW)

Table-2. Load factor

Condition of Use fw
No external shocks or vibrations and
speed is low 15m/min or less
1.0-1.5
No significant shocks or vibration and
med. speed 60m/min or less
1.5-20
External shocks and vibrations exist
and the speed is high 60m/min or over
2.0-3.5

To calculate load applied to the linear system, in addition to object weight, inertia force attributed to motion velocity, moment loads and variations of each over time must be obtained. However, for reciprocating motion applications, it is difficult to obtain accurate calculations due to the effects of the vibrations and shocks. Therefor, use Table-2 in order to simplify the Life Calculations.

Applicable load calculation method
When load is applied to a block, convert moment load into applied load using the following formula:
  • P: Applicable load (N)
  • F: Downward load (N)
  • C0: Static load rating (N)
  • MA: Allowable static moment - Pitching direction (N・m)
  • MC: Allowable static moment - Rolling direction (N・m)
  • Lp: Load point distance (m) in pitching direction
  • Lr: Load point distance (m) in rolling direction

Back to page top

IDEA NOTE Cost reduction by effective use of purchased components

Design steps can be reduced by utilizing ball screws, support units and height adjusting blocks for linear guides.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Dual axis positioning unit for printed circuit board assembly.

Points for use

  • Unit is used in class 100 clean room.
  • Dowel Pins are installed for positioning the pallete on the table.

Target workpiece

  • PCB Tray
    Size: W160 x D100 x H10 mm
    Weight: 430 g

Design Specifications

Operating Conditions or Design Requirements

  • X axis unit
    Lower base size: W300 x L690 mm
    Stroke: 340mm
  • Y axis unit
    Lower Base size:W185 x L560 mm
    Stroke: 295mm
  • External dims. W300 x D690 x H128

Required Performance

  • X axis unit
    Positioning accuracy: ±0.05 / 500mm
    Load: Product + Pallet + Y axis unit = 10kg
  • Y axis unit
    Positioning accuracy: ±0.05 / 500mm
    Moving section weight (Product + Pallet) = 2kg

Selection Criteria for Main Components

  • Select ball screw type based on required positioning accuracy ±0.05 /500mm.

Design Evaluation

Verification of main components

  • Select a motor based on applied load torque.
  • Motor selection
    • Load torque calculations for X axis.
    • Operating conditions:
      F = 0 N  - External force
      W = 10 [kg] - X axis unit weight  
      μ= 0.1 - Coefficient of friction (sliding surface)
      g = 9.8 m/s² - Gravitational acceleration
      P = 5 × 10-³ m - Ball screw lead
    • T=1/(2π)×P(F+μWg)[N・m]
      =1/(2π)×5×10⁻³(0+0.1×10×9.8)
      =7.7×10⁻³N・m
    • Select motor where motor rated torque > applied torque*safety factor.
    • For Y axis calculated load torque is 0.19Nm.

Other Design Consideration

  • PC Board fixture pallet should allow for accurate positioning of board during travel and loading/unloading.
  • Ball screw stoppers are installed to prevent damage if overrun occurs.
  • Since there are cables near the moving part, cable carriers should be utilized for protection.
  • Provide safety measures (ball screw covers, etc.) on the moving components and install positioning sensors, etc. if needed.
  • To avoid life span reduction of ball screw and linear guides, consult the accuracy guidance information for this parts.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Height Adjusting Blocks for Linear Guides ABETA28-640-20 1
2 Height Adjusting Blocks for Linear Guides ABETE28-640-20 1
3 Linear Guide SV2R-MX28-640-WC 2
4 Support Units for Ball Screw BSW12 1
5 Ball Screw BSS1505-500 1
6 Support Units for Ball Screw BUN12 1
7 Ball Screw Nut Brackets BNFA1505S-23 1
8 Support Units for Ball Screw BSTS12 2
9 Couplings CPDW32-10-11 1
10 Height Adjusting Blocks for Linear Guides ABETA24-520-24 1
11 Height Adjusting Blocks for Linear Guides ABETE24-520-24 1
12 Linear Guide SV2R-MX24-520-WC 2
13 Support Units for Ball Screw BSW10S 1
14 Support Units for Ball Screw BUN10 1
15 Ball Screw BSS1205-450 1
16 Ball Screw Nut Brackets BNFA1205S-23 1
17 Support Units for Ball Screw BSTS10 2
18 Couplings CPDW25-8-8 1
19 Dowel Pins MS4-10 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top