Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000151 Fixture with Fine XY Position Adjustment

Low-cost and easy fine position adjustment

Slotted Hole Washer

Product name Metal Washers - Standard Class - with Slotted Hole & Pilot
Part number WLHS6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for providing the redundancy along thrust direction

Back to page top

Available sizes

■Slotted Hole Washer (Pilot Type)

Material Surface Treatment
1045 Carbon Steel Electroless Nickel Plating
304 Stainless Steel

■Sizes and Dimensions

O.D.
(mm)
Applicable screw
20 M4
22 M5
26 M6
30 M8
38 M10
46 M12

Back to page top

Circular Posts

Product name Circular Posts - One End Threaded, One End Tapped, Standard Wrench Flat, Standard L Dimension
Part number PETGS20-160-SC100-M8-N8
Features L dimension, thread diameter and with or without wrench flats are selectable.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as fixing bracket for equipment

Back to page top

Available sizes

■Circular posts (One end threaded, one end tapped with Wrench Flats, L dims. Fixed)

Material Surface Treatment
1018 Carbon Steel
Black Oxide
Electroless Nickel Plating
Trivalent Chromate(Black)
304 Stainless Steel

■Sizes and Dimensions

Shaft DIA.
(mm)
Length(mm)
0.5mm Increment
Wrench Flats Position (mm)
1mm Increment
5 15-50 0-42
6 15-50 0-42
8 20-150 0-142
10 20-350 0-342
12 25-400 0-390
15 30-500 0-490
20 40-500 0-490
25 55-600 0-590
30 65-700 0-685

Back to page top

IDEA NOTE Low-cost and easy find position adjustment

To achieve a low-cost and easy adjustment mechanism, bolts that can be adjusted manually were selected.

IDEA NOTE Fixing workpiece with ball plunger

To fix the positioned workpiece, it is pressed by the spring of a ball plunger.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Finely adjust the position between workpiece and the marking press in X and Y axis.
  • Operation
    • The slotted hole washers provide single-direction guidance (X- or Y-axis) when adjusting the position. Once the position adjustment is complete, fix the position of the marking press by tightening mounting screws in the slotted hole washers.

Points for use

  • Be sure to take protection/safety measures against laser light.

Target workpiece

  • Shape: name plate
  • Size: W50 x D100 x H2 mm
  • Weight: 40 g

Design Specifications

Operating Conditions or Design Requirements

  • X-direction stroke: ±4 mm
  • Y-direction stroke: ±4 mm
  • Outer dimensions: W686.1 x D287.1 x H220 mm

Required Performance

  • Positioning accuracy: ±0.1 mm
  • Load weight: 25 kg

Selection Criteria for Main Components

  • Adjusting Bolt
    • To achieve a low-cost and easy adjustment mechanism, bolts that can be adjusted manually were selected.

Design Evaluation

Verification of main components

  • Whether manual operation of the bolts is possible when adjusting the workpiece position is verified.
  • Check of operating force of bolt during adjustment
    • Conditional value: marking press + marking press slide base = mass of workpiece: M = 25kg, gravitational acceleration g = 9.8m/s2, friction coefficient: µ = 0.2 (metal and metal), adjusting bolt effective diameter: D = 8mm, lead: l = 1.25mm, lead angle: θ = 3.1°, friction angle: φ, from µ = tan φ = 0.2, φ ≈ 112°
    • Force required to move workpiece in X direction or Y direction: from Q = M x g x μ, Q = 25 x 9.8 x 0.2 = 49 N
      ・Q={(2/D)×T}/{tan(θ+φ)}
      T=Q×tan(θ+φ)×(D/2)=49×0.254×(8/2)=49.7N・mm
      Therefore, it is sufficiently possible for a worker to make adjustment manually.

Other Design Consideration

  • The portion of each guide plate where the adjusting bolt is attached shall be a slotted hole, which prevents X-direction adjustment from being interrupted by the Y-direction adjusting bolts or Y-direction adjustment from being interrupted by the X-direction adjusting bolts.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Metal Washers WLHS6 4
2 Compact Nuts SNTRCS8 8
3 Circular Post PETGS20-160-SC100-M8-N8 4
4 Workpiece Guide WGDLJ-20-10-10 4
5 Ball Plungers -Roller- BPRJ8 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top