Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000010 Film Press Bonding Fixture

Height adjustable with aluminum extrusion frame.

Toggle Clamp

Product name Toggle Clamps -Free Attachable-
Part number MC02-3
Features Allows to mount the handle on the desired portion and at the desired angle.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Economical Swing → Linear motion conversion scheme.

Back to page top

Available sizes

■Toggle Clamps -Free Attachable-

Material 1018 Carbon Steel Main body: 304 Stainless Steel / Shaft: 416 Stainless Steel / Pin: 410 Stainless Steel
Surface treatment Main body: Trivalent chromate / Shaft: Nickel plating -
Stroke 20.34 40 66.7 20.34 40
Clamping force(N) 900 1470 3138 900 1470
Weight(g) 120 280 750 120 280
Handle open/close angle 180° 180° 180° 180° 180°
Body width 24 28.6 40 24 28.6
Overall height(Clamped) 78 98 134 78 98
Overall length(Clamped) 64.3 109.5 169.2 64.3 109.5
Accessory Steel bolt Stainless steel bolt

* Please see the product pages for shape details and dimensions.

Back to page top

Aluminum Extrusions

Product name Aluminum Extrusions - 6 Series, Base 30, Four-Side Slots
Part number HFS6-3030-190
Features HFS6 Series 30mm SQ. extrusions with 1 slot.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To enable changes in unit position later.

Back to page top

Available sizes

■Aluminum Extrusions - 6 Series, Base 30, Four-Side Slots

External size Screw DIA. applicable
to extrusion slots
Length configure in
0.5mm increments
Standard High rigidity type Light type
(Lightweight・economical)
□20 M5 50-4000 ○ ○
□25 ○
□40 ○ ○
□30 M6 ○ ○ ○
□50 ○
□60 ○ ○
□100 ○
□40 M8 ○ ○ ○
□80 ○
□45 ○ ○ ○
□50 ○ ○
□60 ○ ○
□90 ○ ○
□100 ○ ○

Back to page top

Stainless Steel Pipe Frames

Product name Stainless Steel Pipe Frames
Part number PFSUS28-200
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

A catalog item that can be purchased as one piece for a handle extension.

Back to page top

Available sizes

■Stainless Steel Pipe Frames

Material O.D. I.D. Length
(Configure in 1mm increments)
430 Stainless Steel φ27.2 φ25.2 60-2400

Back to page top

IDEA NOTE Compatible with slight changes in workpieces.

Use of aluminum extrusion frame enables height adjustments.

IDEA NOTE Long handle to prevent finger pinching.

The toggle clamp used has a short handle which presents hand pinching hazard. A pipe is added to the handle as an extension to improve safety.

IDEA NOTE Slotted top plate

Since spring load is adjusted with a hex wrench, the top plate has a slot for hex wrench access.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A manual mechanism for pressure bonding of film to aluminum case.

Points for use

  • Use guide to position the workpiece into correct position.
  • Mechanism for pressure bonding is operated with toggle clamp.

Target workpiece

  • Aluminum case
    External dims.: W90 x D180 x H16mm
    Weight: 700g
  • Thin film
    Dims.: W35 x D30 t0.5mm

Design Specifications

Operating Conditions or Design Requirements

  • Toggle clamp stroke: 66.7mm
  • Hold down block stroke: 40mm
  • Spring deflection: 20mm
  • External dimensions: W250 x D306 x H383mm

Required Performance

  • Pressure load: 196N / mm²
  • To satisfy the above, 2 springs with spring constant 4.9N each are used.

Selection Criteria for Main Components

  • Toggle clamp
    • Stroke of more than 60mm is selected in considerations for spring deflection and workpiece setup workability.
    • A pipe is added to the handle for better workability.
  • Aluminum extrusion frame
    • Aluminum extrusion slots enable height adjustments of the pressure bonding mechanism.

Design Evaluation

Verification of main components

  • Select springs that provide required surface pressure.
  •  Surface pressure
    • Spring load: 196N (Two springs)
    • Pressured area: 1400mm²
    • Assumed surface pressure = Spring load / Pressured area = 196 / 1400 = 0.14N/mm²
  • Spring load
    • Formula: Reaction force F = kx
    • Assumed load: F = 196 / 2 = 98N (Per one spring)
    • Assumed deflection during pressurization: x = 20mm
    • Round wire coil springs of spring constant: k = 98 / 20 = 4.9N/mm are selected.

Other Design Consideration

  • Fixture composed of aluminum extrusions and plates.
  • The workpiece is pushed with linear bushings and springs.
  • Push load is adjustable.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Toggle Clamps MC02-3 1
2 Aluminum Extrusion (Currently not available) NEFS6-3030-190 2
3 Aluminum Extrusion (Currently not available) NEFS6-3030-350 2
4 Aluminum Extrusion (Currently not available) NEFS6-3030-300 2
5 Brackets for Aluminum Extrusion HBLFSN6 8
6 Linear Bushings LHSK12 4
7 Linear Shaft SFJZ12-116-M5-N5-SC0 4
8 Floating Joints FJTM10-1.5-10 1
9 Spring UM20-70 2
10 End Caps for Aluminum Extrusion HFCB6-3030-B 6
11 Electroconductive Rubber Feet ECRK16 1
12 Workpiece Guide WGTJ16-B8-L150-T5 2
13 Sheet Metal Bracket FSLAS-SUD-T2-A30-B30-L30-H17-N6-S17-NA6 4
14 Stainless Pipe Frames PFSUS28-200 1
15 Pull Handles UHFNSC60 1
16 Dowel Pins MSC8-20 2
17 Nuts For Aluminum Extrusion HNTT6-3 6
18 Nuts For Aluminum Extrusion HNTT6-6 24
19 Socket Head Cap Screws-with Washer SCBS6-12 8
20 Compact Nuts SNTRC8 2
21 Metal Washers WSSB20-6-2 4
22 Hex Socket Cap Screws For Aluminum Extrusion HFBMB4-12 6
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top