Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000174 Transfer Mechanism

Transporting an object while retaining the angle of suction

Small Cylinders

Product name Air Cylinders - Panel Mount, Single Acting
Part number MSPCM6-15
Features Ultra Compact-sized air cylinder which can be mounted on panels.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Compact, useful for linear motion designs with space restraints

Back to page top

Available sizes

■Air Cylinders - Panel Mount, Single Acting

Operating Type Single Acting Outstroke Type
Applicable Fluid Air
Min. Operating Pressure 0.2MPa
Max. Operating Pressure 0.7MPa
Pressure Resistance 1.0MPa
Operating Temperature Range 5℃~60℃
Piston Speed 50mm/s~500mm/s
Cushion Mechanism None
Stroke Tolerance 0~+1.0mm
Lubrication Oil-Free

■Material of Each Part

Part Name Material Surface Treatment
Body C36000 Brass Electroless
Nickel Plating
Body Nut
Rod Nut
Cover C54400 Bronze -
Piston Rod 303 Stainless Steel
Piston Gasket NBR Nitrile Rubber
Spring SWP

■Sizes and Dimensions

Tube
I.D.
Stroke Overall Length Body
Thread Length
Piston
Rod Length
Rod Tip
Thread Dia.
Body
Thread Part Dia.
Air Pipe Connection
Bore Dia.
φ6 5 27.5 12.5 9 M3×0.5 M10×1.0 M5×0.8
10 34.5 19.5
15 41.5 26.5

Back to page top

Metal Pushers

Product name Metal Pushers - Threaded/Tapped
Part number KPHRS6-17-3
Features Metal Pushers with flat or sphere shape tip
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Spherical tip is effective for applications with inclined surfaces

Back to page top

Available sizes

■Metal Pushers - Threaded/Tapped

Tip Shape Material Surface Treatment Hardness (Tip)
Flat/Sphere 1045 Carbon Steel Black Oxide Induction Hardened and Tempered
HRC45〜50
420 Stainless Steel

■Sizes and Dimensions

O.D. Overall Length (1 mm increments) Tap Dia. x Pitch Tap
Depth
Wrench Flats
for Tools
Flat Type Spherical M3
×
0.5
M4
×
0.7
M5
×
0.8
M6
×
1.0
M8
×
1.0
M8
×
1.25
M10
×
1.25
M10
×
1.5
M12
×
1.25
M12
×
1.5
M12
×
1.75
M14
×
1.5
M18
×
1.5
φ6 15〜50 17〜50 Tap
DIA.×1.5
5
φ8 17〜50 20〜50 7
φ10 19〜50 23〜50 8
φ12 21〜100 26〜100 10
φ15 23〜100 30〜100 14
φ16
φ18 26〜100 34〜100 17
φ20 28〜100 37〜100
φ30 36〜100 50〜100 27
φ40 41〜150 60〜100 37

Back to page top

Accuracy Info

■Accuracy of Metal Pushers Tapped Type

O.D. Tolerance: 0/-0.2
Overall Length Tolerance: ±0.3

Back to page top

IDEA NOTE Maintain the angle of the suction cups by locking the air circuit

If you are transferring a workpiece with the same shape for a long period of time, lock the angle of the suction hand.

IDEA NOTE Floating pressure is adjustbale

By combining several regulators and electromagnetic valves as shown in the air circuit diagram, floating pressure is made variable. Thus, in transportation,free floating is eliminated by using the set pressure A, and in suction, free floating is achieved by using the set pressure B.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To utilize suction cups for transporting different shape plastic cases while maintaining orientation of the workpiece.
  • Operation
    • The spherical bearings and air cylinder allow the suction cups to be tilted, so they are flush against the workpiece.
    • By using regulators and electromagnetic valves, the floating pressure can be adjusted during the transfer process.

Points for use

  • The angle of suction cups can be retained by locking the air circuit.

Target workpiece

  • Shape: Plastic case
  • Size: W 100 x D 120 x H 20 (max) mm
  • Weight:0.3kg

Design Specifications

Operating Conditions or Design Requirements

  • Spherical bearing deviation angle 13°
  • Cylinder stroke: 8.3 + 3 = 11.3 mm
  • Output 11.3 x 70% = 7.91 N・m (air pressure 0.4 MPa)
  • Spring force at 15 mm stroke 3.66 N
    7.91-3.66=4.25N
  • External size: 96 x 100 x 130 mm

Required Performance

  • Allowable weight: 1.38 kg

Selection Criteria for Main Components

  • Air Cylinder
    • Output at least 3.76 N at stroke of 15 mm or more.

Design Evaluation

Verification of main components

  • Verify the air cylinder output
    Force conditional values at maximum tilt of the workpiece
    Workpiece weight: M=0.3kg
    Gravitational acceleration: g = 9.8m/s²
    Workpiece maximum tilt: θ₁=13°
    Distance between rotation center and workpiece center of
    gravity: L₁ = 25mm = 0.025m 
    Distance between rotation center and cylinder mounting: L₂ = 18mm = 0.018m 
    Cylinder output: F = 4.25N
    Suction cup diameter:d=φ20
    Vacuum level: p = 70 -kPa = 0.07 -MPa
    Safety factor at suction: S=4
  • Air cylinder selection
        Moment by the workpiece:M₁  

    M₁=M×g×sinθ₁×L₁=0.3×9.8×sin13°×0.025=0.017N・m
    Force F₂ applied to the cylinder by moment M₁
    M₁ = F₂' x L₂ = F₂ x cosθ₁ x L₂ Thus, we have the following:
    F₂=M₁/(cosθ₁×L₂) =0.017/(cos13°×0.018)=0.017/(0.97×0.018)
    =0.97N  
    Thus, select an air cylinder with cylinder output of F.
  • Check the load by the selected cylinder.
    Moment M₂ by the air cylinder at maximum tilt
    M₂=F'×L₂=F×cosθ₁×L₂
    =4.25×cos13°×0.018=4.25×0.97×0.018=0.075N・m
    Therefore, M₂>M₁. Thus, meeting the condition.
  • Check the suction force.
    Vacuum level: p = 70 -kPa = 0.07 -MPa, cup diameter: d = φ 20mm
    Safety factor at suction: S = 4, number of cups: n = 4
    Suction force:W=π/4×d²×p×1/S×n=π/4×20²×0.07×1/4×4=22N
    Therefore, W > M x g  ⇒ 22N > 3N Thus, the suction force satisfies the condition.

Other Design Consideration

  • By using a guide pin with spherical bearing, floating suction hand can be tilted in a desired direction to grip the workpiece.
  • The suction hand is free floating after the workpiece is released. Therefore, it is recommended to use the four cylinders to lock the hand in place when it is not gripping a workpiece.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Suction Cups - with Fittings MVPKN20 4
2 Air Cylinders - Panel Mount MSPCM6-15 4
3 Steel Pushers KPHRS6-17-3 4
4 Linear Shaft PSFPA13-50-F11-P10-M4-N6-SC20 1
5 Extra Low Head Cap Screws CBSS4-8 1
6 Metal Washers WSSB13-4-2 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top