Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000138 Tray Pulling Mechanism

The T-shaped hook eliminates the necessity of a chuck.

Relevant category

Precision Linear Shafts

Product name Precision Linear Shafts - One End Threaded One End Tapped - Wrench Flat Type
Part number SFAZ20-193-F15-B10-P12-N6-SC50
Features Selectable from 2 Types: Precision Type and Standard Type.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

The shaft is used because it has a pilot on one side.

Back to page top

Available sizes

■Precision Linear Shafts - One End Threaded One End Tapped - Wrench Flat Type

Material Hardness Surface Treatment
52100 Bearing Steel High Frequency Hardening,
Effective Hardening Depth
58HRC-
440C Stainless Steel 56HRC-
440C Stainless Steel
52100 Bearing Steel Hard Chrome Plating:
Plating Hardness 750 HV -
Plating thickness 5μ or more
440C Stainless Steel
52100 Bearing Steel Low Temp. Black Chrome Plating
1045 Carbon Steel Hard Chrome Plating
Plating Hardness 750 HV -
Plating Thickness 5 µm or more
304 Stainless Steel

■Sizes and Dimensions

O.D. Tolerance Type O.D. (mm) Length
(Configure in 1 mm increment)
g6


h5


f8
6 25-598
8 25-798
10 25-798
12 25-998
13 25-998
15 25-998
16 25-1198
18 25-1198
20 25-1198
25 25-1198
30 25-1498
35 25-1498
40 40-1498
50 50-1498

Back to page top

Accuracy Info.

■Shaft Accuracy Information

O.D. Tolerance
O.D. (mm) g6 h5 f8
6 -0.004
-0.012
0
-0.005
-0.010
-0.028
8 -0.005
-0.014
0
-0.006
-0.013
-0.035
10
12 -0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20 -0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35 -0.009
-0.025
0
-0.011
-0.025
-0.064
40
50

Back to page top

Stopper Bolts With Bumpers

Product name Stopper Bolts With Bumpers- Standard, Straight Shape
Part number UST5-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected a stopper with urethane to absorb the shock

Back to page top

Available sizes

■Stopper Bolts With Bumpers- Standard, Straight Shape

Stopper Bolt Accessory(Hex nut)
Material Hardness Material Strength Class Surface Treatment Material Surface Treatment
Urethane
(Black)
Shore A90 4137 Alloy Steel 10.9 Bright Chromate Plating 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel 302HQ Stainless Steel
Low Repulsion Urethane (Gray) Shore A70 4137 Alloy Steel 10.9 Bright Chromate Plating 1018 Carbon Steel Trivalent Chromate
Polyacetal
(White)
4137 Alloy Steel 10.9 Bright Chromate Plating 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel 302HQ Stainless Steel
Silicon
(Light Gray)
Shore A70 4137 Alloy Steel 10.9 Bright Chromate Plating 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel 302HQ Stainless Steel

■Sizes and Dimensions

Screw Dia.(Coarse) Threaded section length (Length under head)
M3 15 - 40 (Increments of 5)
M4 15 - 40 (Increments of 5)
M5 15 - 50 (Increments of 5)
M6 20 - 50 (Increments of 5), 60
M8 20 - 50 (Increments of 5), 60
M10 20 - 50 (Increments of 5), 60, 70
M12 30 - 70 (Increments of 10)

Back to page top

IDEA NOTE The T-shaped hook eliminates the necessity of a chuck.

A T-shaped bracket for hooking the workpiece is attached at the tip of the cylinder, allowing the mechanism to move workpieces without chucking.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A simple one axis mechanism to pull and return an ascending/descending tray driven by a pneumatic linear guide.

Points for use

  • Automatic horizontal movement achieved by pneumatically-driven linear guides

Target workpiece

  • Workpiece: resin tray
     outer dimensions: W268xD173xH17
     workpiece weight: 1.5kg

Design Specifications

Operating Conditions or Design Requirements

  • Cylinder Stroke: 380 mm
  • Outer dimensions: W520 x D240 x H205

Required Performance

  • Overall transfer weight: 6.2 N

Selection Criteria for Main Components

  • Pneumatically-driven linear guides
    • Pneumatically-driven linear guides with a stroke of 380 mm or longer are selected.

Design Evaluation

Verification of main components

  • Whether the pneumatically-driven linear guides have the required output power for pulling the tray.
  • Pneumatically-driven linear guides
    • Pressure area:113 mm ²
    • Operating pressure: 0.4 MPa
    • Theoretical output: (pressure area) x (operating pressure) = 113 x 0.4 = 45.2 N
    • Overall transfer weight: m = (chuck weight) + (workpiece weight) = 1.5 + 14.7 = 15.2 N
    • Friction coefficient: k = 0.4
    • F=mk=15.2x0.4=6.1N<45.2N(OK)

Other Design Consideration

  • By using a T-shaped hook instead of a chuck, the mechanism is more simple and efficient.
  • This unit operates by inserting the T-shaped hook in the workpiece through an ascending/descending lift unit.
  • Assemble the device with the shafts (pilots) for the mounting board set as the datum for device position.
  • Another stopper not equipped with a cylinder is used in the case where the workpiece is displaced due to inertia. This also prevents the cylinder thrust from being directly applied to the T-shaped groove, and protects the resin tray.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Shaft SFAZ20-193-F15-B10-P12-N6-SC50 4
2 Dowel Pins MS4-8 4
3 Stopper Bolts UST5-20 1
4 Socket Head Cap Screws-with Washer SCBS4-15 2
5 Socket Head Cap Screws-with Washer SCBS5-12 4
6 Socket Head Cap Screws-with Washer SCBS5-20 3
7 Socket Head Cap Screws-with Washer SCBS6-20 1
8 Socket Head Cap Screws-with Washer SCBS6-25 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top