Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000148 Intermittent Rotation Mechanism

Cylinder-driven index table.

Relevant category

Cantilever Shafts

Product name Cantilever Shafts - Pilot Type - Standard, Threaded, with Retaining Ring Groove
Part number FXCA8-8-F7-G5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Low cost and short lead time

Back to page top

Available sizes

■Cantilever Shafts (Piloted Thread with Retaining Ring Groove)

Type Material Surface Treatment
Thread Length Fixed

Screw Length Selectable
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -
4137 Alloy Steel Black Oxide

■Sizes

Pin Dia.
(mm)
(1 mm Increments) M(Coarse)
Y F G N
3 2-30 3-50 3-8 3-6 M3
4 4-8 M4
5 5-10 M5
6 2-60 5-100 5-10 6-12 M6
8 8-16 M8
10 10-20 M10
12 10-150 5-15 12-24 M12
13
15
16
17 5-20
18
20 4-75 20-40 M20
M16
22 M20
M16
25 M20
M16
30 M20
M16

Back to page top

Accuracy Info

■Accuracy of Cantilever Shafts

Perpendicularity: 0.02

Pin Dia.
(mm)
Tolerance g6
(mm)
3 -0.002
-0.008
4 -0.004
-0.012
5
6
8 -0.005
-0.014
10
12 -0.006
-0.017
13
15
16
17
18
20 -0.007
-0.020
22
25
30

Back to page top

Extra Thin Resin Washer

Product name Extra Thin Resin Washers
Part number SWSPS16-8-1.0
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To help prevent poor rotation caused by the load along the thrust direction

Back to page top

Available sizes

■Extra Thin Resin Washer

Material: Polyslider

■Sizes and Dimensions

O.D. Inner Dia. (Selectable) Thickness
8 3 4 5 - - - - - - - 0.13
0.25
0.5
1.0
10 - 4 5 6 - - - - - -
12 - 4 5 6 8 - - - - -
14 - - 5 6 8 10 - - - -
15 - - 5 6 8 10 12 - - -
16 - - - 6 8 10 12 - - -
20 - - - 6 8 10 12 15 16 - 0.25
0.5
25 - - - 6 8 10 12 15 16 20

Back to page top

Accuracy Info

■Thickness Tolerance of Extra Thin Resin Washer (Abrasion Resistant Type)

Thickness 0.13 0.25 0.5 1.0
Tolerance ±0.013 ±0.025 ±0.05 ±0.1

Back to page top

Performance info.

■Characteristic Data of Extra Thin Resin Washer (Abrasion Resistant Type)

Item Value
Tensile Strength (Mpa) 98
Elongation (%) 60
Friction Coefficient (µ) 0.16~0.4
Insulation Resistance (kV/mm) 45

Back to page top

Knuckle Joints

Product name Knuckle Joints - Tapped, Configurable
Part number FNTB6-1.0-D6-B6-U15
Features Convex and Concave types
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective as an oscillating part for a cylinder & link mechanism

Back to page top

Available sizes

■Knuckle Joints - Tapped, Configurable

Convex Shaped Concave Shaped Material Surface Treatment
Standard Wide Type Bolt Fixing Type
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

M-Pitch Hole Dia. (Selectable) B 1 mm Increment Overall Length A
Convex Type Concave Type
Standard Wide
Type
Bolt Fixing
Type
*3-0.5 3 4 5 - - - - - - - - - 3~10 3~5 6~10 6~10 L+6
*4-0.7
*5-0.8 - 4 5 6 - - - - - - - - 4~12 4~6 7~12 7~12
*6-1.0
 8-1.0 - - 5 6 8 - - - - - - - 5~16 5~8 9~16 L+8
*8-1.25 9~16
 10-1.25 - - - 6 8 10 - - - - - - 6~20 6~10 11~20
*10-1.5 11~20
 12-1.25 - - - - 8 10 12 13 - - - - 8~22 8~11 12~22 - L+10
 12-1.5
 14-1.5 - - - - - 10 12 13 14 15 16 - 10~25 10~13 14~25 L+12
 16-1.5
 18-1.5 - - - - - - 12 13 14 15 16 20 12~28 12~14 15~28 L+14
 22-1.5 12~32 12~16 - L+16
 26-1.5 12~38 12~18 L+19

Only those sizes with * marks are available for Bolt Fixing Concave Type.

Back to page top

IDEA NOTE Use an air cylinder

You can create a turn table with air cylinders instead of motors.

IDEA NOTE Improve rigidity

This structure uses cam followers to provide additional support for the turn table.

IDEA NOTE Cross-section view

Ratchet plate and the positioning plate fastened together.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To rotate workpieces on 8-position index table.
  • Operation
    • Retracting the (indexing) cylinder, removes the finger from the groove of the indexing gear.
    • When the (rotation) cylinder is extended, the claw engages the ratchet gear and the index table rotates. The tension springs keeps the claw pressed against the gear.
    • When the (indexing) cylinder is extended, the finger is inserted into the groove to fix the rotational position.

Target workpiece

  • Shape: connector
  • Size: W50 x D50 x H30 mm
  • Weight: 0.15 kg

Design Specifications

Operating Conditions or Design Requirements

  • Movement angle: 45degrees
  • Cylinder stroke: 100mm
  • Stopper stroke: 10mm
  • Outer dimensions: φ600 x H114mm

Selection Criteria for Main Components

  • Selected an air cylinder that has the thrust specification required to rotate the index table 45 degrees in 1 second.

Design Evaluation

Verification of main components

  • Air Cylinder thrust calculation
  • Conditional value: angle θ = 45degrees, movement time t = 1sec., link arm length L = 0.125m, moment of inertia applied to air cylinder I = 0.5492kg·m²
  • As uniform acceleration motion is assumed as angular velocity here, θ: oscillating angle (rad), 45° = 2π/8rad
  • Angular velocity after t seconds: ω = 2·θ/t = 2 x (2 π/8)/1 = 1.571rad/sec
  • Equation of rotary motion: from I·ω = M and M = F·L, cylinder thrust F = I·ω/L = 0.5492 x 1.571/0.125 = 6.9N
  • Theoretical thrust of φ40 air cylinder: 628 (N) when air pressure in use is 0.5MPa
    -> As F = 6.9 (N) ≤ 628 (N), this is acceptable.

Other Design Consideration

  • Ensure the ratchet mechanism has sufficient strength.
    The bending stress needs to be 29 (N/mm²) or less and the shearing stress needs to be 24.7 (N/mm²) or less.
  • Ensure the indexing positioning part is strong enough to apply the required torque.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Deep Groove Ball Bearings B6004ZZ 4
2 Collars FNCLM-V20-D26-L12 1
3 Metal Washers FWSSM-D26-V20-T4 1
4 Metal Washers FWSSM-D26-V20-T6 1
5 Fine U-Nuts FUNT20 1
6 Cantilever Pin FXCA8-8-F7-G5 1
7 Extra Thin Resin Washers SWSPS16-8-1.0 2
8 Tension Springs AWS5-20 1
9 Spring Anchors - Wrench Flats SAIPOZ3-10 2
10 Rotary Shaft PFXFA10A-47-F20 1
11 Air Cylinders MSCCA16-10 1
12 Brackets For Air Cylinders CTKM16 1
13 Knuckle Joint FNTB6-1.0-D6-B6-U15 1
14 Hinge Pins CCGH6-12 1
15 Air Cylinders MSCCA40-100 1
16 Brackets For Air Cylinders CTKM40 1
17 Knuckle Joint FNTB14-1.5-D12-B10-U30 1
18 Hinge Pins CDGH12-25 1
19 Cam Followers CFUA6-16 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top