Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000157 Lifter Mechanism

Lifting mechanism guided by interlocking gears.

Relevant category

Backing Plates

Product name Floating Joint Backing Plates
Part number BPFA10
Features Cover plates intended to avoid the driven part from being damaged.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

It combines uses for avoiding the damages to the moving objects.

Back to page top

Available sizes

■Floating Joint Backing Plates

Material Hardness Surface Treatment
1045 Carbon Steel 45-50HRC Black Oxide
440C Stainless Steel
Applicable screw DIA. O.D.
3 42
4
5 48
6
8 51
10 54
12 70
14
16 90
18
20 106
22
24 116
26
30 134

Back to page top

Oil Free Bushing

Product name Oil Free Metal Bushings
Part number SMZ15-30
Features Optimized for use in high load, low speed applications.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for linear motion in oil free environment.

Back to page top

Available sizes

■Oil Free Metal Bushings

I.D.(mm) Length(mm) Material
6 6、8、10、12 Cast Iron Class No.35
Special Solid Lubricant
8 8、10、12、15
10 10、12、15、20
12 10、12、15-25(Increments of 5)
15 15-30(Increments of 5)
16 15-30(Increments of 5)
20 20-40(Increments of 5)、25
25 25、30-50(Increments of 10)
30 30-60(Increments of 10)

Back to page top

Accuracy Info

■Accuracy of oil free bushing (Casting)

I.D.
(mm)
I.D. Tolerance
(mm)
6 +0.014
+0.005
8
10
12 +0.017
+0.006
15
16
20 +0.020
+0.007
25
30

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Oil Free Bushings (Casting)

Regular Non-lubricated
Maximum Allowable Load 8N/mm² 5N/mm²
82kgf/cm² 51kgf/cm²
Maximum Allowable Velocity 0.25m/s 0.15m/s
15m/min 9m/min
Maximum Allowable PV Value 0.8
N/mm²・m/s
0.5
N/mm²・m/s
490
kgf/cm²・m/min
306
kgf/cm²・m/min

Back to page top

Gears

Product name Spur Gears - Pressure Angle 20Deg., Module 1.5
Part number GEAKB1.5-30-15-B-15N
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

It enables one to obtain low price and high accuracy gears.

Back to page top

Available sizes

■Spur Gears - Pressure Angle 20Deg., Module 1.5

Material Surface Treatment Accessory
1045 Carbon Steel Set Screw
(4137 Alloy Steel Black Oxide)
Black Oxide
Electroless Nickel Plating
304 Stainless Steel Set Screw(304 Stainless Steel)

■Sizes and Dimensions

Type Module Number of Teeth Shaft Bore DIA.(1 mm increment)
Round Hole
Round Hole + Tap
Keyway
Keyway+Tap
Straight Bore




Straight Bore+Tap




Keyway




Keyway+Tap
1.5 12 6-12 8N
13 6-13
14 6-8
16 6-12 8N-12N
17
18 6-13
19 6-15
20 6-16
21
22 6-17
23 6-18 8N-13N
24 6-20 8N-15N
25
26 6-22 8N-17N
27 6-23 8N-18N
28
29 6-24 8N-19N
30
34 6-28 8N-24N
35
36
38 6-31 8N-28N
40 8-31 10N-28N
42
44
45
46
48 8-35 10N-31N
50
52
54 12-35 12N-31N
55
56
58
60 12-38 12N-35N
62
64
65
66
68
70 12-45 12N-42N
72
75
84
85
90
95
100
120 12-49 12N-45N
Gear specifications Shaft Bore Specs. 
Straight Bore Straight Bore
+Tap
Keyway Keyway
+Tap
Diameter Shape
No hub
With Hub

Back to page top

Accuracy Info

■Accuracy of Spur Gear

Gear accuracy:  Previous JIS B 1702 4 Class (New JIS B 1702-1 - 8 class equivalent)
Shaft Bore DIA. Tolerance: H7

Back to page top

IDEA NOTE Minimized abrasion on shaft surface.

Abrasions on the guiding shaft surfaces are minimized by using interlocking gears to guide the vertical movements of the shafts.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To raise and lower workpieces with minimal abrasion on the guiding shaft's surfaces.
  • Operation
    • A pneumatic cylinder provides the lifting force to raise the workpieces. The vertical movement is guided by two shafts with oil free bushings. Surface abrasion of the shafts is avoided by interconnecting them with a third shaft and a set of gears that interlocks with teeth machined on the two shafts.

Points for use

  • This design is suitable for carrying unbalanced loads.

Target workpiece

  • Shape: tray, pallet
  • Size: W35 x D78 x H36mm
  • Weight: 4.3kg

Design Specifications

Operating Conditions or Design Requirements

  • Ascending/descending stroke: 30mm
  • Outer dimensions: W110 x D350 x H210mm

Required Performance

  • Load + lifting unit: 4.3 + 2.2 = 6.5kg

Selection Criteria for Main Components

  • To raise and lower a workpiece load of approx. 6.5kg, a cylinder with an inner tube diameter of φ25mm is selected.

Design Evaluation

Verification of main components

  • The cylinder thrust is verified based on the workpiece load.
  • Selection of cylinder
    • Conditional value: workpiece mass W1 = 6.5kg, gravitational acceleration g =9.8m/s²、
      cylinder thrust (pulling side) F1 = 189N (operating pressure 0.5MPa)
    • The load F2 is
      F2 = W1 x g, therefore, F2 = 6.5 x 9.8 = 63.7N < F1
      ⇒There is no problem.

Other Design Consideration

  • Oil free bushings are selected to guide the motion of the shafts and reduce friction.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCA25-30 1
2 Floating Joints FJA10 1
3 Backing Plate BPFA10 1
4 Metal Bushing SMZ15-30 4
5 Oil Free Bushings MDZF15-15 2
6 Spur Gear GEAKB1.5-30-15-B-15N 2
7 Retaining Rings RTWN24 4
8 Sensors for Air Cylinders MD13L3 2
9 Workpiece Guide WGDLJ-15-3-2 8
10 Parallel Keys KEGS5-25 2
11 Flow Rate Control Valves SPSNL6-M5 2
12 Hex Socket Set Screws MSSK5-8 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top