Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000172 Space-Saving Long-Stroke Mechanism

Speeding up with long stroke.

Compact Cylinders

Product name Compact Cylinders
Part number MSCCN20-50
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective for building a small-sized linear motion system

Back to page top

Available sizes

■Compact Cylinders

Tube
I.D.
External
Size
Rod Tip Screw Stroke St Body Length
(+ St shown below)
Rod Tip
Length
Screw Type Dia. -
Pitch
5 10 15 20 25 30 35 40 45 50 75 100
φ12 □25 Tapped M3×0.5 22 3.5
φ16 □29 M4×0.7
φ20 □36 M5×0.8 29.5 4.5
φ25 □40 M6×1.0 32.5 5
φ32 □45 M8×1.25 33 7
φ40 □52 39.5
φ50 □64 M10×1.5 40.5 8
φ63 □77 46
φ12 □25 Threaded M5×0.8 22 14
φ16 □29 M6×1.0 15.5
φ20 □36 M8×1.25 29.5 18.5
φ25 □40 M10×1.25 32.5 22.5
φ32 □45 M14×1.5 33 28.5
φ40 □52 39.5
φ50 □64 M18×1.5 40.5 33.5
φ63 □77 46

* Sensors are sold separately

Back to page top

Selection steps

■Selection procedure of compact cylinders (See "Technical Information" shown below for details.)

1. Define various conditions of the load

2. Calculate cylinder output (In case of double acting type)

3. Determine the tube I.D.

4. Determine the theoretical reference speed

5. Verify the cylinder's cushion mechanism

6.Verify the lateral load applicable to the cylinder

Back to page top

Performance info.

■Load Information of Compact Cylinders

Min. Operating Pressure: 0.1 MPa

Max. Operating Pressure: 1.0 MPa

Theoretical Output (N) :

Tube I.D. Operation
Direction
Operating Pressure (MPa)
0.4 0.5
φ12 Outstroke 45 57
Instroke 34 42
φ16 Outstroke 80 101
Instroke 60 75
φ20 Outstroke 126 157
Instroke 94 118
φ25 Outstroke 196 245
Instroke 151 189
φ32 Outstroke 322 402
Instroke 241 302
φ40 Outstroke 503 628
Instroke 422 528
φ50 Outstroke 785 982
Instroke 660 825
φ63 Outstroke 1247 1559
Instroke 1121 1402

Back to page top

Floating joint

Product name Floating Connectors - Extra Short Threaded Stud Mount
Part number FJCMX5-0.8
Features Floating joints that can be used where there is little distance between cylinders and moving objects.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for absorbing deviations in the radial direction.

Back to page top

Available sizes

■Floating Connectors - Extra Short Threaded Stud Mount

Body / Cover Joints Spring Washer
Material Surface Treatment Material Surface Treatment Hardness Material Material Surface Treatment Hardness
1045 Carbon Steel Black Oxide 1045 Carbon Steel Black Oxide 35 - 45
HRC
304 Stainless Steel−WPB 304 Stainless Steel Nitriding Treatment 600HV -
304 Stainless Steel 440C Stainless Steel

■Sizes

Cylinder Mounting Side Output Side Allowable Misalignment
[U]
Allowable Angular Deviation
[A]
Body
Thickness
Body
Hex size
Overall Length
Screw Dia.-Pitch thread length Screw Dia.-Pitch thread length
M5-0.8 6 M8-1.25 8.5 0.5 14 24 33
M6-1.0
M8-1.25 8.5 M10-1.5 10 15.5 27 39.5
M10-1.5 10 M14-2.0 11 19.5 30 47

<Allowable lateral misalignment U and allowable angular misalignment A>

Back to page top

IDEA NOTE Air Cylinder and Linear Guide.

The first set of linear guides and air cylinder at as the first stage of lifting.

IDEA NOTE Increase Speed with Additional Cylinder and Linear Guides.

The additional set of linear guides and air cylinder act as second stage of vertical lifting mechanism for increased speed.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Provide long stroke vertical motion using two stages of linear guides and air cylinders.
  • Operation
    • The two stage design allows for longer stroke.

Target workpiece

  • Shape: box shape workpiece
  • Size: W100 x D80 x H50mm
  • Weight:1kg

Design Specifications

Operating Conditions or Design Requirements

  • Ascending/descending stroke: 100mm
  • Cylinder stroke:50mm
  • Tube inner diameter:φ20mm
  • Cylinder output:126×70%N(Applied pressure 0.4MPa)
  • Outer dimensions:W230×D105×H157(H245 when ascended)mm

Required Performance

  • Running parallelism:15×2=30μm
  • Allowable Load:60N

Selection Criteria for Main Components

  • Air Cylinder
    • Stroke of 50mm or longer and output of 30N or above

Design Evaluation

Verification of main components

  • A cylinder is selected so that the force required for raising the workpiece is obtained.
  • Ascending output
    • Conditional value: target workpiece mass: M1 = 1kg, ascending structure mass: M2 = 2kg, ascending stroke: L = 100mm, gravitational acceleration g = 9.8m/s², air pressure: a = 0.4MPa, cylinder load factor: η = 70% = 0.7
    • Load applied during ascending:W=W1+W2=M1×g+M2×g=1×9.8+2×9.8=9.8+19.6=29.4N
    • Required cylinder thrust:P=W/η=29.4/0.7=42N
      ⇒A cylinder with a cylinder inner diameter of φ12mm or higher is selected.
    • Stroke: L = 100mm, stroke required for each cylinder: L' = L/2 = 100/2 = 50mm
      ⇒A standard cylinder with a stroke of 50mm and an inner diameter is φ20mm is selected.
    • Based on the thrust of a cylinder with a φ20 inner diameter mm: P', the allowable ascending load: W' is verified.
      P'=π/4×20²×0.4=126N
      W'=P'×η-W2=126×0.7-19.6=68.6N
      ⇒Allowable ascending load:W'=68.6N

Other Design Consideration

  • Cylinder tube inner diameter will usually increase with stroke.
    Linear guide must have length equivalent to stroke.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCN20-50 2
2 Flow Rate Control Valves MNSPS6-M5 4
3 Sensors for Air Cylinders MD13L1 4
4 Linear Guides SSE2BSZ10-115 4
5 Floating Joints FJCMX5-0.8 2
6 Straight Guides WGHN-40-10-12 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top