Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000239 W Reversing Mechanism

Angled rack and pinion mechanism used to reverse a work piece.

Relevant category

Rack Gear

Product name Gear Racks - Pressure Angle 20Deg., Configurable L Dimension
Part number RGEAL1.5ST-100-A5-B45-C45
Features This enables to switch between rotating motion and linear motion. Length and mounting hole machining can be specified.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected to achieve simultaneous rotation.

Back to page top.

Risk info.

Wear due to lack of teeth surface hardening.

Back to page top.

Available sizes

■Gear Racks - Pressure Angle 20Deg., Configurable L Dimension

Material Surface Treatment
1045 Carbon Steel Black Oxide Coating
Free-Cutting Brass Bar -
304 Stainless Steel -
MC Nylon -

■Sizes and Dimensions

Material Module Tooth width Overall Length
Configure in 1mm increments
1045 Carbon Steel 1.0 10 20-400
1.5 15
2.0 20
2.5 25
3.0 30
Free-Cutting Brass Bar 0.5 3 20-280
0.8 4
304 Stainless Steel 0.5 3 20-280
0.8 4
1.0 10 20-480
1.5 15
2.0 20
2.5 25
3.0 30
MC Nylon 0.5 3 20-280
0.8 4
1.0 10 20-480

Back to page top.

Accuracy Info

■Rack Gear (Accuracy Information)

Accuracy: Accumulated Total Pitch Error (Unit: µm).

Module Overall Length
100. or Less 101-300 301-500 501-1000 1001-1980
0.5-1.5 54(76) 65(92) 72(101) 100(117) 99(139)
2.0-3.0 62(86) 73(102) 80(112) 91(128) 105(148)

Back to page top

Induction Hardened Flat Gear

Product name Induction Hardened Spur Gears - Pressure Angle 20Deg.
Part number GEAHBH1.5-32-15-A-20
Features Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Reduce wear to gear teeth.

Back to page top

Available sizes

■Induction Hardened Spur Gears - Pressure Angle 20Deg.

Material Surface Treatment Hardness Accessory
1045 Carbon Steel Black Oxide Coating Tooth Induction Hardened
51 - 55 HRC (Depth 1mm or more)
Set screw
(4137 Alloy Steel Black Oxide Coating)

■Sizes and Dimensions

Module Number of Teeth Shaft Hole Diameter
(Specify 1mm Increment)
Straight Bore
Straight Bore + Tap
Straight Bore
Straight Bore + Tap
1.0 18 6-10
20 6-11 8・10
22 8-14 8-12
24
25
26
28
30 10-17 10-15
32
35
36
40 10-21 10-18
45
48
50 12-24 12-18
60 12-28 12-25
70
80 15-35 15-30
100
1.5 15 10-12 10
16 10-13 10・11
18 10-15 10-13
20 10-16 10-14
24 12-19 12-17
25 12-21 12-18
26 12-22 12-19
28 15-25 15-19
30 15-26 15-23
32 15-28 15-24
35 15-29 15-26
36 15-31 15-28
40 15-35 15-31
45 18-35 18-31
48
50 18-42 18-38
60 20-42 20-38
70
Gear specification Shaft Hole Specifications
Straight Bore Straight Bore + Tap Keyway Keyway
+ Tap
Without Boss
With Boss

Back to page top

Accuracy Info

■Accuracy of Flat Gear

Accuracy of Tooth:  Previous JIS B 1702 Class 4 (New JIS B 1702-1 Class 8 Equivalent).
Shaft Hole Diameter Tolerance:  H7.

Back to page top.

Thrust Ball Bearing

Product name Thrust Ball Bearings
Part number B51102
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected for supporting thrust load of workpiece and components.

Back to page top

Available sizes

■Thrust Ball Bearings

Material
Steel Type 52100 Bearing Steel
Stainless Steel Type 440C Stainless Steel

■Sizes and Dimensions

I.D. Track Plate O.D. Track Plate I.D. Thickness
10 24 11 9
26 12 11
12 26 13 9
28 14 11
15 28 16 9
32 17 12
17 30 18 9
35 19 12
20 35 21 10
40 22 14
25 42 26 11
47 27 15
30 32 11
52 32 16

Back to page top

Performance info.

■Speed/Load of Thrust Ball Bearing (Load Information)

I.D. Track Plate
O.D.
Basic Load Rating Allowable Rotational Speed
rpm
Steel Type Stainless Steel Type
Ca (Dynamic) kN Coa (Static) kN Ca (Dynamic) kN Coa (Static) kN
10 24 10.1 14 5 6.96 6700
26 12.8 17.1 - - 6000
12 26 10.4 15.4 5.15 7.7 6700
28 13.3 19 - - 5600
15 28 10.6 16.8 5.25 8.38 6300
32 16.7 24.8 - - 5000
17 30 11.4 19.5 5.39 9.07 6000
35 17.3 27.3 - - 4800
20 35 15.1 26.6 7.11 12.36 5300
40 22.5 37.5 - - 4300
25 42 19.7 37 9.76 18.63 4800
47 28 50.5 - - 3800
30 20.6 42 10.2 21.08 4300
52 29.5 58 - - 3400

Back to page top

IDEA NOTE Reversing at the desired angle on 2 axis simultaneously using a rack & pinion mechanism.

The unit is linearly driven with 2 racks fixed in parallel and can be reversed on the 2 axis simultaneously for any desired angle of the pinion gear.

IDEA NOTE Radial + thrust

Workpiece positioning and rotation are supported by a mechanism combining a radial bearing and a thrust bearing.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • One axis of the linear rack section is driven by a cylinder, the pinions on the other axis are then rotated simultaneously to reverse them to any desired angle. (90° in the example).

Points for use

  • The work piece is transferred in and out by the up and down motion of the chucking mechanism on the external unit.
  • The stroke is controlled by both the sensor of the cylinder, and a mechanical stopper to ensure the precise workpiece angle.

Target workpiece

  • Material: Resin
  • External Shape:φ9 x W41mm
  • Mass: 3g

Features

Operating specifications · Dimensions

  • Workpiece rotation angle: 90°
  • Pinion Gear: m1.5, z32, P.C.D. 48mm
  • Required Cylinder Stroke: 37.7mm
  • System External Shape: W 390 x D 300 x H 106mm

Required accuracy・Load

  • Cylinder Thrust: 6.83N or more

Selection criteria of main components

  • Cylinder
    • Adopted thin type cylinder for space saving.
  • Pinion Gear
    • A pinion gear with a tap hole is used affixed to workpiece jig, so the jig can be rotated.

Design point

Calculation processes for the main components

  • Whether the cylinder thrust force can handle the slide-way load and rotation section load is verified below.
  • Thrust of cylinder (φ20mm, ST 50mm)
    • Condition value: Slide way total weight m1 = 1.714kg, linear guide friction coefficient μ1 = 0.005 (from catalog), rotating section total weight m2 = 0.688kg, conversion factor to slide motion of rotating section μ2 = 1 (assumed as a slide with a friction coefficient of 1 for safe side), operating pressure of cylinder: 0.2MPa
    • Slide way load: F1 = m1 x g x μ1, thus, F1 = 1.714 x 9.8 x 0.005 = 0.084N
    • Rotating section load: F2 = m2 x g x μ2, thus, F2 = 0.688 x 9.8 x 1 = 6.742N
    • Total load: F = F1 + F2 = 0.084 + 6.742 = 6.83N
    • Pull side thrust of cylinder: F0 = 47N(from catalog)
    • Safety factor: F0/F = 47/6.83 ≒ 6.88

Structure elaboration and design key points.

  • This system is effective for a corner section, that requires the reversing of multiple parts on an automated line in single file.
  • The workpiece table has a slotted hole in the rotated direction in order to enable the adjustment of the work piece position during rotation.
  • Installing a sensor and mechanical stopper in parallel enables precise positioning and angle adjustment of the workpiece. It also reduces the generation of moments by stopping the transmission of cylinder thrust prior to hitting the mechanical stopper.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCA20-50 1
2 Brackets For Air Cylinders CFKPB20 2
3 Sensors for Air Cylinders ME33L1 2
4 Flow Rate Control Valves SPSNL6-M5 2
5 Floating Joints FJXL8-1.25 1
6 Linear Guides SSE2B20-220 2
7 Rack Gears RGEAL1.5ST-100-A5-B45-C45 2
8 Super Gear GEAKBH1.5-32-15-A-15N-QFC30-M3 2
9 Parallel Keys KEGH5-LC12 2
10 Thrust Ball Bearings B51102 2
11 Deep Groove Ball Bearings B6002ZZ 2
12 Shaft Collar For Bearing Mounting PSCSBR15-19 2
13 Stopper Bolts UST6-35 2
14 Dowel Pins MS4-10 6
16 Socket Head Cap Screws-with Washer CBST4-15 22
17 Socket Head Cap Screws-with Washer CBST5-20 8
18 Socket Head Cap Screws-with Washer CBST6-20 12
19 Metal Washers WSSB8-6-3 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top