Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000099 Continuous Inspection Mechanism

Continuous inspection mechanism where specimen is positioned by a linear actuator.

Single axis actuator

Product name Single Axis Actuators LX15 Standard / Cover Type
Part number LX1502C-B1-T1528-150
Features For order of 3 or more units, the price is reduce by up to 35%! 11th Day Shipping at earliest!
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for accurate multiple point positioning.

Back to page top

Available sizes

■Single axis actuator

Nominal (Height)
(mm)
Lead(mm) Effective stroke(mm)
15 2 26.9
51.9
76.9
101.9
126.9
151.9
20 1

5
16.5
36.5
86.5
136.5
186.5
236.5
26 2

5

10
17
67
117
167
217
267
317
30 5


10
29
54
104
154
204
254
304
354
404
454
504
45 10


20
210.4
260.4
310.4
360.4
410.4
460.4

Back to page top

Selection steps

■Selection steps for Single axis actuator

Load capacity

↓

Stroke

↓

Cycle time or Max. Speed

↓

Detail confirmation

Back to page top

Accuracy Info

■Single axis actuator accuracy info.

Nominal (Height)
(mm)
High grade Base length up to
400mm
Precision grade Base length
400mm or more
15 Positioning accuracy (mm) 0.04 ― 0.02 ―
Repeatability (mm) ±0.004 ±0.003
20 Positioning accuracy (mm) 0.06 0.02
Repeatability (mm) ±0.005 ±0.003
26 Positioning accuracy (mm) 0.06 0.02
Repeatability (mm) ±0.005 ±0.003
30 Positioning accuracy (mm) 0.06 0.02 0.1 0.025
Repeatability (mm) ±0.005 ±0.003 ±0.005 ±0.003
45 Positioning accuracy (mm) 0.1 ― 0.025 ―
Repeatability (mm) ±0.005 ±0.003

Back to page top

Performance info.

■Single axis actuator Speeds・Loads (Load info.)

Nominal (Height)
(mm)
Lead(mm) Rated loads Allowable moment (N・m) Max. speed
(mm/sec)
Basic dynamic load rating (N) Basic static load rating (N) Pitching Yawing Rolling
15 2 2072 3701 13 13 41 330
20 1 3277 6199 27 27 93 190
5 694
26 2 6522 11871 70 70 225 290
5 521
10 -
30 5 9732 17218 126 126 387 410
10 830
45 10 18450 32441 291 291 972 550
20 1110

Back to page top

Manual stage

Product name Standard Precision Dovetail Stages - X
Part number XDTS50
Features Rapid feeding rack and pinion stage. More economical than the conventional products.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for camera focus adjustments

Back to page top

Available sizes

■Manual stage

Material Aluminum alloy
Surface treatment Black anodize

■Sizes and Dimensions

Stage surface
(mm)
Travel
(mm)
Travel accuracy
30x50 ±16 50μm
40x60 ±21
40x90 ±35

Back to page top

Performance info.

■Speeds・Loads (Load info.) of manual stage

Stage surface
(mm)
Load capacity (N)
Horizontal Vertical
30x50 29.4 14.7
40x60 39.2 19.6
40x90

Back to page top

LED lighting

Product name LED Lamps- Lightings, Direct Ring
Part number LPDRW70-80
Features LED Lamp with Longer Life than Conventional Halogen or Fluor Lamps. Reduced Frequency of Maintenance.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

A light source is required to obtain a field of view.

Back to page top

Risk info.

May need to check for compatibility with the camera, and appearance.

Back to page top

Available sizes

■LED lighting for image processing (Direct ring type)

Color O.D.
(mm)
Illumination angle (degrees) Illumination area
Red
White
20 90 φ10-30
30 90 φ40-60
50 80 φ60-80
25
70 80
25
90 80
25

Back to page top

IDEA NOTE Workpiece position control

Workpiece position control is possible with one axis actuator driven by a stepping motor.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A PC board is positioned by a single axis actuator below a stationary camera for continuous inspection.

Points for use

  • Automated slide mechanism with a single axis actuator.
  • Camera positioning is manually operated using a manual slide.

Target workpiece

  • Long length PC board
    Dims.: W15 x D72 x t1.0 mm
    Mass: 1.3g

Design Specifications

Operating Conditions or Design Requirements

  • External dims: W251 x D101 x H272 (Max.) mm
  • Actuator effective stroke; 101.9mm
  • Manual stage travel: ±16mm

Required Performance

  • Actuator resolution : 0.004mm (Per 1 motor pulse)

    The ability to identify the physical quantity with machines and instruments.

Selection Criteria for Main Components

  • Single axis actuator
    • Stepping motor is selected for the easy of position control.
    • Select a unit that can withstand the weight of workpiece, workpiece support, and work base.
  • Manual stage
    • Select one that can withstand the weight of camera, lens, and other mounting hardware components.

Design Evaluation

Verification of main components

  • Select a stepping motor to secure position resolution.
  • Actuator stroke per 1 pulse
    • Actuator lead: 2mm
    • Motor fundamental step angle: 0.72°
    • Number of pulses per one rotation: 360 / 0.72 = 500 pulses
    • Actuator stroke per 1 pulse: 2mm / 500 pulses = 0.004mm

Other Design Consideration

  • Lighting for the camera is adjusted by a manual stage.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Axis Actuator Lx1502C LX1502C-B1-T1528-150 1
2 Precision Dovetail Stages XDTS50 1
3 Camera (Currently not available) EMVC-CB130C3 1
4 Lens EMVL-MZ0310 1
5 LED Lamps LPDRW70-80 1
6 Disc Couplings MCGLC13-3-5 1
7 Dowel Pins MSC3-8 2
8 Dowel Pins MSC4-10 2
9 Socket Head Cap Screws-with Washer SCBS4-20 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top