Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000064 Destructive Testing Fixture

Destructive load and displacement can be measured in one test

Relevant category

Manually operated unit

Product name Manually Operated Units -Handwheel Direction Configurable-
Part number KUEF20-A-U-320
Features Allows to select the orientation of the handle freely, and thus, is suitable for use in limited spaces.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Standard, off-the-shelf manual positioning unit

Back to page top

Risk info.

May come with unnecessary functions/features

Back to page top

Available sizes

■Manually operated unit (Handwheel direction configurable)

Frame Table Lead screw Nut for lead screw
Material 6063-T5 Aluminum Alloy 6063 Aluminum Alloy 1045 Carbon Steel Brass
Surface treatment Clear anodize Clear anodize Black oxide -
Nut bracket Side plate Bevel gear Cover
Material 5052 Carbon Steel 6063 Aluminum Alloy 1045 Carbon Steel 304 Stainless Steel
Surface treatment Clear anodize Clear anodize - -

■Sizes and Dimensions

Handwheel type Handwheel direction Frame length(mm) Lead Effective stroke(mm)
Plastic handwheel
Plastic handwheel
Folding type
5-spoke type
Up
Down
Left
Right
170 4 53
220 103
320 203
370 253
420 303
470 353

Back to page top

Accuracy Info

■Accuracy of manually operated unit

Parallelism(mm) Backlash(mm)
0.15 0.5

Back to page top

Performance info.

■Speeds・Loads (load info.) of manually operated unit

Load capacity(N) Moment capacity (N·m)
Horizontal Vertical Pitching Yawing Rolling
490 98 14 14 27
Required torque(N・m) Required rotational force (N)
Horizontal Vertical Horizontal Vertical
0.059 0.420 2.261 16.164

Back to page top

Stopper bolt with urethane bumper

Product name Stopper Bolts With Bumpers- Standard, Straight Shape
Part number SUST10-70
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Stopper with soft tip that will not damage structural components

Back to page top

Available sizes

■Stopper bolt with urethane bumper, Shouldered, Standard Type

Stopper Bolt Accessory(Hex nut))
Material Hardness Material Strength classification Surface treatment Material Surface treatment
Urethane(Black) Shore A90 4137 Alloy Steel 10.9 Bright chromate plating 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel 302HQ Stainless Steel
Low rebound urethane (Gray) Shore A70 4137 Alloy Steel 10.9 Bright chromate plating 1018 Carbon Steel Trivalent Chromate
Polyacetal(White) 4137 Alloy Steel 10.9 Bright chromate plating 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel 302HQ Stainless Steel
Silicon(Lt. Gray) Shore A70 4137 Alloy Steel 10.9 Bright chromate plating 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel 302HQ Stainless Steel

■Sizes and Dimensions

Screw DIA. M(Coarse) Length(mm)
M3 15-40(5Increment)
M4 15-40(5Increment)
M5 15-50(5Increment)
M6 20-50(5Increment)、60
M8 20-50(5Increment)、60
M10 20-50(5Increment)、60、70
M12 30-70(10Increment)

Back to page top

IDEA NOTE Tensile destructive load, Displacement measurement

Tensile destructive load and displacement measurements can be obtained with a push-pull gauge and a digital scale.
(Appearance of the crack implies that destructive load has been reached.)

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Measure loads and displacements during tensile destructive testing of workpieces.

Points for use

  • Handwheel manually operated mechanism.

Target workpiece

  • Molded plastic item
    External dims.: W40 x D34 x H20 mm

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W418 x D241 x H150 mm
  • Manually operated unit effective stroke: 203mm
  • Push/pull gauge max. load: 100N

    Instrument used to measure various forces such as tension, compression, peeling force.

  • Digital scale measurement range: 200mm

Required Performance

  • Digital scale repeatability: 0.01mm
  • Manually operated unit allowable moment: 14N·m

Selection Criteria for Main Components

  • Push/pull gauge
    • Select type and size type that can withstand the destructive testing loads (Expansion and contraction of the gauge itself is very little thus negligible)
  • Digital scale
    • A scale compatible with stroke of the manually operated unit is selected.
  • Manually operated unit
    • Considering 100N max. load of push/pull operation, a unit that can withstand the allowable moment load is selected.
      (A clamp lever included with the unit is not used for the testing, thus it remains in released position)

Design Evaluation

Verification of main components

  • Select unit that can withstand the moment load from max. push/pull force applied during testing.
  • Manually operated unit
    • Determining the load moment on linear guide
    • When MA ≦ 17.6 Nm
    • Satisfies the specification
    • MA = F x I
    • F = 100N
    • (Push/pull gauge max. load)
    • l = 0.073m
    • MA = 100 × 0.073 = 7.3 ≦ 17.6 Nm

Other Design Consideration

  • In order to make load and displacement measurements with the handwheel easily viewable, a manually operated unit with an upward facing handwheel is selected.
  • The gauge plate position is adjusted with a stop pin in order to prevent push force to be applied to the workpiece.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Manually Operated Units KUEF20-A-U-320 1
2 Stopper Bolts SUST10-70 1
3 Leveling Mounts NFJNS5-30 4
4 Flat Head Cap Screws SFB3-5 4
5 Dowel Pins MSC5-10 2
6 Dowel Pins MSC4-15 2
7 Dowel Pins MSC4-10 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top