Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000003 Roller Runout Inspection

The workpiece is held with V blocks and urethane molded bearings, enabling highly accurate runout inspection.

Toggle Clamp

Product name Toggle Clamps - Horizontal Handle Type
Part number MC01-S1
Features Hold Down, Flange Base Type. Low Profile-design.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Clamping force, Toggle clamp size and style

Back to page top

Available sizes

Toggle Clamps - Horizontal Handle Type

Body material 1018 Carbon Steel 304 Stainless Steel
Surface treatment Trivalent Chromate -
Clamping Force(N) 264.6 264.6 882 2352 264.6 264.6 882 2352
Weight(g) 30 35 130 265 30 35 130 265
Arm open-close angle 90° 90° 85° 90° 90° 90° 85° 90°
Handle open-close angle 75° 75° 73° 65° 75° 75° 73° 65°
Width 23.8 23.8 36 35 23.8 23.8 36 35
Height(Clampled) 17.3 17.3 37.8 47.6 17.3 17.3 37.8 47.6
Height(Unclamped) 48.3 48.3 96.8 110.2 48.3 48.3 96.8 110.2
Length (Clamped) 71 69.1 143.5 173 71 69.1 143.5 173
Clamp position Fixed Variable Variable Variable Fixed Variable Variable Variable
Accessory Nylon Bolt Bolt with rubber
Material: NBR
Hardness: Shore A70
Stainless steel bolt

* Please see the product pages for shape details and dimensions.

Back to page top

Silicon Rubber Mold Bearings

Product name Silicon Rubber Mold Bearings - Crown, with Threaded Shaft
Part number UMBWRT3-12
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To protect the workpiece and assist with rotation.

Back to page top

Available sizes

Silicon Rubber Mold Bearings - Crown, with Threaded Shaft

Roller Bearing
material
Shaft Threaded Type
Material Hardness Color Material Surface treatment Standard Long
Urethane Shore A90 Black 52100 Bearing Steel Carbon Steel Electroless nickel plating
440C Stainless Steel 303 Stainless Steel
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
440C Stainless Steel 303 Stainless Steel
Shore A70 Black 52100 Bearing Steel Carbon Steel Electroless nickel plating
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
Silicon rubber Shore A70 Lt. Gray 52100 Bearing Steel Carbon Steel Electroless nickel plating
440C Stainless Steel 303 Stainless Steel
Anti-static urethane Shore A90 Gray 52100 Bearing Steel Carbon Steel Electroless nickel plating

Size variations and dimensions

Roller Screw diameter
(Coarse)
Thread section length
Shaft diameter Outer diameter Width R
Crown Radius
Standard Long
φ3 φ12 3 R5 M3 4 6
φ4 φ13 4 M4 5 8
φ16 5
φ5
φ20
φ6 M6 8 12
φ28 6
φ8 7
φ30 11 R15
φ10
φ40
φ15 12 M10 12 20
φ45 15
φ20 12
φ55 18 R20
φ25 φ65 19

* Available sizes in 440C Stainless Steel bearings are for roller shaft DIA. Φ4~

Back to page top

Performance info.

Silicon rubber - Urethane molded bearings (Threaded R Type) allowable loads (N)

Roller Urethane Silicon
Shaft diameter Outer diameter Shore A90 Shore A70 Shore A70
φ3 φ12 34 10 9.8
φ4 φ13 44 13 13
φ16 59 16 18
φ5 16
φ20 78 20 24
φ6 23
φ28 157 44 47
φ8 176 42
φ8 φ30 81 53
φ10 94
φ40 274 136 82
φ15 122
φ45 343 109 103
φ20 130
φ55 490 225 147
φ25 φ65 750 333 226

Back to page top

IDEA NOTE Window on the upper fixture

A viewport is provided to visually check the contact between sensor and roller during measurement.

IDEA NOTE Toggle clamp tips are spring loaded.

Spring loaded tips are utilized to clamp down on the upper fixture.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • The roller is positioned using V blocks and urethane molded bearings.

Points for use

  • The upper fixture with urethane molded bearings is held with toggle clamps to prevent the roller from moving in vertical direction.
  • Runout is measured with a contacting displacement sensor.

Target workpiece

  • Roller
  • Outer demensions: φ20xL120
  • Workpiece weight: 150g

Design Specifications

Operating Conditions or Design Requirements

  • Toggle clamp arm open/close angle: 90°
  • External dimensions:
    W150xD150xH107

Required Performance

  • Runout measurement accuracy: 0.01mm increment

Selection Criteria for Main Components

  • Toggle clamp
    • Hold Down type is chosen since the roller is held with V blocks
  • Linear guide
    • Selected based on the unit size since the applicable moment loads are not very large.

Design Evaluation

Other Design Consideration

  • The roller is centered with the V blocks and urethane molded bearings (3 point contact)
  • The roller can be measured at arbitrary position within the linear guide motion range.
  • The measurement sensor is fixed with a locating pin and a screw to prevent movement during measurements.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Toggle Clamps MC01-S1 2
2 Clamping Bolts TGSPM4 2
3 Ball Bearing UMBWRT3-12 2
4 Metal Washers WSJJ5-3-2 2
5 Linear Guides SSEBZ10-135 1
6 Linear Guides SSEBSZ10-75 1
7 Hex Socket Set Screws CBCPS6-15 2
8 Dowel Pins MSC3-10 4
9 Dowel Pins MSC3-15 2
10 Dowel Pins MSC4-10 4
11 Set Screws Flat Type MSSFS3-5 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top