Helpful application examples for mechanical engineers.
The Concept of inCAD Library
Online application library with a range of ideas for all manufacturing industries.
Save design time and learn new design applications when you are concepting new machines.
Disclaimer
MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
2014 Copyright MISUMI
The data cannot be used for any purposes (including sales promotion) except for designing your machine.
All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
MISUMI may change, add or delete application examples posted without prior notice.
MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.
inCAD Library Features
Get great new design ideas for these application examples.
Over 300 design application ideas
collected from dozens of industries!
Find application examples quickly! Search by function, workpiece shape, etc.
Download the CAD models for each application example.
Log in to download free CAD models.
Download CAD for the entire application example!
Good IDEA! button
Click the Good IDEA! Button when you like an application example!
*Can only be clicked once per application example.
Upper right corner on the page of application example details
IDEA NOTE Dedicated depth gauge tailored according to workpiece shape
The zero point of the gauge is adjusted by using a high-accuracy master having the same shape as the workpiece hole. By using this gauge, the depth of the workpiece hole is measured at a high accuracy.
Terms of Use for CAD Data and Simplified Drawing Data
These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
1. Purpose of Use
MISUMI offers the following: 1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs. 2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
2. Characteristics of Data
There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
3. Disclaimer
MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
4. Prohibited Acts
Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part: (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates; (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business; (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent; (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use; (5) Modifying, altering, tampering with, translating, or adapting the Data; (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent; (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data; (8) Publicly disclosing or exhibiting the Data without MISUMI's consent; (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI; (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
5. Copyright
All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
6. Third-Party Data
MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
7. Export Control
Customers shall comply with all applicable laws and regulations regarding the export of the Data.
8. Amendments to the Terms
MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
9. Severability
If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
10. Miscellaneous
These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
You will need to edit the Data so that it meets your specific design conditions.
Unit assembly Data consists of some sub-assemblies.
It is configured so that each sub-assembly unit can be used as it is or edited.
* The part in the frame is a sub-assembly unit.
The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
The Data including the third-part components are made by the Company.
* Unit assembly Data consists of some sub-assemblies.
It is configured so that each sub-assembly unit can be used as it is or edited.
Application Overview
Purpose
Place the gauge in the master and measure the work piece hole dimensions to adjust the dial and find the zero point.
Using a structure that allows stroking up and down from the center value by means of a spring, the upper and lower run-outs of the tolerance are measured.
Points for use
The work piece is manually set and removed from the testing hole.
Because the gauge needs to have a high accuracy the specialized manufacturing is expensive.
Target workpiece
Workpiece: aluminum die cast housing
Material:Aluminum Casting Alloy 383.0
W150mm x D300mm x H70mm
Mass:5.8kg
Design Specifications
Operating Conditions or Design Requirements
Pin stroke:4mm
W40xD37xH217mm(when gauge only is used)
W40xD41xH227mm(when master is included)
Required Performance
Accuracy of zero point adjustment: ±0.01mm or less
Gauge push force 5N
Selection Criteria for Main Components
Round coil spring
A compression spring is selected so that the stroke starts when the gauge makes contact with the bottom surface of the hole.
Design Evaluation
Verification of main components
A spring suitable for gauge push force is selected.
Compression spring load
Calculation formula: reaction force F = kx
Gauge push load:F=5N
Assumed deflection when inserted into workpiece (minimum):x=10mm
From k = F/x = 5/10 = 0.5, spring constant: k = 0.5 N/mm is selected.
Other Design Consideration
A measurement structure that allows stroking up and down from the center value by means of a spring, the upper and lower run-outs of the tolerance are recorded.
To remove foreign matter adhered to the bottom surface of the depth gauge, shallow grooves in a cross shape are added on the top face of the master.
Workability is enhanced by configuring the hole in the upper master in two steps.