Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000079 Grip Mechanism

Linkage operated grip mechanism controlled and released by an external force.

Relevant category

Single Axis Robot

Product name Single Axis Robot RSH1
Part number RSH120-C22A-C-F0-3-800
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for transferring workpieces in cycle time

Back to page top

Available sizes

Single Axis Robot (Straight)

Height
(mm)
Type Lead
(mm)
Stroke
(50 mm Increments)
65 RSH1 6 150-800
12
20
RSH2 5 150-1050
10
20
30
RSH3 5 150-1050
10
20

Back to page top

Selection steps

■Single Axis Robot Selection Steps

Load Capacity

Stroke

Cycle Time or Max. Speed

Check for Details

Back to page top

Accuracy Info

Accuracy of Single Axis Robot

Height
(mm)
Type Lead
(mm)
Stroke
(50 mm Increments)
Positioning Repeatability (mm)
65 RSH1 6 150-800 ±0.02
12
20
RSH2 5 150-1050 ±0.01
10
20
30
RSH3 5 150-1050 ±0.01
10
20

Back to page top

Performance info.

■Single axis robot Performance info.

Type Lead
(mm)
Max. load capacity(kg) Moment capacity (N·m) Max. speed(mm/sec)
Horizontal Vertical Pitching Yawing Rolling 150-550 600 650 700 750 800
RSH1 6 40 8 95 70 110 360 324 270 234 216 180
12 20 4 720 648 540 468 432 360
20 12 - 1200 1080 900 780 720 600
Type Lead
(mm)
Max. load capacity(kg) Moment capacity (N·m) Max. speed(mm/sec)
Horizontal Vertical Pitching Yawing Rolling 150-650 700 750 800 850 900 950 1000 1050
RSH2 5 50 16 95 70 110 300 255 225 195 180 165 150 135 120
10 40 8 600 510 450 390 360 330 300 270 240
20 20 4 1200 1020 900 780 720 660 600 540 480
30 7 - 1800 1530 1350 1170 1080 990 900 810 720
Type Lead
(mm)
Max. load capacity(kg) Moment capacity (N·m) Max. speed(mm/sec)
Horizontal Pitching Yawing Rolling 150-600 650 700 750 800 850 900 950 1000 1050
RSH3 5 80 163 128 143 300 255 225 195 180 165 150 135 120 105
10 60 600 510 450 390 360 330 300 270 240 210
20 30 1200 1020 900 780 720 660 600 540 480 420

Back to page top

Technical calculations

■ Single Axis Robot Technical Calculations

Selection Method of Single Axis Robot

Back to page top

Cantilever Shafts

Product name Cantilever Shafts - Flanged - with Tapped End
Part number FXEB6-12-F5-M3
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Pivot pin for link mechanism.

Back to page top

Available sizes

■Cantilever Shafts (Screw Mounted)

Type Material Surface Treatment
Round Type

Compact Type
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -
Pin Dia.
(mm)
Pin Length
(1 mm Increments)
6 5-100
8
10
12 10-150
13
15
16
17
18
20
22
25
30
35
40
50

Back to page top

Accuracy Info

Accuracy of Cantilever Shafts

Perpendicularity: 0.02

Pin Dia.
(mm)
Tolerance g6
(mm)
6 -0.004
-0.012
8 -0.005
-0.014
10
12 -0.006
-0.017
13
15
16
17
18
20 -0.007
-0.020
22
25
30
35 -0.009
-0.025
40
50

Back to page top

IDEA NOTE Workpiece retaining using a linkage mechanism.

Workpiece I.D. is Unrestrained and be released from one side by a linkage mechanism.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Automated pusher mechanism for grip and release of molded plastic workpieces.

Points for use

  • Workpiece is gripped by jaws placed inside its bore diameter, roughly guided on its outer diameter, and is internally secured by a spring.
  • To release workpiece i.e. gripper jaws, external force is applied.

Target workpiece

  • Molded plastic product
    Dims.: φ67 x H30 mm
    Weight: 50g

Design Specifications

Operating Conditions or Design Requirements

  • External dims.: W190 x D100 x H66
  • Push stroke when clamped: 14mm
  • Single axis robot stroke: 800mm

Required Performance

  • Workpiece retaining load: 2.61N
  • Max. operating force when released: 6.67N

Selection Criteria for Main Components

  • Compression spring
    • Select a spring with a constant that does not apply excessive load on workpiece, as well as keeping the operation efforts low.
  • Linear guide
    • Since little moment loads apply, select an optimum guide relative to the fixture size.

Design Evaluation

Verification of main components

  • Verify retaining load during clamping and the pusher force when releasing.
  • Compression spring load
      • Reaction force F = kx
      • Workpiece retaining load: 2.61N
      • Assumed deflection when retaining workpiece: x = 9mm
      • From k = F / x = 2.61 / 0 = 0.29, spring constant k = 0.29N/mm is selected.

    • Assumed deflection when unchucked: x = 23mm (when workpiece retained 9mm (set length:36mm, free length: 45mm), when unchucked 14mm)
    • Spring load when unchucked: F = kx = 0.29 x 23 = 6.67N
    • Applied pressure by the pusher is 6.67N or more.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Single-Axis Robot RSH1 RSH120-C22A-C-F0-3-800 1
2 Linear Guides SSELBZ10-55 2
3 Cantilever Pin FXEB6-12-F5-M3 1
4 Hex Posts PLSBWRK10-35 4
5 Ball Bearing B686ZZ 1
6 Metal Washers WSSB8-3-1 1
7 Metal Washers WSSB8-4-1 2
8 Cam Followers CFFA3-10 2
9 Flat Head Cap Screws FBAM4-65-20 1
10 Spring UR6-45 1
11 Soft Urethane UREWH10-4-2 2
12 Stop Pins STFHN8-10 2
13 Stop Pins BSTEH8 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top