Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000071 Fixture for Different size Workpieces

Simplified fixturing mechanism capable of accommodating for different size workpieces.

Relevant category

Pivot pin

Product name Precision Pivot Pins - End Shape Selectable
Part number FCLEF-D8-L25-M4-MC5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Extend length of existing toggle clamp arm.

Back to page top

Available sizes

■Precision Pivot Pins - End Shape Selectable (One end threaded - One end tapped)

Material Hardness Surface treatment
1045 Carbon Steel Black oxide
40〜45HRC
Electroless nickel plating
40〜45HRC
Plating hardness 750HV~ Hard chrome plating
Plating thickness 3μm or more
304 Stainless Steel
404C Stainless Steel 45〜50HRC
45〜50HRC
Plating hardness 750HV~
Hard chrome plating
Plating thickness 3μm or more

■Sizes and Dimensions

Pin DIA. Pin section length Thread Tap
(Configurable in 0.1mm increment) DIA. (Coarse) Length DIA. (Coarse) Hole depth
φ6 5.0~120.0 M3・M4・M5 Thread DIA.×2 M3 Tap DIA.×2
φ7 5.0~140.0 M3・M4・M5・M6 M3・M4
φ8 5.0~160.0 M3・M4・M5
φ9 5.0~180.0 M3・M4・M5・M6・M8 M3・M4・M5・M6
φ10 5.0~200.0
φ11 M3・M4・M5・M6・M8・M10 M3・M4・M5・M6・M8
φ12
φ13 M3・M4・M5・M6・M8・M10・M12 M3・M4・M5・M6・M8・M10
φ14
φ15 M3・M4・M5・M6・M8・M10・M12
φ16
φ17 M3・M4・M5・M6・M8・M10・M12・M16
φ18
φ19 M3・M4・M5・M6・M8・M10・M12・M16
φ20

Back to page top

Accuracy Info

■Pivot pin DIA. Tolerance (g6)

Pin DIA. Tolerance (mm)
φ6 -0.004/-0.012
φ7 -0.005/-0.014
φ8
φ9
φ10
φ11 -0.006/-0.017
φ12
φ13
φ14
φ15
φ16
φ17
φ18
φ19 -0.007/-0.020
φ20

Back to page top

Urethane Bumper

Product name Urethane Bumpers - Fully Configurable
Part number AXFY-D12-L10-V7
Features This product line Includes highly functional urethane bumpers like Vulkollan 6 times more abrasion-resistant than the standard urethane.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Extra soft urethane, hardness Shore A30 to support floating clamping pad.

Back to page top

Risk info.

Depending on the variance of workpiece different hardness spacers might be needed.

Back to page top

Available sizes

■Urethane Bumper fully configurable type (w/Through hole)

Accuracy Material Hardness Color
Standard grade Standard urethane
(Ether-based polyurethane)
Shore A95 Natural color·Black
Shore A90
Standard urethane
(Ester-based polyurethane)
Shore A70
Shore A50
Shore A30
Antistatic polyurethane Shore A90 Gray
Shore A70
Shore A50
Low rebound urethane Shore A70 Gray
Heat resistant urethane Shore A90 Brown
Super abrasion resistant urethane Shore A92 Beige
Vulkollan ® Shore A68
Abrasion resistant urethane Shore A90 Dark brown
Shore A70
Ceramic urethane Shore A95 Gray
Shore A90
Shore A70
Precision grade Standard urethane
(Ether-based polyurethane)
Shore A95 Natural color·Black
Shore A90
Standard urethane
(Ester-based polyurethane)
Shore A70

■Sizes

O.D. Bore DIA. Length
Configure in 1mm increment
φ6〜φ15 φ2〜φ11 10〜300
φ16〜φ30 φ4〜φ26
φ31〜φ45 φ6〜φ41
φ46〜φ60 φ6〜φ56
φ61〜φ80 φ6〜φ76
φ81〜φ100 φ6〜φ86

* For 30 or less length, bore DIA.≦ O.D. -4
for over 30 length, bore DIA. ≦ O.D. -6

Back to page top

IDEA NOTE Compatible with different workpieces.

Fixture base plate includes slots for toggle clamp position adjustment.

IDEA NOTE Variation absorption mechanism

A floating urethane part mechanism can absorb workpiece variations.

IDEA NOTE Pivot pin is used as an extension rod.

A pivot pin with both ends configurable and length configurable in 0.1mm increments is used as an extension rod.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A fixture that can retain workpieces of different sizes.

Points for use

  • Manual mechanism by lever operation.
  • Toggle clamp position can be changed according to workpiece sizes by sliding the wing bolt in a slotted hole.

Target workpiece

  • Plastic boxes
    Sm. Workpiece dims.: W100 x D50 x H10 mm
    Lg. Workpiece dims. W100 x D200 x H100 mm

Design Specifications

Operating Conditions or Design Requirements

  • Slot stroke: 300mm
  • External dimensions W500 x D250 x H108 mm

Selection Criteria for Main Components

  • Wing bolts
    • Selected to make position adjustments easy for operator
  • Toggle clamp
    • Select the clamp with horizontal handle to match the direction of clamping.

Design Evaluation

Other Design Consideration

  • To utilize a toggle clamp for workpieces of different sizes, the toggle clamp can slide along a slotted hole.
  • Clamping pad includes urethane spacers.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Leveling Mounts NFJN5-60 4
2 Wing Bolts CHBS6-12 2
3 Toggle Clamps MC03-1 1
4 Hinge Pins FCLEF-D8-L25-M4-MC5 1
5 Soft Urethane AXFY-D12-L10-V7-N 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top