Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000158 Clamp that Utilizes Cam Followers

Motion of the clamp is guided by cam followers

Roller Followers

Product name Roller Followers - Solid
Part number NARTUC5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selecting the needle structure type that is hard to separate, for the concern of possible excessive load applied at clamp timing.

Back to page top

Available sizes

■Roller Followers - Solid

Grease No Seal With Seal Material
Crowned Flat Type Crowned Flat Type
General ○ ○ ○ ○ 52100 Bearing Steel
○ - ○ ○ 440C Stainless Steel
Low Rebound - - ○ -

■Sizes and Dimensions

No Seal

O.D.
(mm)
I.D.
(mm)
Thickness(mm)
16 5 11
19 6
24 8 14
30 10
32 12

With Seal

O.D.
(mm)
I.D.
(mm)
Thickness(mm)
16 5 11
19 6
24 8 14
30 10
32 12
35 15 18.0
40 17 20.0
47 20 24.0

Back to page top

Accuracy Info

■Accuracy Information of Roller Followers

Shaft Dia. Tolerance:
 0
-0.008(mm)
Roller Dia. Tolerance:
 0
-0.005(mm)

Back to page top

Performance info.

■Speeds・Loads (Load info.) of roller followers

No Seal

I.D.
- O.D.
Basic Dynamic Load Rating
C(kN)
Basic Static Load Rating
Cor(kN)
Track Load
Capacity (kN)
Max. Rotational Speed (rpm)
Crowned Flat
Type
Crowned Flat
Type
Crowned Flat
Type
φ5 -φ16 2.84 6.46 2.65 7.81 1.08 25000 10500
φ6 -φ19 3.33 7.58 3.35 10.2 1.37 20000 8700
φ8 -φ24 5.68 11.7 5.89 15.6 1.86 17000 7000
φ10-φ30 7.94 15.8 7.59 18.5 2.45 15000 5700
φ12-φ32 8.53 17.0 8.44 21.0 2.74 13000 5200

With Seal

I.D.
- O.D.
Basic Dynamic Load Rating
C(kN)
Basic Static Load Rating
Cor(kN)
Track Load
Capacity (kN)
Max. Rotational Speed (rpm)
Crowned Flat
Type
Crowned
Type
Flat
Type
Crowned
Type
Flat
Type
φ5 -φ16 2.84 6.46 2.65 7.81 1.08 10000 4200
φ6 -φ19 3.33 7.58 3.35 10.2 1.37 8000 3480
φ8 -φ24 5.68 11.7 5.89 15.6 1.86 6800 2800
φ10-φ30 7.94 15.8 7.59 18.5 2.45 6000 2280
φ12-φ32 8.53 17.0 8.44 21.0 2.74 5200 2080
φ15-φ35 13.7 25.3 16.4 36.9 3.14 4000 1720
φ17-φ40 17.4 32.0 19.3 46.6 3.72 3800 1560
φ20-φ47 22.9 41.7 30.6 67.7 7.15 3200 1360

Back to page top

Roller Follower Pins Threaded

Product name Roller Follower Pins - Threaded
Part number FSRFN5-25-F6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

It is easy to install because one side has a head.

Back to page top

Available sizes

■Roller Follower Pins - Threaded

Material Surface Treatment
1045 Carbon Steel Black Oxide
304 Stainless Steel -

■Sizes and Dimensions

Pin Dia.
(mm)
Pin Length
(mm)
Thread Length
(mm)
5 20, 25, 30 14
6 30, 32, 34, 36
8 30, 32, 34, 36, 38 16
10 36, 38, 42 19
12 38, 42, 46 22
15 38, 42, 46, 50 25
17 28
20 38, 42, 46, 50, 54 31

Back to page top

Hinge Pin

Product name Hinge Pins - Flanged, Hex Socket Head, Threaded with Lock Nut
Part number SCLBR4-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

It enables one to obtain the components that normally require large amount of machining such as flange by ready-made products.

Back to page top

Available sizes

■Hinge Pins - Flanged, Hex Socket Head, Threaded with Lock Nut

Material Hardness Surface Treatment Included nut material
Standard nut U nut
1045 Carbon Steel - Black Oxide SWRCH Carbon Steel 1018 Carbon Steel
40 - 45HRC
- Electroless Nickel Plating 304 Stainless Steel 304 Stainless Steel
40 - 45HRC
Plating hardness 750HV - Hard Chrome Plating
Plating Thickness 3 μm or more
SWRM Low Carbon Steel 1018 Carbon Steel
304 Stainless Steel - - 304 Stainless Steel 304 Stainless Steel
440C Stainless Steel 45 - 50HRC
45 - 50HRC
Plating hardness 750HV -
Hard Chrome Plating
Plating Thickness 3 μm or more

■Sizes and Dimensions

Pin Dia. Pin section length
(Configurable in 0.1 mm increment)
Head O.D. Head Height Thread Length Thread Dia. X Pitch
φ4 10.0-50.0 φ7 5 6 M3×0.5
φ5 10.0-60.0 φ9 M4×0.7
φ6 10.0-100.0 φ10 9 M5×0.8
φ8 10.0-100.0 φ13 M6×1.0
φ10 φ16 12 M8×1.25
φ12 10.0-200.0 φ18 16 M10×1.5
φ13 20.0-200.0 φ24 18 M12×1.75
φ14
φ15
φ16 20.0-200.0
φ17
φ18 24
φ20 φ27 M16×2.0
φ22 20.0-200.0
φ25 φ30

Back to page top

Accuracy Info

■Pivot pin (Flanged with Hex socket with a nut: Pin O.D. tolerance (g6))

Pin Dia. Tolerance
φ4-φ6 -0.004
-0.012
φ8・φ10 -0.005
-0.014
φ12-φ18 -0.006
-0.017
φ20・φ22・φ25 -0.007
-0.020

Back to page top

IDEA NOTE Cam follower wedge

Cam follower and wedge are used to allow for easy rolling motion and to minimize dust generation.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To allow for easy clamping of workpiece.
  • Operation
    • Lift lever arm to clamp workpiece.
    • Lower lever arm to release workpiece.

Points for use

  • This design is suitable for applications that require low dust generation.

Target workpiece

  • Shape: stepped block
  • Size: W40xD38xH44mm

Design Specifications

Operating Conditions or Design Requirements

  • Clamp angle when fixed:52°
  • Outer dimensions: W62xD226xH187mm

Selection Criteria for Main Components

  • To reduce the friction coefficient, the same material is employed in the roller follower and the plate cam and Wedge

    An object that is made thick at one end and becomes thinner toward the other end. It is designed to be driven into a clearance to put pressure on two objects so that they do not separate from each other.

    .

Design Evaluation

Verification of main components

  • The tightening force during workpiece clamping is verified.
  • Tightening force during workpiece clamping
    • Conditional value:Wedge

      An object that is made thick at one end and becomes thinner toward the other end. It is designed to be driven into a clearance to put pressure on two objects so that they do not separate from each other.

      tip θ1 = 14°, friction coefficient μ = 0.4, wedge driving force F1 = 3kgf, gravitational acceleration g = 9.8m/s²
    • The tightening force during clamping (face pressure on plate cam) F2 is
      F2=F1/(2×(μ×cosθ+sinθ)) therefore, F2=3×9.8/(2×(0.8×cos14°+sin14°))=23N

Other Design Consideration

  • Wedge

    An object that is made thick at one end and becomes thinner toward the other end. It is designed to be driven into a clearance to put pressure on two objects so that they do not separate from each other.

    mechanism was also designed to lock arm position when clamping workpiece
  • The mechanism in this application example operates with a clamping movement from the bottom to the top.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Stop Pins SSTFH5.5-7 1
2 Hinge Pins SCLBR8-18 1
3 Roller Followers NARTUC5 1
4 Follower Pin FSRFN5-25-F6 1
5 Hinge Pins FCBDR10-18-A16-E3-F6 1
6 Spring Plungers PJHW5-3 1
7 Stop Pins SSTFH5.5-2 1
8 Hinge Pins SCLBR4-20 1
9 Hinge Pins SCLBR8-10 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top