Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000075 Rotate and Transfer Mechanism

Motor and gear system rotates the arm and gripper simultaneously.

Relevant category

Spur Gears

Product name Induction Hardened Spur Gears - Pressure Angle 20Deg.
Part number GEAHBH2.0-36-20-A-35
Features Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

A gear is placed to reduce the speed of the motor output rotation by half

Back to page top

Available sizes

■Induction Hardened Spur Gears (Ground)

Material Surface Treatment Hardness Accessory
1045 Carbon Steel Black Oxide Tooth Induction Hardened
51 - 55 HRC (depth 1 mm or more)
Set screw
(4137 Alloy Steel Black Oxide)

■Sizes and Dimensions

Module Number of Teeth Shaft bore DIA.
(1 mm Increments)
Round Hole
Round Hole + Tap
Keyway
Keyway + Tap
2.0 15 12-17 12-14
16 12-18 12-15
18 12-21 12-18
20 15-22 15-19
22
24 15-26 15-23
25 15-28 15-24
28 15-31 15-28
30 18-35 18-31
32
36
40 20-42 20-38
45
48
50 25-42 25-38
60 25-45 25-42
2.5 16 15-22 15-19
20 18-28 18-24
24 18-33 18-30
25 20-35 20-31
28 20-42 20-38
30 20-45 20-42
36 20-49 20-45
40 25-49 25-45
45 25-52 25-49
48
50 25-56 25-50

Back to page top

Accuracy Info

■Accuracy of Induction Hardened Spur Gears (Ground)

Gear accuracy: Previous JIS B 1702 Class 2 (New JIS B 1702-1 Class 6 equivalent)
Shaft bore DIA. tolerance: H7

Back to page top

Rod End Bearings

Product name Rod End Bearings - 90 Deg. Link Ball Type
Part number RBLD5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Connecting link mechanism.

Back to page top

Available sizes

■Rod End Bearings (Link Ball L Type / Right hand thread)

Material
Holder High Strength Zinc Alloy
* M4, 5: High Strength Aluminum Alloy
Shank with Ball 1035 Carbon Steel
Boots NBR Type Special Synthetic Rubber

■Sizes and Dimensions

Thread Dia. Ball Center - Holder Edge Ball Center - Shank Edge
4 18 15
5 27 21
6 30 26
8 36 31
10 43 43
10(Fine Thread) 37
12 50 49
12(Fine Thread) 42
14 57 62
14(Fine Thread) 56
16 64 66
16(Fine Thread) 60

Back to page top

Accuracy Info.

■Allowable Incline Angle of Rod End Bearings

Thread Dia. Allowable Incline Angle
4 40°
5
6
8
10
10(Fine Thread)
12
12(Fine Thread)
14
14(Fine Thread)
16 30°
16(Fine Thread)

Back to page top

Performance info.

■Yield Strength and Static Load Capacity of Rod End Bearings

Thread Dia. Yield Strength
(N)
Static Load Capacity (N)
4 1370 4510
5 2250 6470
6 3920 9900
8 6570 12500
10 11300 18300
10(Fine Thread)
12 16400 26700
12(Fine Thread)
14 19800 36400
14(Fine Thread)
16 26900
16(Fine Thread)

Back to page top

Rod End Coupling Rods

Product name Rod End Coupling Rods - Both Ends Threaded
Part number LBRFN5-180
Features Rod End Coupling Rods with the right-hand/left-hand thread selectable in size and length.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To connect rod end bearings.

Back to page top

Available sizes

■Rod End Coupling Rods (Both Ends Threaded, Length Configurable)

Material Surface Treatment Accessory (one hex nut for right / left-hand thread)
Material Surface Treatment
1045 Carbon Steel Black Oxide 1045 Carbon Steel Trivalent Chromate
Electroless Nickel Plating
304 Stainless Steel - 304 Stainless Steel -

■Sizes and Dimensions

Thread Dia.
(Coarse)
Overall Length Thread Length
(Under Head)
Opposite Side
3 25-39 8 6
40-300 15
4 35-49 12 7
50-400 20
5 40-59 13 8
60-600 25
6 50-69 17 10
70-600 30
8 60-89 23 13
90-1000 40
10 70-109 28 17
110-1000 50
12 80-129 33 19
130-1000 60
14 130-1000 60 21
16 170-1000 80 24
18 170-1000 80 27
20 170-1000 80 30
22 170-1000 80 32

Back to page top

IDEA NOTE Have on actuator perform both the swing and rotation of the work piece.

Linkage ratio is set to 1:1. When the transfer angle reaches 90°, the gripper rotates 90°. As a result the workpiece is now oriented 180° from it's initial orientation.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Transfers work pieces on a conveyor to the next process by rotating the work piece 180°. The arm rotates the work piece the first 90° and the linkage rotates the gripper the second 90°.
  • Gripper down→Retain workpiece→Gripper up→ 90° rotate & transfer・Workpiece rotate 90°→Gripper down →Workpiece released →Gripper up.

Target workpiece

  • Shape: Connector
    Size: W50×D10×H15mm
    Weight: 0.1 kg

Design Specifications

Operating Conditions or Design Requirements

  • Transfer angle: 90 degrees
  • Workpiece rotation angle: 90 degrees
  • Cylinder stroke: 20mm
  • Clamp stroke: 10mm
  • External dims: W100 x D317 x H269 (Before rotation)

Selection Criteria for Main Components

  • Ratio of fixed linkage and moving linkage ratio to be 1:1.
  • Suppress inertia by reducing weight of swinging components.
  • Confirm that the gear is strong enough to withstand the inertial force.
  • Select the air gripper based on friction coefficient and workpiece weight.

Design Evaluation

Verification of main components

  • It is important to calculate the inertia that applies to the stepper motor. The calculations are below.
    • Time that takes to move 90° t 1 : 0.5sec
    • Acceleration time t 0 : 0.01sec
    • Swinging and rotating arm inertia moment: J 1 =4.063×10 ⁻² ㎏・㎡
    • Inertia moment of a gear on the motor shaft: J 2 =3.598×10 ⁻ ⁵ ㎏・㎡
    • Inertia moment applicable to motor shaft: Since it is via gear, JL = J 1 ×(Number of Teeth of sm. gear / Number of Teeth of L. gear) ² +J 2 =1.019×10 ⁻² ㎏・㎡
    • Operating pulses:A=θ/θs=1250pulses
      Here, the operating angle:θ=90°, Min. step angle of stepping motor:θs=0.072°
    • Operational pulse rate: f2 2 =A/(t 0 -t 1 )=3125Hz
    • Motion speed: NM=θs/360×f 2 ×60=37.5r/min
    • Inertia moment of motor's rotor: J = 0 =2.8×10 ⁻ ⁵
    • Motor gear ratio: i = 10
    • Acceleration torque calculation: Ta = (J 0 ・i ² +JL)/9.55×NM/t 1 =0.51N・m
    • Calculation of required torque:TM=Ta×Safety margin=1.02N・m Safety ratio given: 2) Select motor from torque characteristics chart.Motor is OK
    • Verifying inertia ratio: JL/ (J 0 ×i ² )=3.64≦10 is OK

Other Design Consideration

  • The main shaft (center of rotation) and linkage arm to the main shaft are fixed.
  • The gripper at rotation end can elevate and rotate.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Deep Groove Ball Bearings B6004ZZ 2
2 Deep Groove Ball Bearings B6001ZZ 2
3 Super Gear GEAHBH2.0-36-20-A-35 1
4 Super Gear GEAKBH2.0-18-20-B-12N-KC120 1
5 Rotary Shaft PSFGKRW12-78-M5-N5-KA0-A18-KB60-B18 1
6 Collars FNCLM-V20-D26-L38 1
7 Collars NCLM12-16-22 1
8 Metal Washers WSSB15-4-2 3
9 Air Cylinders With Twin Guides MGCLBN12-20 1
10 Air Gripper Parallel Type ACHK6-D 1
11 Fingers for Air Grippers YFTB6-P10-L20 2
12 Rod End Bearings RBLD5 1
13 Rod End Bearings RBLDL5 1
14 Rod End Coupling Rods LBRFN5-180 1
15 Hex Posts PLSBF13-150-M5-N5 4
16 Parallel Keys KEG4-18 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top