Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000179 Centering Mechanism Utilizing Floating Joint

Correction of angular misalignment generated by the suction cup

Relevant category

Floating Joint

Product name Floating Connectors - Extra Short Threaded Stud Mount
Part number FJCMXS6-1.0
Features Floating joint is used to compensate any misalignment between cylinder and moving object.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for angular misalignment

Back to page top

Available sizes

■Floating Joint - Extra Short

Body/Cover Joints Spring Washer
Material Surface Treatment Material Surface Treatment Hardness Material Material Surface Treatment Hardness
1045 Carbon Steel Black Oxide 1045 Carbon Steel Black Oxide 35~45
HRC
304 Stainless Steel 304 Stainless Steel Nitriding Treatment 600HV~
304 Stainless Steel - 440C Stainless Steel -

■Sizes

Cylinder Mounting Side Output Allowable Lateral
Misalignment
Allowable Angular
Misalignment
Body
Thickness
Body
Hex Size
Overall Length
Thread Dia. - Pitch Thread Length Thread Dia. - Pitch Thread Length
M5-0.8 6 M8-1.25 8.5 0.5 14 24 33
M6-1.0
M8-1.25 8.5 M10-1.5 10 15.5 27 39.5
M10-1.5 10 M14-2.0 11 19.5 30 47

Back to page top

Spring Plungers

Product name Spring Plungers - Stainless Steel
Part number PJHK5-5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Spring load and overall size

Back to page top

Available sizes

■Spring Plungers - Stainless Steel

Nose
Material
Load type Body Nose Spring Operating Temperature
Material Material Hardness Material
Stainless Steel Ultra Light Load 304 Stainless Steel 440C Stainless Steel 55HRC- 631 Stainless Steel -30~260℃
Light Load
Heavy Load
Extra Heavy Load
Plastic Ultra Light Load Polyacetal - -30~80℃
Light Load
Heavy Load
Extra Heavy Load

■Sizes and Dimensions

Screw Dia.
(Coarse)
Nose Body length
Diameter Stroke
M3 φ1 1.5 15
3 15
M4 φ1.6 2 15
4 24
M5 φ2 3 20
5 27
M6 φ2.5 3 25
5 30
M8 φ3.1 3 25
5 27
M10 φ3.8 5 30
10 43
M12 φ5.5 5 30
10 43
15 51
M16 φ8 10 57
15 57
20 65

Back to page top

Performance info.

■Spring Load (N) of Spring Plunger (Stainless Steel)

Load type
Screw Dia.
(Coarse)
Nose Ultra Light Load Light Load Heavy Load Extra Heavy Load
Diameter Stroke min. max. min. max. min. max. min. max.
M3 φ1 1.5 0.12 0.4 0.4 1.3 0.8 2.94 1.1 3.42
3 0.12 0.4 0.2 1.3 0.6 2.93 0.8 3.41
M4 φ1.6 2 0.27 0.65 0.9 2 2 8.8 6.1 13.8
4 0.18 0.65 0.6 2.1 1.9 8.75 5.8 13.6
M5 φ2 3 0.4 3 1.4 9.7 2.7 16.3 6.8 22
5 0.35 3 1.1 10.3 1 17.1 5.7 21.5
M6 φ2.5 3 1.8 3.05 6 9.8 8 26.4 15.8 35.6
5 1.5 3.05 3.4 9.86 4.4 26.6 12.9 34.4
M8 φ3.1 3 1.9 3.15 6 9.9 14.7 27 21.9 36.3
5 1.4 3.15 4 9.83 6.7 26.6 14.7 34.5
M10 φ3.8 5 1.6 4.6 5.7 14.7 8.2 45.7 24.5 58.6
10 1.6 4.6 4.4 14.7 6.2 45.1 19.8 58.7
M12 φ5.5 5 1.7 4.7 5.8 14.7 18.2 49 34.9 63.6
10 1.6 4.7 5 14.7 8.2 49.1 25.5 63.6
15 1.8 4.7 6.9 14.7 7.5 48.9 20.1 63.7
M16 φ8 10 2.8 10.8 9.2 34.2 18.9 68.5 38.7 88.4
15 2.6 10.8 8.6 34.4 14.4 68.6 33.9 88.1
20 2 11 7.1 34.4 4.2 68.6 25.4 88.1

* Min. is the initial load, and max. is the load when the nose is fully compressed.

Back to page top

Suction Cup Fittings

Product name Suction Cups - with Fitting, Spring Type, Shape K
Part number MVPKN15
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for lifting a workpiece from uneven surfaces

Back to page top

Available sizes

■Suction cup with fitting (With pad) Fixed type, Top tube connection: One touch type (Shape K)

Body Material Surface Treatment Pad Shape Pad Material
Brass Electroless
Nickel Plating
Standard Nitrile Rubber
Conductive Silicon Rubber
Fluorinerubber
Deep type Nitrile Rubber
Fluorinerubber

■Sizes and Dimensions

Pad Shape Suction Cup Connection Dia. Overall Length Mounting thread DIA. x Pitch
O.D. Length
Standard φ2 4 φ4 28.3 M6×0.75
φ3
φ4
φ6 7 φ6 32.6 M10×1.0
φ8 5.5 31.1
φ10 8 34.1 M12×1.0
φ15 9 35.1
φ20 10 37.5 M14×1.0
Deep type φ20 11 38.7
φ25 12 39.7
φ30 14 41.7
φ40 17.5 45.2

Back to page top

IDEA NOTE Centering of the suction cup by using floating joint

Floating joint allows for lateral and angular misalignment. Spring plunger are used for level restoration and centering.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Correction of angular misalignment of workpiece.
  • Operation
    • Descend the arm so that the suction cups attach to a workpiece. The suction cup surface will follow the tilt of the workpiece because of the allowable angular misalignment tolerance of the floating joint. Once the workpiece is suctioned, lift the workpiece so that the angular misalignment is restored. Angular misalignment is restored by repulsive force of the spring plungers.

Target workpiece

  • Shape: Flat plates such as circuit boards, etc.
  • Size: W 200xL 200xH 0.8 mm
  • Weight: 500 g

Design Specifications

Operating Conditions or Design Requirements

  • Arm upper surface - Suction cup surface: 57 mm
  • External size: W 341 x D 142 x H 58 mm
  • Allowable lateral misalignment

    To have a rotation center at a position different from the center axis passing through the center of gravity of an object

    :0.5、allowable angular misalignment: 4°;

Required Performance

  • Locating accuracy: ± 1 mm

Selection Criteria for Main Components

  • Floating joint: Shall have lateral misalignment

    To have a rotation center at a position different from the center axis passing through the center of gravity of an object

    tolerance and angular misalignment tolerance.
  • Suction cup: Shall not exceed the allowable weight of the floating joint.

Design Evaluation

Verification of main components

  • Verify the suction force is sufficient to hold workpiece.
  • Work retention weight
    • Conditional values: maximum tension using force of the floating joint: F1 = 500N
      Suction holder pad diameter: D = 1.5 cm
      Vacuum level: P = - 60 kPa
      Number of suction holders: n = 4 [pieces], Horizontal sling safety factor: f = 4, gravitational acceleration: g = 9.8 N/m2
      Pad area: C = D2 x (π/4) = 1.77 cm2
      Suction force per suction holder: W = {(C x P)/101} x 10.13 x (1/f) Thus, W = 2.66 N
      Suction force with 4 suction holders: W' = 4 x W = 10.6 N
    • F1 >> W" Thus, sufficiently safe for the floating joint.
    • Maximum weight of the workpiece = W' /g = 1.08 kg Thus, safe against workpiece weight of 500 g.

Other Design Consideration

  • The overall unit height can be reduced by using a floating joint.
  • Roughness of cone-shaped plunger support may hinder level restoration and centering. Make sure the finish is Ra 1.6 or better.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Floating Joints FJCMXS6-1.0 1
2 Spring Plungers PJHK5-5 4
3 Suction Cups - with Fittings MVPKN15 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top