Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000023 Cutting Unit

Double acting cylinder mechanism with cam follower

Relevant category

Cam Follower

Product name Cam Followers - Flat Type - No Seal
Part number CFFR8-19
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Classic cam following element

Back to page top

Available sizes

Cam Followers - Flat Type - No Seal

Purpose Body Nut
Material Seal Material Surface treatment
None Yes
General 52100 Bearing Steel ○ ○ 1045 Carbon Steel Black oxide
440C Stainless Steel ○ ○ 304 Stainless Steel -
Low particle generation - ○

■Sizes and Dimensions

Stud DIA. Screw DIA. X Pitch Outer race diameter Outer race width Overall length
φ5 M5×0.8 φ13 9 23
φ6 M6×1.0 φ16 11 28
φ8 M8x1.25 φ19 11 32
φ10 M10x1.25 φ22 12 36
φ26
φ12 M12x1.5 φ30 14 40
φ32
φ16 M16x1.5 φ35 18 52
φ18 M18×1.5 φ40 20 58
φ20 M20×1.5 φ52 22 66

Back to page top

Accuracy Info

Cam follower accuracy

Stud diameter tolerance: h7
Outer race DIA. Tolerance: 0/0.12
Outer race DIA. Tolerance:

Outer race DIA. Tolerance
φ13 0/-0.008
φ16
φ19 0/-0.009
φ22
φ26
φ30
φ32 0/-0.011
φ35
φ40
φ52 0/-0.013

Back to page top

Performance info.

Cam follower rated loads and rotational speed

Stud DIA.
-Outer race diameter
Basic dynamic load rating Basic staic load rating Max. allowable load capacity Track load capacity Rotational speed limit (rpm)
C(kN) Cor(kN) (kN) (kN) With Seal Without Seal
φ3−φ10 1.47 1.18 0.36 1.37 32900 47000
φ4−φ12 2.06 2.05 0.78 1.76 25900 37000
φ5−φ13 3.14 2.77 1.42 2.25 20300 29000
φ6−φ16 3.59 3.58 2.11 3.43 17500 25000
φ8−φ19 4.17 4.65 4.73 4.02 14000 20000
φ10−φ22 5.33 6.78 5.81 4.7 11900 17000
φ10−φ26 5.49
φ12−φ30 7.87 9.79 9.37 7.06 9800 14000
φ12−φ32 7.45
φ16−φ35 12 18.3 17.3 11.2 7000 10000
φ18−φ40 14.7 25.2 26.1 14.4 5950 8500
φ20−φ52 20.7 34.8 32.1 23.2 4900 7000

Back to page top

Floating Connector

Product name Floating Connectors - Extra Short Threaded Stud Mount
Part number FJCX10-1.25
Features Floating joints that can be used where there is little distance between cylinders and moving objects.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected in order to reduce the length dimension to a minimum

Back to page top

Available sizes

Floating Connectors - Extra Short Threaded Stud Mount

Body·Cover Joint Spring Washer
Material Surface treatment Material Surface treatment Hardness Material Material Surface treatment Hardness
1045 Carbon Steel Black oxide 1045 Carbon Steel Black oxide 35〜45
HRC
304 Stainless Steel−WPB 304 Stainless Steel Nitriding treatment 600HV〜
304 Stainless Steel − 420 Stainless Steel
(440C Stainless Steel)
−

Sizes

Screw diameter-Pitch Tap
Depth
Thread
Length
Body
Thickness
Body
Hex size
M5-0.8 14.9 6 14 24
M6-1.0
M8-1.25 17.1 8.5 15.5 27
M10-1.25 21.9 10 19.5 30
M14-1.5 23.6 11 22 38

Back to page top

IDEA NOTE Double acting cylinder mechanism with cam follower

Double acting cylinder in combination with a cam follower creates an open/close shutter mechanism.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A cut-to-length process that incorporates an open/close guidance system made using a double acting cylinder and cam mechanism.
  • Operation order: (1) The cylinder pushes out (2) Cam driven shutter opens (3) Workpiece is cut (4) The cylinder returns (5) Cam driven shutter closes

Target workpiece

  • Plastic case
    Dimensions: W125 x D25 x H20
    Workpiece weight:0.08kg

Design Specifications

Operating Conditions or Design Requirements

  • Stroke 50mm
  • External dims.: W120 x D217 x H374

Required Performance

  • Spring compression load: 20N
    Spring constant: 1.0N/mm

Selection Criteria for Main Components

  • Spring
    • Select a set of springs with load ratings that are higher than that of the weights being supported above them.
  • Cylinder
    • Select a double acting cylinder with sufficient force rating to push against the springs.

Design Evaluation

Verification of main components

  • Ensure the selected cylinder is able to generate a force adequate to push down on the springs.
  • Spring
    • Load = Spring constant x Deflection amount x Quantity used = 1.0N/mm x 10mm x 2pcs. = 20N > 9.6N (Load applied upon the springs).
  • Cylinder
    • Select a cylinder that can generate 40N (=20 x 2: x2 Safety margin) vertically.
    • Select a cylinder with 90N force from the catalog, and obtain the bore diameter dmm.
    • Bore diameter dmm = √(Force × 4/(Load factor × Pressure used × π))=√(90 N × 4 / (0.5×0.4MPa×π))=23.9mm.
    • Therefore a cylinder of φ25mm is selected.

Other Design Consideration

  • A pusher mechanism for the sections of the workpiece.
  • Timing between shutter opening and cutting of the workpiece.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Shaft Collars PSCS16-12 2
2 Shaft Collars PSCS13-10 2
3 Linear Shaft SFJT16-170-M8 2
4 Linear Shaft SFJT13-114-M6 2
5 Compression Springs WL18-40 2
6 Cam Followers CFFR8-19 1
7 Metal Washers FWSSM-D25-V13.5-T3.0 2
8 Metal Washers WSSM12-8-5 1
9 Linear Bushings LHMSW-MX16 2
10 Flanged Linear Bushings LHFSM13 2
11 Floating Joints FJCX10-1.25 1
12 Socket Head Cap Screws-with Washer SCBS8-25 8
13 Socket Head Cap Screws-with Washer SCBS6-25 4
14 Socket Head Cap Screws-with Washer SCBS6-20 2
15 Socket Head Cap Screws-with Washer SCBS4-12 2
16 Socket Head Cap Screws-with Washer SCBS5-20 2
17 Socket Head Cap Screws-with Washer SCBS4-15 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top