Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000163 Simplified Indexing Table

Cost effective indexing table.

Relevant category

Urethane Rollers

Product name Urethane Rollers - Set Screw Holes
Part number UMHS30-8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a roller with hardened urethane to transmit the drive force of the motor to the turntable.

Back to page top

Available sizes

■Urethane Rollers - Set Screw Type

Core material Lining Hardness
304 Stainless Steel Urethane Shore A90
Shore A70
Shore A50
5052 Aluminum Alloy Shore A90
Shore A70
Shore A50

■Sizes and Dimensions

O.D. I.D.
φ15 φ4
φ5
φ20 φ4
φ5
φ25 φ6
φ8
φ30 φ6
φ8
φ35 φ8
φ10
φ40 φ8
φ10
φ50 φ10
φ12

Back to page top

Guides

Product name Guides- L-Shaped
Part number WGLNC-20-10-10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a guide for square workpieces

Back to page top

Available sizes

■Workpiece guide (L shaped Standard type)

Material Hardness Surface Treatment
1045 Carbon Steel ― Black Oxide
Electroless Nickel Plating
40HRC- Black Oxide
Electroless Nickel Plating
2017 Aluminum Alloy ― ―
304 Stainless Steel
Polyacetal
MC Nylon
Conductive MC Nylon R2
Tetrafluoroethylene

■Sizes and Dimensions

One side (mm) Height
(1 mm Increments)
Installation Hole Dia.
(mm)
20-50(Increments of 10) 10-30 3.5
20-50(Increments of 10) 4.5
30-60(Increments of 10) 5.5
30-60(Increments of 10) 15-30 6.5
40-60(Increments of 10) 9

Back to page top

Accuracy Info

■Accuracy of workpiece guide

Perpendicularity: 0.05

Back to page top

IDEA NOTE Separation of drive source

During maintenance the indexing table is disengaged.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Indexing table used in magazine transfer.
  • Operation
    • A geared motor drives a urethane roller which turns the indexing table. A deceleration sensor is used in conjunction with a stop sensor to slowly bring the table to a stop. A wedge

      An object that is thick at one and gradually comes thinner toward the other end.

      is used to physically top the rotation of the table.

Points for use

  • Disengage the indexing table during maintenance.
    The indexing table is operated slowly.

Target workpiece

  • Shape: Magazine
  • Size: W80xD50xH140mm
  • Weight: 1.5kg

Design Specifications

Operating Conditions or Design Requirements

  • Index table outer diameter: φ290mm
  • 4 positions
  • Cycle time: 1 second for 1 position
  • Outer dimensions: W516xD290xH195mm

Required Performance

  • Positioning accuracy: ±0.5mm
  • Load weight: 1.5×4=6kg

Selection Criteria for Main Components

  • Variable geared motor
    • As the index table cycle time t is 1 second per position, it takes 4 seconds to rotate one revolution. Therefore, the table rotation speed Nt is 15 rpm.
    • As the outer diameter D1 of the part driven by the urethane roller of the geared motor is φ240 and the diameter D2 of the urethane roller of the geared motor is φ30, the rotation speed N of the geared motor is D1/D2 x Nt = 240/30 x 15 = 120rpm.
    • A variable geared motor with a variable range of 90 to 1200rpm and a gear head with a reduction ratio i of 1/3 are selected, and the range of variable rotation speed after deceleration should be set to 30 to 400.

Design Evaluation

Verification of main components

  • Need to ensure the geared motor allowable torque satisfies the necessary load torque.
  • Confirmation of load torque of geared motor
    • Conditional value: index table rotation speed: Nt = 15 rpm, outer diameter of table driven part: D1 = φ240mm, diameter of the urethane roller of geared motor: D2 = φ30mm, cycle time: t = 1sec, moment of inertia of rotating part including workpiece: J = 0.083kg・m2
    • Rotation speed of geared motor: N = D1/D2 x Nt = 240/30 x 15 = 120rpm
    • Load torque of geared motor: T = J/(9.55 x 104) x N/t = 0.083/(9.55 x 104) x 120/1 = 1.04 x 10??N・m
    • Allowable torque of geared motor when gear head is mounted (when reduction ratio i = 1/3): Tmax = 0.06N・m
      ⇒Load torque: T = 1.04 x 10??N・m
      < allowable torque: Tmax = 0.06N・m Therefore, the load torque of geared motor is within the allowable range.
  • Confirmation of gear head overhang load
    • As the allowable overhang load of the gear head used in this device is 98N at the output shaft center, the allowable overhang load of this device is 98N x 16mm/32mm = 49N.
      ⇒φAs the theoretical thrust of φ16 cylinder on the push side is 40N when the operating pressure is 0.2MPa, the cylinder that presses against motor is used at 0.2MPa.

Other Design Consideration

  • Micro photo sensor is used as a confirmation and deceleration sensor.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guide SSEB13-70 4
2 Cam Followers CFUA5-13 8
3 Urethane Rollers UMHS30-8 1
4 Gear Motors (Currently not available) PACMS60-W6-V100 1
5 Gear Motors PACMGX60-30 1
6 Air Cylinders MSCFA16-20 1
7 Air Cylinders MSCFA16-10 1
8 Sensors for Air Cylinders ME33L1 4
9 Speed Controller SPSNL6-M5 4
10 Floating Joints FJCX5-0.8 1
11 Floating Joints FJXL5-0.8 1
12 Hex Posts PLSBG7-120-M4-N3 2
13 Rails For Swich & Sensor SENBF3-80 1
14 Photomicrosensor(Currently not available) FPMT65 2
15 Cable Connector(Currently not available) FPCN14A-C3 2
16 Workpiece Guide WGLNC-20-10-10 16
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top