Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000032 Pick and Place Mechanism with Ball Spline

Compact design utilizing ball spline

Relevant category

Timing Belt

Product name Timing Belts - MXL / XL / L / H
Part number TUN165L050
Features General purpose timing belts for transmission. Although some tooth fabrics for MXL and XL rubber belts are changed to comply with the bear-back specifications, it does not affect the performance.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Transmit torque from driving to driven pulley.

Back to page top

Risk info.

A pulley layout enabling replacements

Back to page top

Available sizes

■Timing Belts - MXL / XL / L / H

Material MXL XL L H
Tooth surface cover Tooth rubber Core wire
Nylon canvas Chloroprene
Rubber
Glass fiber cord
S/Z Alternately Twisted Continuous
Polyurethane Polyurethane MXL: Kevlar
XL・L: Steel cord

■Reference dimensions

Belt type Pitch Belt width Belt length reference
MXL 2.032 4.8, 6.4, 9.5, 12.7 100-1100
XL 5.08 6.4, 7.9, 9.5, 12.7 200-2100
L 9.525 12.7, 19.1, 25.4, 38.1 300-1800
H 12.7 19.1, 25.4, 38.1, 50.8 600-4300

Back to page top

Selection steps

■Timing belt selection procedure

* Timing belt selection is made together with timing pulley

Automated selection tool is available to use.

http://fawos.misumi.jp/FA_WEB/pulley_us/

Determining of usage conditions
Designed power・Rotational speed・Interim shaft distance・motion pattern, etc.

Belt (pulley) interim selection
Belt type·Belt width

Verifying specification compatibility
  • Verifying calculated shaft distance, etc.
  • Verifying tension and load

Performance info.

■Load info. of timing belt

Belt type Small pulley rotational speed(rpm) Designed power(kW)
MXL、XL、L、H、T5、T10 10-20000 0.01-800

Back to page top

Technical calculations

■Technical calculations

Back to page top

Timing Pulley

Product name Timing Pulleys L Type
Part number ATPA19L050-A-N30
Features New! METRIC/ INCH Bores Available!
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Transfer rotary motion. Aluminum type selected for weight reduction purposes.

Back to page top

Risk info.

Accuracy degradation due to wear over time.

Back to page top

Available sizes

■Timing Pulleys L Type

Material Surface treatment Tooth type/Belt width
MXL XL L H
Pulley Flange 4.8 6.4 9.5 12.7 6.4 7.9 9.5 12.7 12.7 19.1 25.4 38.1 19.1 25.4 38.1 50.8
MXL、XL:
2017 Aluminum Alloy

L、H:
7075 Aluminum Alloy
5052 Aluminum Alloy Clear anodize
Black anodize
Hard anodize
Electroless
nickel plating
1045 Carbon Steel Low Carbon Steel
Black
oxide
Electroless
nickel plating
304 Stainless Steel 304 Stainless Steel -

■Pulley number of teeth and shaft bore DIA.

Belt type Shape Number of teeth Pitch circle DIA. Shaft bore DIA.
MXL K, A, B 14-72 φ9.6-46.57 φ3-35
XL A, B 10-72 φ16.17-116.43 φ4-80
L A, B, D 10-72 φ30.32-218.30 φ6-100
H A, B, D 14-72 φ58.60-291.06 φ12-100

K: With collar
A: No hub
B: With hub
D: With hub Relieved

Back to page top

Selection steps

■Timing pulley selection steps

* Timing pulley selection is made at the same time as the timing belt.

Automated selection tool is available to use.

http://fawos.misumi.jp/FA_WEB/pulley_us/

Determining of usage conditions
Design power・Rotational speed・Rotation ratio・Interim shaft distance, Motion pattern, etc.

Temporary selection of pulley (Belt)
Tooth profile・Belt width

Verifying specification compatibility
  • Verifying calculated shaft distance, etc.
  • Verifying tension·Load

Back to page top

Accuracy Info

■Timing pulley accuracy

Shaft bore tolerance: H7

Back to page top

Technical calculations

■Technical calculations

Back to page top

Bearings with Housing

Product name Bearings with Housings - Standard Length, Double Bearings, Retained
Part number BGRBB6007ZZ-50
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Compact double bearing type with high bearing performance

Back to page top

Available sizes

■Bearings with Housings - Standard Length, Double Bearings, Retained

Flange Shape Material Surface treatment
Bearing Housing Retaining ring Housing
Round type
Square type
Compact type
Steel 1045 Carbon Steel Spring steel Black oxide
304 Stainless Steel Electroless nickel plating
2017 Aluminum Alloy 304 Stainless Steel Clear anodizing
Stainless
304 Stainless Steel

■Sizes

Shaft bore DIA. Bearing
part number
Seal Overall length Pilot
O.D.
φ30 6806 Double shielded

Non-contact
rubber seal

Contacting
rubber seal
35 50 φ50
6906 35 50 φ54
6006 40 60 φ62
6206 50 60 φ70
φ35 6007 50 60 φ70
6207 60 80 φ84
φ40 6008 60 70 φ78
6208 60 80 φ92

Back to page top

Accuracy Info

■Accuracy of bearing housing

Pilot O.D. tolerance: g7
Seating face - Pilot perpendicularity: 0.01

Back to page top

Ball Spline

Product name Ball Splines -Both Ends Stepped Tapped
Part number BSLM13-350-F6-E25-P10-Q10-M6-N6-SC0
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for a transmission element when linear and rotary motion are needed at the same time.

Back to page top

Available sizes

■Ball Splines -Both Ends Stepped Tapped

Spline
Shaft
Material 52100 Bearing Steel 440C Stainless Steel
Hardness 58HRC~ 55HRC~
Nut Material 4115 Alloy Steel 440C Stainless Steel
Hardness 58HRC~ 55HRC~
Shape Round flange
Compact flange -
Straight

■Dimensions

Spline shaft Nut
Name No. Shaft DIA. Overall length Pilot DIA.
10 φ10.4 60-600 φ21
13 φ13.4 60-600 φ24
16 φ16.6 70-600 φ31

For 440C Stainless Steel spline shaft max. overall length is 390mm.

Back to page top

Selection steps

■Ball spline selection steps

Determine application conditions
(Load, Torque, Feed distance, Life)

Temporarily select ball spline specifications
(Temporarily select spline shaft DIA., spline shaft length, overall length based on app. conditions)

Verify basic safety
  • Allowable load
  • Life

Back to page top

Accuracy Info

■Accuracy of ball spline shaft

(μm)

Name
No.
Spline
Shaft DIA.
Nut O.D. runout Spline shaft center runout(Max.)
(Max.) Length -200 201-315 316-400 401-500 501-
10 φ10.4 33 59 83 103 82 102
13 φ13.4 39 56 71 83 62 75
16 φ16.6

Back to page top

Performance info.

■Ball spline load rating

Name
No.
Basic torque rating Basic load rating
Dynamic (Nm) Static (Nm) Dynamic (kN) Static (kN)
10 11 21 2.4 4.3
13 20 37 3.3 5.9
16 51 93 6.2 11.1

Back to page top

Technical calculations

Ball spline running life is calculated with the formula below.

●In case of radial loads

In case of radial loads

●In case of torque loads

In case of torque loads
  • L: Life (km)
  • ft: Temp. factor
  • fh: Hardness factor
  • fp: Load rating ratio
  • fw: Load factor
  • L0: Rated life (50km)
  • C: Basic dynamic load rating (N)
  • F: Applicable radial load (N)
  • Ct: Basic dynamic torque rating (N・m)
  • T: Applicable torque (N・m)

Ball spline life time is calculated with the formula below.

寿命時間
  • Lh: Run hours (hr)
  • L: Life (km)
  • St: Stroke length
  • n: Number of cycles per minute (cpm)

■Temp. factor (ft)

Temp. factor (ft)

■Hardness factor (fh)

Hardness factor (fh)

■Load rating ratio (fp)

Name No. Spline shaft DIA. Distributed load Direct download
10 φ10.4 1 0.71
13 φ13.4 1 0.71
16 φ16.6 1 0.68

■Load factor (fw)

Application conditions Load factor (fw)
No vibration or shocks
(Low speed 1~2 15m/min or less)
1-2
Some vibrations and shocks
(Med. speed 2~3 60m/min)
2-3
Severe vibrations and shocks
(High speed 3 and over 60m/min or over)
3-

Back to page top

IDEA NOTE Transmit rotational power to the ball spline nut

This app. example uses a ball splines with flanged type nut.
Flanged nut is mounted on a hollow shaft, and rotation is transmitted via a pulley.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Pick, rotate and lower workpiece to next work station.

Target workpiece

  • Plastic pin with square base
    • Pin DIA.: φ15, Length: 100mm
    • Protrusion on one location

Design Specifications

Operating Conditions or Design Requirements

  • W150XD240XH377mm
  • Up/down stroke: 150mm
  • Rotation angle: 90deg.

Required Performance

  • Rotational position accuracy: ±1°

Selection Criteria for Main Components

  • A ball spline is used for accurate linear motion as well as for its ability to rotate its orientation.

Design Evaluation

Verification of main components

  • Select a motor that satisfies the torque at required speed.
  • Motor selection
    • Calculation of load torque
      App. condition: Timing belt drive
    • Conditional value:
      D = 57.61 x 10³m - pulley pitch diameter
      F = 5N - belt tension force
      W = 0kg - workpiece mass
      μ = 0.1 - coefficient of friction, sliding surface
      g = 9.8m/s² - gravitational acceleration
    • From: Load torque T = D/2 × (F + μWg) Nm
      T = 1 / 2 × 57.61 × 10³ × (5 + 0.1 × 0 × 9.8) = 144 × 10³Nm
      therefore, we select a motor with larger torque then T =0.14Nm
    • Torque of the selected motor MAMA012P1A (with continuous operation range up to 5000r/min) is 0.19Nm, and satisfy requirements.
      Motor rated torque > Actually applied torque.

Other Design Consideration

  • For smooth rotation ball spine is supported by ball bearing on two ends and rotation is transmitted thru pulley.
  • If needed install position sensors.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Floating Joints FJUC10 1
2 Collars FNCLB-V6-D15-L18.2 4
3 Hex Posts LSFB12-57 2
4 Timing Pulleys ATPA19L050-B-P13 1
5 Timing Belts TUN165L050 1
6 Timing Pulleys ATPA19L050-A-N30 1
7 Shaft Collars SCSLAW35-43 1
8 Parallel Keys KESSM8-20 1
9 Bearing W/Housing BGRBB6007ZZ-50 1
10 Ball Spline BSLM13-350-F6-E25-P10-Q10-M6-N6-SC0 1
11 Bearing Spacer CLBU10-17-5.0 1
12 Bearing W/Housing BGTAB6200ZZ 1
13 Shaft Collars SCSBS10-16 1
14 Metal Washers FWSSM-D15-V6.5-T3.1 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top