Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000160 Cylinder Stroke with Rack and Gear Mechanism

Stroke speed is increased by adding gear and rack to cylinder push.

Relevant category

Height Adjusting Blocks for Miniature Linear Guides

Product name Height Adjusting Blocks for Miniature Linear Guides
Part number GETE13-145-49
Features Miniature Slide Guides Standard Rail Type-Compatible Height Adjusting Block
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Has screw holes for mounting the linear guide

Back to page top

Available sizes

■Height Adjusting Blocks for Miniature Linear Guides

Type Material Surface Treatment
Datum Side Free Side 1045 Carbon Steel Electroless Nickel Plating
5052 Aluminum Alloy Clear Anodize

■Sizes and Dimensions

Type Slide Guide Height Overall Length Height
(1 mm Increments)
Datum Side
Free Side
8 40 10-60
55
70
85
100
115
130
10 55
75
95
115
135
155
175
195
215
235
255
275
13 70
95
120
145
170
195
220
245
270
295
320
345
370
395
16 110
150
190
230
270
310
350
390
430
470
20 160
220
280
340
400
460

Back to page top

Gear Racks

Product name Gear Racks - Pressure Angle 20Deg., Configurable L Dimension
Part number RGEAL1.0HT-60-A10-B40
Features Gear Racks - Pressure Angle 20Deg., Configurable L Dimension
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Economical

Back to page top

Available sizes

■Gear Racks - Pressure Angle 20Deg., Configurable L Dimension

Material Surface Treatment
1045 Carbon Steel Black Oxide
Free-Cutting Brass Bar -
304 Stainless Steel -
MC Nylon -
Material Module Tooth Width Overall Length
1 mm Increments
1045 Carbon Steel 1.0 10 20-400
1.5 15
2.0 20
2.5 25
3.0 30
Free-Cutting Brass Bar 0.5 3 20-280
0.8 4
304 Stainless Steel 0.5 3 20-280
0.8 4
1.0 10 20-480
1.5 15
2.0 20
2.5 25
3.0 30
MC Nylon 0.5 3 20-280
0.8 4
1.0 10 20-480

Back to page top

Accuracy Info

■Rack Gear (Accuracy Information)

Accuracy: Accumulated Pitch Error (µm)

Module Overall Length
100 or less 101-300 301-500 501-1000 1001-1980
0.5-1.5 54(76) 65(92) 72(101) 100(117) 99(139)
2.0-3.0 62(86) 73(102) 80(112) 91(128) 105(148)

Back to page top

Spur Gears

Product name Spur Gears - Pressure Angle 20Deg., Module 1.0
Part number GEAKS1.0-45-10-A-10N
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Economical

Back to page top

Available sizes

■Spur Gears - Pressure Angle 20Deg., Module 1.0

Material Surface Treatment Accessory
1045 Carbon Steel - Set Screw
(4137 Alloy Steel Black Oxide)
Black Oxide
Electroless Nickel Plating
304 Stainless Steel - Set Screw
(304 Stainless Steel )

■Sizes and Dimensions

Type Gear Shape Module Number of Teeth Tooth Width Shaft Bore DIA.(1 mm increment)
Round Hole
Round Hole + Tap
Keyway
Keyway + Tap
Standard Cylinder 1.0 12 10
12
6-8 -
13 6-10
Cylinder
No disc hub
14
15
16 8-12
17
18
No disc hub
With Disc Hub
19 6-10 8N
20 6-10
21 6-12 8N・10N
22
23
24
25
26 6-15 8N-12N
27
28 8-17 10N-12N
29 6-17 8N-15N
30 8-17 10N-15N
32 10 8-18
34
35 8-20 10N-17N
36
38
40
42
44
45
46
48 8-30 10N-27N
50 8-32 10N-38N
52
54
55
56
58
60 10-35 12N-31N
62
64
65
66
68
70 10-39 12N-35N
72
75
80 10-42 12N-38N
84 15N-38N
85
90
95
96
100 17-42 17N-38N
110 17-49 17N-45N
120
Gear specifications Shaft Bore Specs.
Straight Bore Straight Bore
+Tap
Keyway Keyway
+Tap
No hub
With Hub

Back to page top

Accuracy Info

■Accuracy of Spur Gear

Gear accuracy:  Previous JIS B 1702 4 Class (New JIS B 1702-1 - 8 class equivalent)
Shaft Bore Dia. Tolerance: H7

Back to page top

IDEA NOTE Speed multiplier using gears and racks

Increase speed of moving object by implementing a set of gear and racks in addition to the cylinder force.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Operation
    • There is a rack and gear set beneath the workpiece platform that allows it to advance faster as the cylinder pushes the gear forward.

Target workpiece

  • Shape: block
  • Material: tungsten
  • Workpiece size: 50x55x90mm

Design Specifications

Operating Conditions or Design Requirements

  • Cylinder advance stroke: 20mm
  • Movable rack stroke: 50mm
  • Outer dimensions: L244xW160xH102mm

Required Performance

  • Load: 47N

Selection Criteria for Main Components

  • Select wear resistant materials for the racks and pinion.

Design Evaluation

Verification of main components

      • Confirmation of cylinder output
      • Conditional Value
            When plant air pressure is 0.5MPa and cylinder inner diameter is 20mm,

        Cylinder thrust (pushing side): 157N
        Cylinder thrust (pulling side): 132N
        Workpiece mass M₁ = 4.8kg, work table mass M₂ = 11.5N
        Linear guide friction coefficientμ=0.005, gravitational acceleration g = 9.8m/s²
        Cylinder stroke:st₁=20mm
        Rack stroke: st₂=50mm
      • Work conservation law
            If we assume that the workload on the cylinder side and that on the rack side are the same,

        Fc×st₁=F₁×st₂
        Fc=F₁×st₂/st₁
        Here, load applied by workpiece: F₁ is
        F₁=(M₁+M₂)×μ =(48+11.5)×0.005=0.30N
        • Therefore, required cylinder thrust Fc is
        Fc=0.30×50/20  Fc=0.75N
        • Conclusion
        As cylinder thrust (pulling side) is 132N>0.75N, the cylinder output is sufficient.

Other Design Consideration

    • Select appropriate gear ratio to produce the desire additional speed.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders With Twin Guides MGCLF20-20 1
2 Miniature Linear Guides SSE2BZ13-145 2
3 Height Adjusting Blocks for Linear Guides GETE13-145-49 1
4 Height Adjusting Blocks for Linear Guides GETA13-145-49 1
5 Rack Gears RGEAL1.0HT-60-A10-B40 1
6 Rack Gears RGEAL1.0Z-50-A10-B30 2
7 Rotary Shaft SSFHKR10-80-KA4-A14-KB36-B8-KC62-C14 1
8 Deep Groove Ball Bearings B6700ZZ 2
9 Bearing Spacer CLBUM10-12-4 2
10 Collars CLBPM10-12-8 2
11 Spur Gear GEAKS1.0-45-10-A-10N 1
12 Spur Gear GEAKS1.0-30-8-B-10N 2
13 Parallel Keys KES3-8 1
14 Parallel Keys KES3-LC14 2
15 Sensors for Air Cylinders MD13L3 2
16 Flow Rate Control Valves SPSNL4-1 2
17 Workpiece Guide WGLN-20-20-12 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top